diff options
author | Yi Kong | 2017-05-05 15:35:50 -0500 |
---|---|---|
committer | Yi Kong | 2017-05-05 15:35:50 -0500 |
commit | 5ca756ea1f0d629939f0f916ba30252eeed431e5 (patch) | |
tree | f91ef68705338856a27d7b2e23b9fb1569d55a29 | |
parent | 8b4c1e458997ed8c8b9bc97e4af4d4c3675c7c80 (diff) | |
download | platform-hardware-interfaces-5ca756ea1f0d629939f0f916ba30252eeed431e5.tar.gz platform-hardware-interfaces-5ca756ea1f0d629939f0f916ba30252eeed431e5.tar.xz platform-hardware-interfaces-5ca756ea1f0d629939f0f916ba30252eeed431e5.zip |
Remove unused lambda captures
Test: build
Bug: 37752547
Change-Id: I339baf849c7aef97dd319377026564dedd0cc568
-rw-r--r-- | bluetooth/1.0/default/test/async_fd_watcher_unittest.cc | 12 |
1 files changed, 6 insertions, 6 deletions
diff --git a/bluetooth/1.0/default/test/async_fd_watcher_unittest.cc b/bluetooth/1.0/default/test/async_fd_watcher_unittest.cc index dfc50a35..ee7d8d13 100644 --- a/bluetooth/1.0/default/test/async_fd_watcher_unittest.cc +++ b/bluetooth/1.0/default/test/async_fd_watcher_unittest.cc | |||
@@ -105,7 +105,7 @@ class AsyncFdWatcherSocketTest : public ::testing::Test { | |||
105 | int connection_fd = AcceptConnection(fd); | 105 | int connection_fd = AcceptConnection(fd); |
106 | ALOGD("%s: Conn_watcher fd = %d", __func__, fd); | 106 | ALOGD("%s: Conn_watcher fd = %d", __func__, fd); |
107 | 107 | ||
108 | conn_watcher_.ConfigureTimeout(std::chrono::seconds(0), [this]() { | 108 | conn_watcher_.ConfigureTimeout(std::chrono::seconds(0), []() { |
109 | bool connection_timeout_cleared = false; | 109 | bool connection_timeout_cleared = false; |
110 | ASSERT_TRUE(connection_timeout_cleared); | 110 | ASSERT_TRUE(connection_timeout_cleared); |
111 | }); | 111 | }); |
@@ -117,7 +117,7 @@ class AsyncFdWatcherSocketTest : public ::testing::Test { | |||
117 | // Time out if it takes longer than a second. | 117 | // Time out if it takes longer than a second. |
118 | SetTimeout(std::chrono::seconds(1)); | 118 | SetTimeout(std::chrono::seconds(1)); |
119 | }); | 119 | }); |
120 | conn_watcher_.ConfigureTimeout(std::chrono::seconds(1), [this]() { | 120 | conn_watcher_.ConfigureTimeout(std::chrono::seconds(1), []() { |
121 | bool connection_timeout = true; | 121 | bool connection_timeout = true; |
122 | ASSERT_FALSE(connection_timeout); | 122 | ASSERT_FALSE(connection_timeout); |
123 | }); | 123 | }); |
@@ -207,7 +207,7 @@ TEST_F(AsyncFdWatcherSocketTest, Connect) { | |||
207 | }); | 207 | }); |
208 | 208 | ||
209 | // Fail if the client doesn't connect within 1 second. | 209 | // Fail if the client doesn't connect within 1 second. |
210 | conn_watcher.ConfigureTimeout(std::chrono::seconds(1), [this]() { | 210 | conn_watcher.ConfigureTimeout(std::chrono::seconds(1), []() { |
211 | bool connection_timeout = true; | 211 | bool connection_timeout = true; |
212 | ASSERT_FALSE(connection_timeout); | 212 | ASSERT_FALSE(connection_timeout); |
213 | }); | 213 | }); |
@@ -231,7 +231,7 @@ TEST_F(AsyncFdWatcherSocketTest, TimedOutConnect) { | |||
231 | 231 | ||
232 | // Set the timeout flag after 100ms. | 232 | // Set the timeout flag after 100ms. |
233 | conn_watcher.ConfigureTimeout(std::chrono::milliseconds(100), | 233 | conn_watcher.ConfigureTimeout(std::chrono::milliseconds(100), |
234 | [this, timeout_ptr]() { *timeout_ptr = true; }); | 234 | [timeout_ptr]() { *timeout_ptr = true; }); |
235 | EXPECT_FALSE(timed_out); | 235 | EXPECT_FALSE(timed_out); |
236 | sleep(1); | 236 | sleep(1); |
237 | EXPECT_TRUE(timed_out); | 237 | EXPECT_TRUE(timed_out); |
@@ -254,7 +254,7 @@ TEST_F(AsyncFdWatcherSocketTest, TimedOutSchedulesTimeout) { | |||
254 | // Set a timeout flag in each callback. | 254 | // Set a timeout flag in each callback. |
255 | conn_watcher.ConfigureTimeout( | 255 | conn_watcher.ConfigureTimeout( |
256 | std::chrono::milliseconds(500), | 256 | std::chrono::milliseconds(500), |
257 | [this, &conn_watcher, &timed_out, &timed_out2]() { | 257 | [&conn_watcher, &timed_out, &timed_out2]() { |
258 | timed_out = true; | 258 | timed_out = true; |
259 | conn_watcher.ConfigureTimeout(std::chrono::seconds(1), | 259 | conn_watcher.ConfigureTimeout(std::chrono::seconds(1), |
260 | [&timed_out2]() { timed_out2 = true; }); | 260 | [&timed_out2]() { timed_out2 = true; }); |
@@ -298,7 +298,7 @@ TEST_F(AsyncFdWatcherSocketTest, WatchTwoFileDescriptors) { | |||
298 | }); | 298 | }); |
299 | 299 | ||
300 | // Fail if the test doesn't pass within 3 seconds | 300 | // Fail if the test doesn't pass within 3 seconds |
301 | watcher.ConfigureTimeout(std::chrono::seconds(3), [this]() { | 301 | watcher.ConfigureTimeout(std::chrono::seconds(3), []() { |
302 | bool connection_timeout = true; | 302 | bool connection_timeout = true; |
303 | ASSERT_FALSE(connection_timeout); | 303 | ASSERT_FALSE(connection_timeout); |
304 | }); | 304 | }); |