summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreeHugger Robot2018-05-29 13:31:00 -0500
committerAndroid (Google) Code Review2018-05-29 13:31:00 -0500
commit4f0635a2a9578cb2fb90d345346c4711b69ff139 (patch)
tree3930c1e07cff50f37901642957316344ba2e03d4
parenta12e7b7847958fd57144ea643fed971543dbf353 (diff)
parent2c484238d141dfeb695d91dc66121235b61c90ca (diff)
downloadplatform-hardware-interfaces-4f0635a2a9578cb2fb90d345346c4711b69ff139.tar.gz
platform-hardware-interfaces-4f0635a2a9578cb2fb90d345346c4711b69ff139.tar.xz
platform-hardware-interfaces-4f0635a2a9578cb2fb90d345346c4711b69ff139.zip
Merge "audio hal: Add 'interface' declarations for IDeviceFactory into .rc" into pi-dev
-rw-r--r--audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc2
1 files changed, 2 insertions, 0 deletions
diff --git a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc
index a76770d7..8217b946 100644
--- a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc
+++ b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc
@@ -9,3 +9,5 @@ service vendor.audio-hal-2-0 /vendor/bin/hw/android.hardware.audio@2.0-service
9 # and its .rc file has an "onrestart restart audio-hal" rule, thus 9 # and its .rc file has an "onrestart restart audio-hal" rule, thus
10 # an additional auto-restart from the init process isn't needed. 10 # an additional auto-restart from the init process isn't needed.
11 oneshot 11 oneshot
12 interface android.hardware.audio@4.0::IDevicesFactory default
13 interface android.hardware.audio@2.0::IDevicesFactory default