summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreeHugger Robot2018-05-25 16:01:12 -0500
committerAndroid (Google) Code Review2018-05-25 16:01:12 -0500
commitde0e5293bd68b5956561c9e2547b9d61a08154ba (patch)
tree14b25e387f459fce90fd59ed32b011925e0e290e
parentde680c0d0ca84ce0e9b089f333414d36c958dade (diff)
parent57b63bd35606007d7f97d2b2098aec2d150859a4 (diff)
downloadplatform-hardware-interfaces-de0e5293bd68b5956561c9e2547b9d61a08154ba.tar.gz
platform-hardware-interfaces-de0e5293bd68b5956561c9e2547b9d61a08154ba.tar.xz
platform-hardware-interfaces-de0e5293bd68b5956561c9e2547b9d61a08154ba.zip
Merge "Fix tire pressure sensor property" into pi-dev
-rw-r--r--automotive/vehicle/2.0/types.hal5
-rw-r--r--current.txt2
2 files changed, 4 insertions, 3 deletions
diff --git a/automotive/vehicle/2.0/types.hal b/automotive/vehicle/2.0/types.hal
index a031ee98..57179dfd 100644
--- a/automotive/vehicle/2.0/types.hal
+++ b/automotive/vehicle/2.0/types.hal
@@ -501,7 +501,8 @@ enum VehicleProperty : int32_t {
501 /** 501 /**
502 * Tire pressure 502 * Tire pressure
503 * 503 *
504 * The min/max range is used to indicate the recommended tire pressure. 504 * min/max value indicates tire pressure sensor range. Each tire will have a separate min/max
505 * value denoted by its areaConfig.areaId.
505 * 506 *
506 * @change_mode VehiclePropertyChangeMode:CONTINUOUS 507 * @change_mode VehiclePropertyChangeMode:CONTINUOUS
507 * @access VehiclePropertyAccess:READ 508 * @access VehiclePropertyAccess:READ
@@ -510,7 +511,7 @@ enum VehicleProperty : int32_t {
510 TIRE_PRESSURE = ( 511 TIRE_PRESSURE = (
511 0x0309 512 0x0309
512 | VehiclePropertyGroup:SYSTEM 513 | VehiclePropertyGroup:SYSTEM
513 | VehiclePropertyType:MIXED 514 | VehiclePropertyType:FLOAT
514 | VehicleArea:WHEEL), 515 | VehicleArea:WHEEL),
515 516
516 /** 517 /**
diff --git a/current.txt b/current.txt
index 15b096b3..f45af273 100644
--- a/current.txt
+++ b/current.txt
@@ -311,7 +311,7 @@ f2904a4c108ad1b93eb2fa4e43b82bd01ce1ff26156316e49d1d9fc80dfecaad android.hardwar
3113b17c1fdfc389e0abe626c37054954b07201127d890c2bc05d47613ec1f4de4f android.hardware.automotive.evs@1.0::types 3113b17c1fdfc389e0abe626c37054954b07201127d890c2bc05d47613ec1f4de4f android.hardware.automotive.evs@1.0::types
312b3caf524c46a47d67e6453a34419e1881942d059e146cda740502670e9a752c3 android.hardware.automotive.vehicle@2.0::IVehicle 312b3caf524c46a47d67e6453a34419e1881942d059e146cda740502670e9a752c3 android.hardware.automotive.vehicle@2.0::IVehicle
3137ce8728b27600e840cacf0a832f6942819fe535f9d3797ae052d5eef5065921c android.hardware.automotive.vehicle@2.0::IVehicleCallback 3137ce8728b27600e840cacf0a832f6942819fe535f9d3797ae052d5eef5065921c android.hardware.automotive.vehicle@2.0::IVehicleCallback
3143562503f550f70eec7a688343a600fb92b74efb807a31452b70195dfab328b22 android.hardware.automotive.vehicle@2.0::types 31406fa7218fb1500acca69b265a7e697b885933f7146cd6e8d83fe6c1fa06ce876 android.hardware.automotive.vehicle@2.0::types
31532cc50cc2a7658ec613c0c2dd2accbf6a05113b749852879e818b8b7b438db19 android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioHost 31532cc50cc2a7658ec613c0c2dd2accbf6a05113b749852879e818b8b7b438db19 android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioHost
316ff4be64d7992f8bec97dff37f35450e79b3430c61f85f54322ce45bef229dc3b android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload 316ff4be64d7992f8bec97dff37f35450e79b3430c61f85f54322ce45bef229dc3b android.hardware.bluetooth.a2dp@1.0::IBluetoothAudioOffload
31727f22d2e873e6201f9620cf4d8e2facb25bd0dd30a2b911e441b4600d560fa62 android.hardware.bluetooth.a2dp@1.0::types 31727f22d2e873e6201f9620cf4d8e2facb25bd0dd30a2b911e441b4600d560fa62 android.hardware.bluetooth.a2dp@1.0::types