diff options
author | Yin-Chia Yeh | 2017-02-14 12:17:37 -0600 |
---|---|---|
committer | Android (Google) Code Review | 2017-02-14 12:17:37 -0600 |
commit | 7ddf7abff5b33eb294cf8cd896a99a1c6ca4fcbc (patch) | |
tree | 416105316f711d3cbdcae5b01f889374be015848 | |
parent | ba1460f25f862946fcbc88fec8e7c9f903d8eece (diff) | |
parent | bbdb1f6f5d7be1378395299c77d088b735e47edb (diff) | |
download | platform-hardware-interfaces-7ddf7abff5b33eb294cf8cd896a99a1c6ca4fcbc.tar.gz platform-hardware-interfaces-7ddf7abff5b33eb294cf8cd896a99a1c6ca4fcbc.tar.xz platform-hardware-interfaces-7ddf7abff5b33eb294cf8cd896a99a1c6ca4fcbc.zip |
Merge "Camera: Fix ION buffer leaks"
-rw-r--r-- | camera/device/3.2/default/CameraDeviceSession.cpp | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/camera/device/3.2/default/CameraDeviceSession.cpp b/camera/device/3.2/default/CameraDeviceSession.cpp index f37c45bc..0f3d97bd 100644 --- a/camera/device/3.2/default/CameraDeviceSession.cpp +++ b/camera/device/3.2/default/CameraDeviceSession.cpp | |||
@@ -194,9 +194,9 @@ private: | |||
194 | mRelease(mDevice, handle); | 194 | mRelease(mDevice, handle); |
195 | } else { | 195 | } else { |
196 | mModule->unregisterBuffer(mModule, handle); | 196 | mModule->unregisterBuffer(mModule, handle); |
197 | native_handle_close(handle); | ||
198 | native_handle_delete(const_cast<native_handle_t*>(handle)); | ||
199 | } | 197 | } |
198 | native_handle_close(handle); | ||
199 | native_handle_delete(const_cast<native_handle_t*>(handle)); | ||
200 | } | 200 | } |
201 | 201 | ||
202 | // gralloc1 | 202 | // gralloc1 |