diff options
author | Nathan Harold | 2017-12-14 19:52:38 -0600 |
---|---|---|
committer | android-build-merger | 2017-12-14 19:52:38 -0600 |
commit | 8070739edc3c850048a4bbf6e92f31f2eae9c86e (patch) | |
tree | fdd2b17d296bc06c6e13dd08c0fccf5deca99335 | |
parent | f4e1aeb602f18184c45b62174c4876bb7210fd17 (diff) | |
parent | ba596a7181588ef91fdf975792a5761b0cc42f09 (diff) | |
download | platform-hardware-interfaces-8070739edc3c850048a4bbf6e92f31f2eae9c86e.tar.gz platform-hardware-interfaces-8070739edc3c850048a4bbf6e92f31f2eae9c86e.tar.xz platform-hardware-interfaces-8070739edc3c850048a4bbf6e92f31f2eae9c86e.zip |
Fix a typo in Enhanced Network Scan Request am: 9acbfc2e6b
am: ba596a7181
Change-Id: I248d668d8578d33b1dde549f128dbf4ded5b32ab
-rw-r--r-- | radio/1.2/types.hal | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/radio/1.2/types.hal b/radio/1.2/types.hal index 6b57ae3f..52af5756 100644 --- a/radio/1.2/types.hal +++ b/radio/1.2/types.hal | |||
@@ -35,7 +35,7 @@ import @1.1::ScanStatus; | |||
35 | import @1.1::ScanType; | 35 | import @1.1::ScanType; |
36 | 36 | ||
37 | enum RadioConst : @1.0::RadioConst { | 37 | enum RadioConst : @1.0::RadioConst { |
38 | RADIO_ACCESS_SPEFICIER_MAX_SIZE = 8, | 38 | RADIO_ACCESS_SPECIFIER_MAX_SIZE = 8, |
39 | }; | 39 | }; |
40 | 40 | ||
41 | /** | 41 | /** |
@@ -74,7 +74,7 @@ struct NetworkScanRequest { | |||
74 | /** | 74 | /** |
75 | * Networks with bands/channels to scan | 75 | * Networks with bands/channels to scan |
76 | * Maximum length of the vector is | 76 | * Maximum length of the vector is |
77 | * RadioConst:RADIO_ACCESS_SPEFICIER_MAX_SIZE | 77 | * RadioConst:RADIO_ACCESS_SPECIFIER_MAX_SIZE |
78 | */ | 78 | */ |
79 | vec<RadioAccessSpecifier> specifiers; | 79 | vec<RadioAccessSpecifier> specifiers; |
80 | 80 | ||
@@ -220,4 +220,4 @@ struct CellInfo { | |||
220 | * Valid only if type = tdscdma and size = 1 else must be empty. | 220 | * Valid only if type = tdscdma and size = 1 else must be empty. |
221 | */ | 221 | */ |
222 | vec<CellInfoTdscdma> tdscdma; | 222 | vec<CellInfoTdscdma> tdscdma; |
223 | }; \ No newline at end of file | 223 | }; |