diff options
author | Treehugger Robot | 2018-10-24 12:32:18 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-10-24 12:32:18 -0500 |
commit | a39ab91dbb6325d01879d4e2e6d61d8b03781d15 (patch) | |
tree | 6e8ca301ac8b19fa279f0a0242438c35a29c3604 | |
parent | e14e593d8fbeb2dcc3719e86bfa28bc0e3f1f585 (diff) | |
parent | 3cce904a01755c9f2801a70aa804b2cd3f19e76d (diff) | |
download | platform-hardware-interfaces-a39ab91dbb6325d01879d4e2e6d61d8b03781d15.tar.gz platform-hardware-interfaces-a39ab91dbb6325d01879d4e2e6d61d8b03781d15.tar.xz platform-hardware-interfaces-a39ab91dbb6325d01879d4e2e6d61d8b03781d15.zip |
Merge "Clarify C/No reflects the tracked portion of a GnssMeasurement"
-rw-r--r-- | current.txt | 2 | ||||
-rw-r--r-- | gnss/1.0/IGnssMeasurementCallback.hal | 4 |
2 files changed, 5 insertions, 1 deletions
diff --git a/current.txt b/current.txt index b1a651f0..b34bf8c9 100644 --- a/current.txt +++ b/current.txt | |||
@@ -386,7 +386,7 @@ cd4330c3196bda1d642a32abfe23a7d64ebfbda721940643af6867af3b3f0aa9 android.hardwar | |||
386 | 386 | ||
387 | # ABI preserving changes to HALs during Android Q | 387 | # ABI preserving changes to HALs during Android Q |
388 | da33234403ff5d60f3473711917b9948e6484a4260b5247acdafb111193a9de2 android.hardware.configstore@1.0::ISurfaceFlingerConfigs | 388 | da33234403ff5d60f3473711917b9948e6484a4260b5247acdafb111193a9de2 android.hardware.configstore@1.0::ISurfaceFlingerConfigs |
389 | 78886339f2c848cf13c1edd3ebba63f89796b2620d3bf3b5c21d038a53519ba0 android.hardware.gnss@1.0::IGnssMeasurementCallback | 389 | d702fb01dc2a0733aa820b7eb65435ee3334f75632ef880bafd2fb8803a20a58 android.hardware.gnss@1.0::IGnssMeasurementCallback |
390 | b7ecf29927055ec422ec44bf776223f07d79ad9f92ccf9becf167e62c2607e7a android.hardware.keymaster@4.0::IKeymasterDevice | 390 | b7ecf29927055ec422ec44bf776223f07d79ad9f92ccf9becf167e62c2607e7a android.hardware.keymaster@4.0::IKeymasterDevice |
391 | 574e8f1499436fb4075894dcae0b36682427956ecb114f17f1fe22d116a83c6b android.hardware.neuralnetworks@1.0::IPreparedModel | 391 | 574e8f1499436fb4075894dcae0b36682427956ecb114f17f1fe22d116a83c6b android.hardware.neuralnetworks@1.0::IPreparedModel |
392 | 1fb32361286b938d48a55c2539c846732afce0b99fe08590f556643125bc13d3 android.hardware.neuralnetworks@1.0::types | 392 | 1fb32361286b938d48a55c2539c846732afce0b99fe08590f556643125bc13d3 android.hardware.neuralnetworks@1.0::types |
diff --git a/gnss/1.0/IGnssMeasurementCallback.hal b/gnss/1.0/IGnssMeasurementCallback.hal index d3489e65..2d447669 100644 --- a/gnss/1.0/IGnssMeasurementCallback.hal +++ b/gnss/1.0/IGnssMeasurementCallback.hal | |||
@@ -436,6 +436,10 @@ interface IGnssMeasurementCallback { | |||
436 | * Carrier-to-noise density in dB-Hz, typically in the range [0, 63]. | 436 | * Carrier-to-noise density in dB-Hz, typically in the range [0, 63]. |
437 | * It contains the measured C/N0 value for the signal at the antenna port. | 437 | * It contains the measured C/N0 value for the signal at the antenna port. |
438 | * | 438 | * |
439 | * If a signal has separate components (e.g. Pilot and Data channels) and | ||
440 | * the receiver only processes one of the components, then the reported | ||
441 | * cN0DbHz reflects only the component that is processed. | ||
442 | * | ||
439 | * This value is mandatory. | 443 | * This value is mandatory. |
440 | */ | 444 | */ |
441 | double cN0DbHz; | 445 | double cN0DbHz; |