diff options
author | android-build-team Robot | 2018-05-30 02:26:43 -0500 |
---|---|---|
committer | android-build-team Robot | 2018-05-30 02:26:43 -0500 |
commit | d43c43febdb7ae8272d8e1348dfd838550b96e36 (patch) | |
tree | 3930c1e07cff50f37901642957316344ba2e03d4 | |
parent | 1120f61876e60d7a6655ea29e08a771fdacad2e1 (diff) | |
parent | 4f0635a2a9578cb2fb90d345346c4711b69ff139 (diff) | |
download | platform-hardware-interfaces-d43c43febdb7ae8272d8e1348dfd838550b96e36.tar.gz platform-hardware-interfaces-d43c43febdb7ae8272d8e1348dfd838550b96e36.tar.xz platform-hardware-interfaces-d43c43febdb7ae8272d8e1348dfd838550b96e36.zip |
Snap for 4810559 from 4f0635a2a9578cb2fb90d345346c4711b69ff139 to pi-release
Change-Id: I4e5de7566c5088cd548a19fd98c3dac806d1355c
-rw-r--r-- | audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc index a76770d7..8217b946 100644 --- a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc +++ b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc | |||
@@ -9,3 +9,5 @@ service vendor.audio-hal-2-0 /vendor/bin/hw/android.hardware.audio@2.0-service | |||
9 | # and its .rc file has an "onrestart restart audio-hal" rule, thus | 9 | # and its .rc file has an "onrestart restart audio-hal" rule, thus |
10 | # an additional auto-restart from the init process isn't needed. | 10 | # an additional auto-restart from the init process isn't needed. |
11 | oneshot | 11 | oneshot |
12 | interface android.hardware.audio@4.0::IDevicesFactory default | ||
13 | interface android.hardware.audio@2.0::IDevicesFactory default | ||