diff options
author | android-build-team Robot | 2018-04-22 02:28:49 -0500 |
---|---|---|
committer | android-build-team Robot | 2018-04-22 02:28:49 -0500 |
commit | d89f95414fc715c0e89b4a5da47aa9bd277736a1 (patch) | |
tree | 3b4f0777b35824e0b89ea70d35a7dcf3eb1f8af9 /audio/core/4.0/default/Device.cpp | |
parent | cb0ee29e765a3f5076b90019f1c22636979ea2f4 (diff) | |
parent | 63abd8fdbc05ba5534141ae93816572e24b33289 (diff) | |
download | platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.tar.gz platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.tar.xz platform-hardware-interfaces-d89f95414fc715c0e89b4a5da47aa9bd277736a1.zip |
Snap for 4736748 from 63abd8fdbc05ba5534141ae93816572e24b33289 to pi-release
Change-Id: Icd5ce28c284b6b7a8f1024158be663861bf10635
Diffstat (limited to 'audio/core/4.0/default/Device.cpp')
-rw-r--r-- | audio/core/4.0/default/Device.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/audio/core/4.0/default/Device.cpp b/audio/core/4.0/default/Device.cpp index 26f9ab4a..b33434ec 100644 --- a/audio/core/4.0/default/Device.cpp +++ b/audio/core/4.0/default/Device.cpp | |||
@@ -21,7 +21,7 @@ | |||
21 | #include "core/4.0/default/Conversions.h" | 21 | #include "core/4.0/default/Conversions.h" |
22 | #include "core/4.0/default/StreamIn.h" | 22 | #include "core/4.0/default/StreamIn.h" |
23 | #include "core/4.0/default/StreamOut.h" | 23 | #include "core/4.0/default/StreamOut.h" |
24 | #include "core/all-versions/default/Util.h" | 24 | #include "core/4.0/default/Util.h" |
25 | 25 | ||
26 | #define AUDIO_HAL_VERSION V4_0 | 26 | #define AUDIO_HAL_VERSION V4_0 |
27 | #include <core/all-versions/default/Device.impl.h> | 27 | #include <core/all-versions/default/Device.impl.h> |