diff options
author | Pavel Maltsev | 2017-02-16 18:55:06 -0600 |
---|---|---|
committer | Pavel Maltsev | 2017-02-16 18:55:06 -0600 |
commit | d99798219b479c4c1660e47598c55d1c9fc92a2a (patch) | |
tree | 61a6b71311a242a593487913c9ddca830d9e449f /automotive/Android.bp | |
parent | 2f16dfed5dc71f51a16ed32a5d79d8ac8d5d7395 (diff) | |
download | platform-hardware-interfaces-d99798219b479c4c1660e47598c55d1c9fc92a2a.tar.gz platform-hardware-interfaces-d99798219b479c4c1660e47598c55d1c9fc92a2a.tar.xz platform-hardware-interfaces-d99798219b479c4c1660e47598c55d1c9fc92a2a.zip |
Regenerate make files for Vehicle HAL 2.1
Test: m -j32 ; manually verified Car Service is able to connect to HAL
Bug: b/34716856
Change-Id: I544fa67181ef1d5212c6476100728edaa9aa6c7e
Diffstat (limited to 'automotive/Android.bp')
-rw-r--r-- | automotive/Android.bp | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/automotive/Android.bp b/automotive/Android.bp index 0302cd57..1f39e885 100644 --- a/automotive/Android.bp +++ b/automotive/Android.bp | |||
@@ -1,6 +1,5 @@ | |||
1 | // This is an autogenerated file, do not edit. | 1 | // This is an autogenerated file, do not edit. |
2 | subdirs = [ | 2 | subdirs = [ |
3 | "vehicle", | ||
4 | "vehicle/2.0", | 3 | "vehicle/2.0", |
5 | "vehicle/2.1", | 4 | "vehicle/2.1", |
6 | ] | 5 | ] |