diff options
author | Steven Moreland | 2017-01-12 15:33:16 -0600 |
---|---|---|
committer | Steven Moreland | 2017-02-13 17:03:33 -0600 |
commit | ff4224809f8cf3e6d56c1dfdfd21adf340390e99 (patch) | |
tree | 142e045591fdf7e92489f3f9f47b3929709818e8 /boot/1.0/default/android.hardware.boot@1.0-service.rc | |
parent | 623bf8a9c16c5278092fb5c0bf5f6be7769b0809 (diff) | |
download | platform-hardware-interfaces-ff4224809f8cf3e6d56c1dfdfd21adf340390e99.tar.gz platform-hardware-interfaces-ff4224809f8cf3e6d56c1dfdfd21adf340390e99.tar.xz platform-hardware-interfaces-ff4224809f8cf3e6d56c1dfdfd21adf340390e99.zip |
Move hidl shims to the vendor partition.
We need google shims on the vendor partition because they are providing
an implementation of a vendor defined interface. They were written by
google just as a courtesy/to make the transition easier. They're
basically a set for vendors to assemble their hal implementations
from.
Bug: 34135607
Test: marlin persist.hal.binderization on/off
Change-Id: I3f86c77c147514fe470f08088a66de312ae32d4e
Diffstat (limited to 'boot/1.0/default/android.hardware.boot@1.0-service.rc')
-rw-r--r-- | boot/1.0/default/android.hardware.boot@1.0-service.rc | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/boot/1.0/default/android.hardware.boot@1.0-service.rc b/boot/1.0/default/android.hardware.boot@1.0-service.rc index 67d400b9..ef5dd91b 100644 --- a/boot/1.0/default/android.hardware.boot@1.0-service.rc +++ b/boot/1.0/default/android.hardware.boot@1.0-service.rc | |||
@@ -1,4 +1,4 @@ | |||
1 | service boot-hal-1-0 /system/bin/hw/android.hardware.boot@1.0-service | 1 | service boot-hal-1-0 /vendor/bin/hw/android.hardware.boot@1.0-service |
2 | class hal | 2 | class hal |
3 | user root | 3 | user root |
4 | group root | 4 | group root |