diff options
author | Chris Phoenix | 2017-01-20 16:00:22 -0600 |
---|---|---|
committer | Chris Phoenix | 2017-01-20 20:34:13 -0600 |
commit | eb1cdbb6220b74c2949023a0b108aa87a6772bd0 (patch) | |
tree | b1ddb170ed5d90b74cc02a943d71525afee73ac9 /boot/1.0/vts/functional | |
parent | cd912948cf37642400107963c562cf278562c129 (diff) | |
download | platform-hardware-interfaces-eb1cdbb6220b74c2949023a0b108aa87a6772bd0.tar.gz platform-hardware-interfaces-eb1cdbb6220b74c2949023a0b108aa87a6772bd0.tar.xz platform-hardware-interfaces-eb1cdbb6220b74c2949023a0b108aa87a6772bd0.zip |
bootctrl HAL uses "default" service name
The getService() and registerAsService() methods of interface objects
now have default parameters of "default" for the service name. HALs
will not have to use any service name unless they want to register
more than one service.
Test: builds; verify HAL still works
Bug: 33844934
Change-Id: Idadbd59b3194a6b54e91a4beb9e295e1d00bc237
Diffstat (limited to 'boot/1.0/vts/functional')
-rw-r--r-- | boot/1.0/vts/functional/boot_hidl_hal_test.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/boot/1.0/vts/functional/boot_hidl_hal_test.cpp b/boot/1.0/vts/functional/boot_hidl_hal_test.cpp index 3413a93c..36142dff 100644 --- a/boot/1.0/vts/functional/boot_hidl_hal_test.cpp +++ b/boot/1.0/vts/functional/boot_hidl_hal_test.cpp | |||
@@ -35,7 +35,7 @@ using ::android::sp; | |||
35 | class BootHidlTest : public ::testing::Test { | 35 | class BootHidlTest : public ::testing::Test { |
36 | public: | 36 | public: |
37 | virtual void SetUp() override { | 37 | virtual void SetUp() override { |
38 | boot = IBootControl::getService("bootctrl"); | 38 | boot = IBootControl::getService(); |
39 | ASSERT_NE(boot, nullptr); | 39 | ASSERT_NE(boot, nullptr); |
40 | } | 40 | } |
41 | 41 | ||