summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTreeHugger Robot2016-11-18 10:24:28 -0600
committerAndroid (Google) Code Review2016-11-18 10:24:29 -0600
commit17452436fb4b1c8171b7c24ea3d1cec04302eb9c (patch)
tree1fe6c6f486c25a1c9ec179f2bcad290d2128f2c8 /boot/1.0/vts
parent6c31eaf8e7d02190e9b861d30f86ef96cacd6ae4 (diff)
parent2b2cef28646d013e3c99ed404f877e998476b94a (diff)
downloadplatform-hardware-interfaces-17452436fb4b1c8171b7c24ea3d1cec04302eb9c.tar.gz
platform-hardware-interfaces-17452436fb4b1c8171b7c24ea3d1cec04302eb9c.tar.xz
platform-hardware-interfaces-17452436fb4b1c8171b7c24ea3d1cec04302eb9c.zip
Merge "Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS."
Diffstat (limited to 'boot/1.0/vts')
-rw-r--r--boot/1.0/vts/Android.mk9
1 files changed, 0 insertions, 9 deletions
diff --git a/boot/1.0/vts/Android.mk b/boot/1.0/vts/Android.mk
index f81ff0b4..8a56b274 100644
--- a/boot/1.0/vts/Android.mk
+++ b/boot/1.0/vts/Android.mk
@@ -25,11 +25,6 @@ LOCAL_SRC_FILES := \
25 BootControl.vts \ 25 BootControl.vts \
26 types.vts \ 26 types.vts \
27 27
28LOCAL_C_INCLUDES := \
29 android.hardware.boot@1.0\
30 system/core/base/include \
31 system/core/include \
32
33LOCAL_SHARED_LIBRARIES += \ 28LOCAL_SHARED_LIBRARIES += \
34 android.hardware.boot@1.0 \ 29 android.hardware.boot@1.0 \
35 libbase \ 30 libbase \
@@ -45,10 +40,6 @@ LOCAL_SHARED_LIBRARIES += \
45 libvts_measurement \ 40 libvts_measurement \
46 libvts_multidevice_proto \ 41 libvts_multidevice_proto \
47 42
48LOCAL_CFLAGS += -DENABLE_TREBLE
49
50LOCAL_STATIC_LIBRARIES := \
51
52LOCAL_PROTOC_OPTIMIZE_TYPE := full 43LOCAL_PROTOC_OPTIMIZE_TYPE := full
53 44
54LOCAL_MULTILIB := both 45LOCAL_MULTILIB := both