summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTri Vo2017-08-22 17:21:18 -0500
committerPeng Xu2017-08-25 13:48:10 -0500
commitb65c5ceff282e169de8bb7a834b498da0c737a57 (patch)
treeca80db609728049eb420592a7fbe0dde2eca496f /boot/1.0/vts
parent8d0d6f99dfbd121140549adc43f360686467e875 (diff)
downloadplatform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.tar.gz
platform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.tar.xz
platform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.zip
VTS tests now static link to HAL def libs.
And use VtsHalTargetTestDefaults. This is a partial cherry-pick of ag/2657080. Bug: 64040096 Test: compiles, works fine in internal master Merged-In: I8f6995e9536a9aefe283ee3effec9f5a7f03b620 Change-Id: I76d47d8546416b57055841851a9d343026cd3210
Diffstat (limited to 'boot/1.0/vts')
-rw-r--r--boot/1.0/vts/functional/Android.bp17
1 files changed, 2 insertions, 15 deletions
diff --git a/boot/1.0/vts/functional/Android.bp b/boot/1.0/vts/functional/Android.bp
index 5b14f54d..2ef89f3a 100644
--- a/boot/1.0/vts/functional/Android.bp
+++ b/boot/1.0/vts/functional/Android.bp
@@ -16,20 +16,7 @@
16 16
17cc_test { 17cc_test {
18 name: "VtsHalBootV1_0TargetTest", 18 name: "VtsHalBootV1_0TargetTest",
19 defaults: ["hidl_defaults"], 19 defaults: ["VtsHalTargetTestDefaults"],
20 srcs: ["VtsHalBootV1_0TargetTest.cpp"], 20 srcs: ["VtsHalBootV1_0TargetTest.cpp"],
21 shared_libs: [ 21 static_libs: ["android.hardware.boot@1.0"],
22 "libbase",
23 "liblog",
24 "libcutils",
25 "libhidlbase",
26 "libnativehelper",
27 "libutils",
28 "android.hardware.boot@1.0",
29 ],
30 static_libs: ["VtsHalHidlTargetTestBase"],
31 cflags: [
32 "-O0",
33 "-g",
34 ]
35} 22}