summaryrefslogtreecommitdiffstats
path: root/boot
diff options
context:
space:
mode:
authorTri Vo2017-08-03 18:37:47 -0500
committerTri Vo2017-08-10 12:44:57 -0500
commit0c2ce357b11bc18e0c1ff775968ea3179ae38a8b (patch)
treefd0387b109dbbeee784cc06b5b0dd1b4c7b5bb33 /boot
parentcc1007af3350bd1a3c001da968a56655c7780cde (diff)
downloadplatform-hardware-interfaces-0c2ce357b11bc18e0c1ff775968ea3179ae38a8b.tar.gz
platform-hardware-interfaces-0c2ce357b11bc18e0c1ff775968ea3179ae38a8b.tar.xz
platform-hardware-interfaces-0c2ce357b11bc18e0c1ff775968ea3179ae38a8b.zip
VTS tests now static link to HAL def libs. #2
And use VtsHalTargetTestDefaults. Bug: 64040096 Test: crop out all non-affected tests from vts-hal-hidl.xml and run vts-tradefed run commandAndExit vts-hal-hidl --skip-all-system-status-check --skip-preconditions 2 failures, same as without this change: GatekeeperHidlTest.DeleteAllUsersTest GatekeeperHidlTest.DeleteUserTest Change-Id: I8f6995e9536a9aefe283ee3effec9f5a7f03b620
Diffstat (limited to 'boot')
-rw-r--r--boot/1.0/vts/functional/Android.bp17
1 files changed, 2 insertions, 15 deletions
diff --git a/boot/1.0/vts/functional/Android.bp b/boot/1.0/vts/functional/Android.bp
index 5b14f54d..2ef89f3a 100644
--- a/boot/1.0/vts/functional/Android.bp
+++ b/boot/1.0/vts/functional/Android.bp
@@ -16,20 +16,7 @@
16 16
17cc_test { 17cc_test {
18 name: "VtsHalBootV1_0TargetTest", 18 name: "VtsHalBootV1_0TargetTest",
19 defaults: ["hidl_defaults"], 19 defaults: ["VtsHalTargetTestDefaults"],
20 srcs: ["VtsHalBootV1_0TargetTest.cpp"], 20 srcs: ["VtsHalBootV1_0TargetTest.cpp"],
21 shared_libs: [ 21 static_libs: ["android.hardware.boot@1.0"],
22 "libbase",
23 "liblog",
24 "libcutils",
25 "libhidlbase",
26 "libnativehelper",
27 "libutils",
28 "android.hardware.boot@1.0",
29 ],
30 static_libs: ["VtsHalHidlTargetTestBase"],
31 cflags: [
32 "-O0",
33 "-g",
34 ]
35} 22}