summaryrefslogtreecommitdiffstats
path: root/boot
diff options
context:
space:
mode:
authorSteven Moreland2017-07-26 12:14:57 -0500
committerTri Vo2017-08-02 14:52:41 -0500
commit208a586cf8aa37e83b39e72354e0f6f7c76e4c4a (patch)
treebae117c95c285ea0a463e4786346b69c8f96a7ea /boot
parentb026c45b293fc40235d4591d4a2d2d62eafe27ce (diff)
downloadplatform-hardware-interfaces-208a586cf8aa37e83b39e72354e0f6f7c76e4c4a.tar.gz
platform-hardware-interfaces-208a586cf8aa37e83b39e72354e0f6f7c76e4c4a.tar.xz
platform-hardware-interfaces-208a586cf8aa37e83b39e72354e0f6f7c76e4c4a.zip
Update HIDL makefiles.
Allow them to be static. This is required for a couple of reasons: - enabling HIDL passthrough in recovery - enabling VTS tests to be static blobs Bug: 32920003 Bug: 64040096 Test: update-all-google-makefiles.sh Merged-In: I1b2401fb273ab80819e3870aa71fe742269674ba Change-Id: I1b2401fb273ab80819e3870aa71fe742269674ba (cherry picked from commit 7206708528e1f0393347719f156ddf0bd0b6249c)
Diffstat (limited to 'boot')
-rw-r--r--boot/1.0/Android.bp2
1 files changed, 1 insertions, 1 deletions
diff --git a/boot/1.0/Android.bp b/boot/1.0/Android.bp
index de42647c..e1386018 100644
--- a/boot/1.0/Android.bp
+++ b/boot/1.0/Android.bp
@@ -39,7 +39,7 @@ genrule {
39 ], 39 ],
40} 40}
41 41
42cc_library_shared { 42cc_library {
43 name: "android.hardware.boot@1.0", 43 name: "android.hardware.boot@1.0",
44 defaults: ["hidl-module-defaults"], 44 defaults: ["hidl-module-defaults"],
45 generated_sources: ["android.hardware.boot@1.0_genc++"], 45 generated_sources: ["android.hardware.boot@1.0_genc++"],