summaryrefslogtreecommitdiffstats
path: root/boot
diff options
context:
space:
mode:
authorSundong Ahn2017-08-02 11:56:46 -0500
committerandroid-build-merger2017-08-02 11:56:46 -0500
commit79e801cb180ba3029e7658f83f740e9bc959ae23 (patch)
treeb8a9728cc77ebd0e8c94094711dafbe698f3fae3 /boot
parent68a25d22e34fb9ef65dac05da54b105c94441dcb (diff)
parent94293086f837aa74e244d9df45ace1b557979eff (diff)
downloadplatform-hardware-interfaces-79e801cb180ba3029e7658f83f740e9bc959ae23.tar.gz
platform-hardware-interfaces-79e801cb180ba3029e7658f83f740e9bc959ae23.tar.xz
platform-hardware-interfaces-79e801cb180ba3029e7658f83f740e9bc959ae23.zip
Change dependency library
am: 94293086f8 Change-Id: I3b024890195dad8fa3435a4ff493adbddb63ef20
Diffstat (limited to 'boot')
-rw-r--r--boot/1.0/Android.mk4
1 files changed, 4 insertions, 0 deletions
diff --git a/boot/1.0/Android.mk b/boot/1.0/Android.mk
index efd5759c..5ef55f31 100644
--- a/boot/1.0/Android.mk
+++ b/boot/1.0/Android.mk
@@ -15,6 +15,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
15LOCAL_JAVA_LIBRARIES := \ 15LOCAL_JAVA_LIBRARIES := \
16 android.hidl.base-V1.0-java \ 16 android.hidl.base-V1.0-java \
17 17
18LOCAL_NO_STANDARD_LIBRARIES := true
19LOCAL_JAVA_LIBRARIES += core-oj hwbinder
18 20
19# 21#
20# Build types.hal (BoolResult) 22# Build types.hal (BoolResult)
@@ -90,6 +92,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
90LOCAL_STATIC_JAVA_LIBRARIES := \ 92LOCAL_STATIC_JAVA_LIBRARIES := \
91 android.hidl.base-V1.0-java-static \ 93 android.hidl.base-V1.0-java-static \
92 94
95LOCAL_NO_STANDARD_LIBRARIES := true
96LOCAL_JAVA_LIBRARIES := core-oj hwbinder
93 97
94# 98#
95# Build types.hal (BoolResult) 99# Build types.hal (BoolResult)