summaryrefslogtreecommitdiffstats
path: root/boot
diff options
context:
space:
mode:
authorSundong Ahn2017-07-13 03:03:17 -0500
committerSundong Ahn2017-07-31 21:24:01 -0500
commit94293086f837aa74e244d9df45ace1b557979eff (patch)
treec6002bb30689d4d66c0f2e623c804e210efb023c /boot
parent49dad304a518b162838cc4d930973698eb76a7c3 (diff)
downloadplatform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.tar.gz
platform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.tar.xz
platform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.zip
Change dependency library
hwbinder.jar will be used instead of framework.jar on build-time, but on runtime framework.jar will be used. This is to cut the circular dependency when using configstore from Android framework. Bug: 35771640 Test: no test. Change-Id: I04cab676c91d2ea423f5e2c1b2b9efa15e522f37
Diffstat (limited to 'boot')
-rw-r--r--boot/1.0/Android.mk4
1 files changed, 4 insertions, 0 deletions
diff --git a/boot/1.0/Android.mk b/boot/1.0/Android.mk
index efd5759c..5ef55f31 100644
--- a/boot/1.0/Android.mk
+++ b/boot/1.0/Android.mk
@@ -15,6 +15,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
15LOCAL_JAVA_LIBRARIES := \ 15LOCAL_JAVA_LIBRARIES := \
16 android.hidl.base-V1.0-java \ 16 android.hidl.base-V1.0-java \
17 17
18LOCAL_NO_STANDARD_LIBRARIES := true
19LOCAL_JAVA_LIBRARIES += core-oj hwbinder
18 20
19# 21#
20# Build types.hal (BoolResult) 22# Build types.hal (BoolResult)
@@ -90,6 +92,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
90LOCAL_STATIC_JAVA_LIBRARIES := \ 92LOCAL_STATIC_JAVA_LIBRARIES := \
91 android.hidl.base-V1.0-java-static \ 93 android.hidl.base-V1.0-java-static \
92 94
95LOCAL_NO_STANDARD_LIBRARIES := true
96LOCAL_JAVA_LIBRARIES := core-oj hwbinder
93 97
94# 98#
95# Build types.hal (BoolResult) 99# Build types.hal (BoolResult)