summaryrefslogtreecommitdiffstats
path: root/boot
diff options
context:
space:
mode:
authorTreehugger Robot2017-11-29 11:53:33 -0600
committerGerrit Code Review2017-11-29 11:53:33 -0600
commitadf8208c526bf22918f3652a41a75788dc4a1dbb (patch)
tree1bdeb2e8aa1455391db86666057f61f5ac3ddfb5 /boot
parent75b87347aacbbd52fa62d36b189ccff2de4a162d (diff)
parent7b9888217e3334a34a56f1b510e7f78b8e2b7453 (diff)
downloadplatform-hardware-interfaces-adf8208c526bf22918f3652a41a75788dc4a1dbb.tar.gz
platform-hardware-interfaces-adf8208c526bf22918f3652a41a75788dc4a1dbb.tar.xz
platform-hardware-interfaces-adf8208c526bf22918f3652a41a75788dc4a1dbb.zip
Merge "Remove subdirs"
Diffstat (limited to 'boot')
-rw-r--r--boot/Android.bp6
1 files changed, 0 insertions, 6 deletions
diff --git a/boot/Android.bp b/boot/Android.bp
deleted file mode 100644
index ed19a370..00000000
--- a/boot/Android.bp
+++ /dev/null
@@ -1,6 +0,0 @@
1// This is an autogenerated file, do not edit.
2subdirs = [
3 "1.0",
4 "1.0/default",
5 "1.0/vts/functional",
6]