diff options
author | Steven Moreland | 2017-10-04 17:46:55 -0500 |
---|---|---|
committer | Steven Moreland | 2017-10-04 17:47:30 -0500 |
commit | d15ef6d7b4cae72251ec6d071808e245bdb7678c (patch) | |
tree | 42aa3392fa5c3318edc9557893a190f005b6b97b /boot | |
parent | 85bb01dd6bb8e2392dff5eafd568b57e8ea5e04d (diff) | |
download | platform-hardware-interfaces-d15ef6d7b4cae72251ec6d071808e245bdb7678c.tar.gz platform-hardware-interfaces-d15ef6d7b4cae72251ec6d071808e245bdb7678c.tar.xz platform-hardware-interfaces-d15ef6d7b4cae72251ec6d071808e245bdb7678c.zip |
Remove Android.bp subdirs loop.
Test: m -j nothing
Change-Id: Ic40edd1986fd40be4bf752ecbe925e6539d0df32
Diffstat (limited to 'boot')
-rw-r--r-- | boot/1.0/vts/Android.bp | 3 | ||||
-rw-r--r-- | boot/Android.bp | 1 |
2 files changed, 0 insertions, 4 deletions
diff --git a/boot/1.0/vts/Android.bp b/boot/1.0/vts/Android.bp deleted file mode 100644 index 7aef46b3..00000000 --- a/boot/1.0/vts/Android.bp +++ /dev/null | |||
@@ -1,3 +0,0 @@ | |||
1 | subdirs = [ | ||
2 | "*" | ||
3 | ] | ||
diff --git a/boot/Android.bp b/boot/Android.bp index 67af5bbc..33f70eba 100644 --- a/boot/Android.bp +++ b/boot/Android.bp | |||
@@ -1,6 +1,5 @@ | |||
1 | // This is an autogenerated file, do not edit. | 1 | // This is an autogenerated file, do not edit. |
2 | subdirs = [ | 2 | subdirs = [ |
3 | "1.0", | 3 | "1.0", |
4 | "1.0/vts", | ||
5 | "1.0/vts/functional", | 4 | "1.0/vts/functional", |
6 | ] | 5 | ] |