summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichael Butler2018-04-11 18:30:09 -0500
committerMichael Butler2018-04-12 21:56:14 -0500
commit2504c2fe4f3dc6975165d35a8ea1610d8bc4c477 (patch)
tree014e39ade7331c4de17fc55ca97c9c283dfe1b06 /current.txt
parent1f88e2092fa424b28a82fa59bce523b59776ac7c (diff)
downloadplatform-hardware-interfaces-2504c2fe4f3dc6975165d35a8ea1610d8bc4c477.tar.gz
platform-hardware-interfaces-2504c2fe4f3dc6975165d35a8ea1610d8bc4c477.tar.xz
platform-hardware-interfaces-2504c2fe4f3dc6975165d35a8ea1610d8bc4c477.zip
NNAPI: Add execution preference to prepareModel (HAL)
A model can be prepared in different ways to optimize for different use-cases. This CL propagates the execution preference across the HAL so that the NN service can better fit the users needs. Bug: 77864669 Test: mma Test: NeuralNetworksTest_static Test: VtsHalNeuralnetworksV1_1TargetTest Change-Id: Ib928d510d462f36b6a87d5e81010513db7829fa8
Diffstat (limited to 'current.txt')
-rw-r--r--current.txt4
1 files changed, 2 insertions, 2 deletions
diff --git a/current.txt b/current.txt
index e79e2d6f..7e4b1021 100644
--- a/current.txt
+++ b/current.txt
@@ -338,8 +338,8 @@ e15ebdf1e0a326ff5b8a59668d4d8cd3852bd88388eae91de13f5f7e1af50ed1 android.hardwar
338b8c7ed58aa8740361e63d0ce9e7c94227572a629f356958840b34809d2393a7c android.hardware.media.bufferpool@1.0::IClientManager 338b8c7ed58aa8740361e63d0ce9e7c94227572a629f356958840b34809d2393a7c android.hardware.media.bufferpool@1.0::IClientManager
3394a2c0dc82780e6c90731725a103feab8ab6ecf85a64e049b9cbd2b2c61620fe1 android.hardware.media.bufferpool@1.0::IConnection 3394a2c0dc82780e6c90731725a103feab8ab6ecf85a64e049b9cbd2b2c61620fe1 android.hardware.media.bufferpool@1.0::IConnection
3406aef1218e5949f867b0104752ac536c1b707222a403341720de90141df129e3e android.hardware.media.bufferpool@1.0::types 3406aef1218e5949f867b0104752ac536c1b707222a403341720de90141df129e3e android.hardware.media.bufferpool@1.0::types
3413e4d8e0085ebe8549efb8ad4b8b400a141a3fa3f47ae23696b3e05a1612eb003 android.hardware.neuralnetworks@1.1::IDevice 3417698dc2382a2eeb43541840e3ee624f34108efdfb976b2bfa7c13ef15fb8c4c4 android.hardware.neuralnetworks@1.1::IDevice
34250db076b03a6760557fc60ef433ba9dd2ff983cf3305eeb504b0fff3eaa604ff android.hardware.neuralnetworks@1.1::types 3425604001029a255648a9e955de0a822a48d9ba7cc259b106fb8be0cd43dc8eece android.hardware.neuralnetworks@1.1::types
3438d3d86da0bfa4bf070970d8303c659f67f35d670c287d45a3f542e4fedadd578 android.hardware.nfc@1.1::INfc 3438d3d86da0bfa4bf070970d8303c659f67f35d670c287d45a3f542e4fedadd578 android.hardware.nfc@1.1::INfc
344e85f566698d2a2c28100e264fcf2c691a066756ddf8dd341d009ff50cfe10614 android.hardware.nfc@1.1::INfcClientCallback 344e85f566698d2a2c28100e264fcf2c691a066756ddf8dd341d009ff50cfe10614 android.hardware.nfc@1.1::INfcClientCallback
3455e278fcaa3287d397d8eebe1c22aaa28150f5caae1cf9381cd6dc32cb37899c5 android.hardware.nfc@1.1::types 3455e278fcaa3287d397d8eebe1c22aaa28150f5caae1cf9381cd6dc32cb37899c5 android.hardware.nfc@1.1::types