diff options
author | Jeff Tinker | 2018-02-01 13:38:06 -0600 |
---|---|---|
committer | Jeff Tinker | 2018-02-01 14:26:43 -0600 |
commit | c707779488855e60e17c193e8b7f0cd2b7b7504a (patch) | |
tree | 2b70984bee18c9a81c2561cf4c487b0288a1d0fb /drm | |
parent | 3e2f90f9cad44dfa5270c2bb08fd76aa1b42b519 (diff) | |
download | platform-hardware-interfaces-c707779488855e60e17c193e8b7f0cd2b7b7504a.tar.gz platform-hardware-interfaces-c707779488855e60e17c193e8b7f0cd2b7b7504a.tar.xz platform-hardware-interfaces-c707779488855e60e17c193e8b7f0cd2b7b7504a.zip |
Fix incorrect comment in ICryptoFactory.hal
The comment referenced drm@1.1::ICryptoPlugin which
doesn't exist.
bug:64001680
bug:33657579
Change-Id: I6905fb4b8e3e1386b999ba64a6ca5f160d1c4eff
Diffstat (limited to 'drm')
-rw-r--r-- | drm/1.1/ICryptoFactory.hal | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/drm/1.1/ICryptoFactory.hal b/drm/1.1/ICryptoFactory.hal index a1a74805..1f8caa57 100644 --- a/drm/1.1/ICryptoFactory.hal +++ b/drm/1.1/ICryptoFactory.hal | |||
@@ -23,11 +23,11 @@ import @1.0::ICryptoPlugin; | |||
23 | * crypto HAL to create crypto plugins. Crypto plugins create crypto sessions | 23 | * crypto HAL to create crypto plugins. Crypto plugins create crypto sessions |
24 | * which are used by a codec to decrypt protected video content. | 24 | * which are used by a codec to decrypt protected video content. |
25 | * | 25 | * |
26 | * The 1.1 factory must always create 1.1 ICryptoPlugin interfaces, which are | 26 | * The 1.1 factory must always create 1.0 ICryptoPlugin interfaces, which are |
27 | * returned via the 1.0 createPlugin method. | 27 | * returned via the 1.0 createPlugin method. |
28 | * | 28 | * |
29 | * To use 1.1 features the caller must cast the returned interface to a | 29 | * The ICryptoFactory hal is required because all top-level interfaces |
30 | * 1.1 HAL, using V1_1::ICryptoPlugin::castFrom(). | 30 | * have to be updated in a minor uprev. |
31 | */ | 31 | */ |
32 | interface ICryptoFactory extends @1.0::ICryptoFactory { | 32 | interface ICryptoFactory extends @1.0::ICryptoFactory { |
33 | }; | 33 | }; |