diff options
author | Steven Moreland | 2017-11-02 17:23:23 -0500 |
---|---|---|
committer | Steven Moreland | 2017-11-02 17:25:59 -0500 |
commit | 71f26bf5ccde4265d94868f817112000ab1be84c (patch) | |
tree | 50dd13c7a54bf01df494a72d7c7c6500cc9c8a29 /dumpstate/Android.bp | |
parent | 9d4c21f9afb122c64255d0d4bdfa935d2b0bc834 (diff) | |
download | platform-hardware-interfaces-71f26bf5ccde4265d94868f817112000ab1be84c.tar.gz platform-hardware-interfaces-71f26bf5ccde4265d94868f817112000ab1be84c.tar.xz platform-hardware-interfaces-71f26bf5ccde4265d94868f817112000ab1be84c.zip |
dumpstate mk -> bp
Test: compilation finds dependencies
Bug: 37512442
Change-Id: Ib207c2163a07dea03c096283d10b00af966a1728
Diffstat (limited to 'dumpstate/Android.bp')
-rw-r--r-- | dumpstate/Android.bp | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/dumpstate/Android.bp b/dumpstate/Android.bp index 33f70eba..ed19a370 100644 --- a/dumpstate/Android.bp +++ b/dumpstate/Android.bp | |||
@@ -1,5 +1,6 @@ | |||
1 | // This is an autogenerated file, do not edit. | 1 | // This is an autogenerated file, do not edit. |
2 | subdirs = [ | 2 | subdirs = [ |
3 | "1.0", | 3 | "1.0", |
4 | "1.0/default", | ||
4 | "1.0/vts/functional", | 5 | "1.0/vts/functional", |
5 | ] | 6 | ] |