diff options
author | Steven Moreland | 2017-11-28 16:23:43 -0600 |
---|---|---|
committer | Steven Moreland | 2017-11-28 16:23:43 -0600 |
commit | e5c6548346275c99301046ab4bf69a99bf77f05c (patch) | |
tree | 8eb0ae22bf43b3e2b71903a511095e8855d70779 /dumpstate | |
parent | f17049b9f7eb2cf44aaa8ef7faa1582eb8a7ceb6 (diff) | |
download | platform-hardware-interfaces-e5c6548346275c99301046ab4bf69a99bf77f05c.tar.gz platform-hardware-interfaces-e5c6548346275c99301046ab4bf69a99bf77f05c.tar.xz platform-hardware-interfaces-e5c6548346275c99301046ab4bf69a99bf77f05c.zip |
Remove subdirs
Removing whenever I see these in code reviews.
Test: none
Merged-In: I4322f533a837d55618ec2ed2125e8966ace9d61d
Change-Id: I4322f533a837d55618ec2ed2125e8966ace9d61d
Diffstat (limited to 'dumpstate')
-rw-r--r-- | dumpstate/Android.bp | 6 |
1 files changed, 0 insertions, 6 deletions
diff --git a/dumpstate/Android.bp b/dumpstate/Android.bp deleted file mode 100644 index ed19a370..00000000 --- a/dumpstate/Android.bp +++ /dev/null | |||
@@ -1,6 +0,0 @@ | |||
1 | // This is an autogenerated file, do not edit. | ||
2 | subdirs = [ | ||
3 | "1.0", | ||
4 | "1.0/default", | ||
5 | "1.0/vts/functional", | ||
6 | ] | ||