diff options
author | Yifan Hong | 2016-11-30 15:45:34 -0600 |
---|---|---|
committer | Yifan Hong | 2016-12-01 19:47:02 -0600 |
commit | f9d303435d80161fabb16cdff3b8f2f75f362480 (patch) | |
tree | bc9c92a118521958e9f94cfacbc7d282cf20b480 /gatekeeper/1.0/vts | |
parent | 558727b38dde251978226b147790d0fe5f2a6ce8 (diff) | |
download | platform-hardware-interfaces-f9d303435d80161fabb16cdff3b8f2f75f362480.tar.gz platform-hardware-interfaces-f9d303435d80161fabb16cdff3b8f2f75f362480.tar.xz platform-hardware-interfaces-f9d303435d80161fabb16cdff3b8f2f75f362480.zip |
Update to use the correct logging library.
Test: mma compiles
Change-Id: Idb33dea5faaf1a5e54719c2a5a683d2d47e9b8e8
Diffstat (limited to 'gatekeeper/1.0/vts')
-rw-r--r-- | gatekeeper/1.0/vts/functional/gatekeeper_hidl_hal_test.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/gatekeeper/1.0/vts/functional/gatekeeper_hidl_hal_test.cpp b/gatekeeper/1.0/vts/functional/gatekeeper_hidl_hal_test.cpp index 4dd92940..e919b48e 100644 --- a/gatekeeper/1.0/vts/functional/gatekeeper_hidl_hal_test.cpp +++ b/gatekeeper/1.0/vts/functional/gatekeeper_hidl_hal_test.cpp | |||
@@ -26,7 +26,7 @@ | |||
26 | 26 | ||
27 | #include <hardware/hw_auth_token.h> | 27 | #include <hardware/hw_auth_token.h> |
28 | 28 | ||
29 | #include <android-base/logging.h> | 29 | #include <android/log.h> |
30 | #include <android/hardware/gatekeeper/1.0/IGatekeeper.h> | 30 | #include <android/hardware/gatekeeper/1.0/IGatekeeper.h> |
31 | #include <android/hardware/gatekeeper/1.0/types.h> | 31 | #include <android/hardware/gatekeeper/1.0/types.h> |
32 | 32 | ||