diff options
author | Chris Phoenix | 2017-01-24 15:09:06 -0600 |
---|---|---|
committer | Yifan Hong | 2017-02-24 17:15:44 -0600 |
commit | 2e3821a2d05cf84cb0f4505d60e1aa403c736282 (patch) | |
tree | 73ae7182b98d2b81aa1899ff0bbf5e05a8305464 /gatekeeper/1.0 | |
parent | 8c171a5c58aba4682518125c4659d1a6da6a7d6d (diff) | |
download | platform-hardware-interfaces-2e3821a2d05cf84cb0f4505d60e1aa403c736282.tar.gz platform-hardware-interfaces-2e3821a2d05cf84cb0f4505d60e1aa403c736282.tar.xz platform-hardware-interfaces-2e3821a2d05cf84cb0f4505d60e1aa403c736282.zip |
gatekeeper HAL uses "default" service name
The getService() and registerAsService() methods of interface objects
now have default parameters of "default" for the service name. HALs
will not have to use any service name unless they want to register
more than one service.
Test: builds
Bug: 33844934
Change-Id: I66ede7833e61d9cf255238888099aa73986b1946
Diffstat (limited to 'gatekeeper/1.0')
-rw-r--r-- | gatekeeper/1.0/default/service.cpp | 2 | ||||
-rw-r--r-- | gatekeeper/1.0/vts/functional/VtsHalGatekeeperV1_0TargetTest.cpp | 2 |
2 files changed, 2 insertions, 2 deletions
diff --git a/gatekeeper/1.0/default/service.cpp b/gatekeeper/1.0/default/service.cpp index 407cf715..5cbdafbf 100644 --- a/gatekeeper/1.0/default/service.cpp +++ b/gatekeeper/1.0/default/service.cpp | |||
@@ -24,5 +24,5 @@ using android::hardware::gatekeeper::V1_0::IGatekeeper; | |||
24 | using android::hardware::defaultPassthroughServiceImplementation; | 24 | using android::hardware::defaultPassthroughServiceImplementation; |
25 | 25 | ||
26 | int main() { | 26 | int main() { |
27 | return defaultPassthroughServiceImplementation<IGatekeeper>("gatekeeper"); | 27 | return defaultPassthroughServiceImplementation<IGatekeeper>(); |
28 | } | 28 | } |
diff --git a/gatekeeper/1.0/vts/functional/VtsHalGatekeeperV1_0TargetTest.cpp b/gatekeeper/1.0/vts/functional/VtsHalGatekeeperV1_0TargetTest.cpp index 7da22931..bdc39561 100644 --- a/gatekeeper/1.0/vts/functional/VtsHalGatekeeperV1_0TargetTest.cpp +++ b/gatekeeper/1.0/vts/functional/VtsHalGatekeeperV1_0TargetTest.cpp | |||
@@ -187,7 +187,7 @@ class GatekeeperHidlTest : public ::testing::Test { | |||
187 | GatekeeperHidlTest() : uid_(0) {} | 187 | GatekeeperHidlTest() : uid_(0) {} |
188 | virtual void SetUp() override { | 188 | virtual void SetUp() override { |
189 | GatekeeperResponse rsp; | 189 | GatekeeperResponse rsp; |
190 | gatekeeper_ = IGatekeeper::getService("gatekeeper"); | 190 | gatekeeper_ = IGatekeeper::getService(); |
191 | ASSERT_NE(nullptr, gatekeeper_.get()); | 191 | ASSERT_NE(nullptr, gatekeeper_.get()); |
192 | doDeleteAllUsers(rsp); | 192 | doDeleteAllUsers(rsp); |
193 | } | 193 | } |