diff options
author | Steven Moreland | 2017-11-28 19:19:46 -0600 |
---|---|---|
committer | Steven Moreland | 2017-11-28 19:19:46 -0600 |
commit | 7b9888217e3334a34a56f1b510e7f78b8e2b7453 (patch) | |
tree | be7d99cb5595e32a83ae42514a600d68af9ecac5 /ir/Android.bp | |
parent | 6a5daf8cac8fdec6a1d48a4d699f22c82e448165 (diff) | |
download | platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.gz platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.xz platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.zip |
Remove subdirs
Removing whenever I see these in code reviews.
Test: none
Merged-In: I4322f533a837d55618ec2ed2125e8966ace9d61d
Change-Id: I4322f533a837d55618ec2ed2125e8966ace9d61d
Diffstat (limited to 'ir/Android.bp')
-rw-r--r-- | ir/Android.bp | 6 |
1 files changed, 0 insertions, 6 deletions
diff --git a/ir/Android.bp b/ir/Android.bp deleted file mode 100644 index ed19a370..00000000 --- a/ir/Android.bp +++ /dev/null | |||
@@ -1,6 +0,0 @@ | |||
1 | // This is an autogenerated file, do not edit. | ||
2 | subdirs = [ | ||
3 | "1.0", | ||
4 | "1.0/default", | ||
5 | "1.0/vts/functional", | ||
6 | ] | ||