diff options
author | Zhuoyao Zhang | 2018-02-09 18:34:41 -0600 |
---|---|---|
committer | Zhuoyao Zhang | 2018-02-10 21:35:49 -0600 |
commit | 146b8f8093f248fac849304da9b853fb8a994ca4 (patch) | |
tree | 2e056dc7fdd5b210790c3b955546baf1d4628bf6 /ir | |
parent | 8f7ff5730b152542d476b039b15601785e3b777a (diff) | |
download | platform-hardware-interfaces-146b8f8093f248fac849304da9b853fb8a994ca4.tar.gz platform-hardware-interfaces-146b8f8093f248fac849304da9b853fb8a994ca4.tar.xz platform-hardware-interfaces-146b8f8093f248fac849304da9b853fb8a994ca4.zip |
Convert ir hal test to use VtsHalHidlTargetTestEnvBase
Bug: 64203181
Test: make vts
vts-tradefed run vts -m VtsHalIrV1_0Target
Change-Id: If3f7fcd04ce6d1e2a499a62807e186f36a771748
Diffstat (limited to 'ir')
-rw-r--r-- | ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp | 20 |
1 files changed, 19 insertions, 1 deletions
diff --git a/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp b/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp index a0174046..5fd2dd4c 100644 --- a/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp +++ b/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp | |||
@@ -22,6 +22,7 @@ | |||
22 | #include <android/hardware/ir/1.0/types.h> | 22 | #include <android/hardware/ir/1.0/types.h> |
23 | 23 | ||
24 | #include <VtsHalHidlTargetTestBase.h> | 24 | #include <VtsHalHidlTargetTestBase.h> |
25 | #include <VtsHalHidlTargetTestEnvBase.h> | ||
25 | #include <algorithm> | 26 | #include <algorithm> |
26 | 27 | ||
27 | using ::android::hardware::ir::V1_0::IConsumerIr; | 28 | using ::android::hardware::ir::V1_0::IConsumerIr; |
@@ -30,11 +31,26 @@ using ::android::hardware::hidl_vec; | |||
30 | using ::android::hardware::Return; | 31 | using ::android::hardware::Return; |
31 | using ::android::sp; | 32 | using ::android::sp; |
32 | 33 | ||
34 | // Test environment for Ir | ||
35 | class ConsumerIrHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase { | ||
36 | public: | ||
37 | // get the test environment singleton | ||
38 | static ConsumerIrHidlEnvironment* Instance() { | ||
39 | static ConsumerIrHidlEnvironment* instance = new ConsumerIrHidlEnvironment; | ||
40 | return instance; | ||
41 | } | ||
42 | |||
43 | virtual void registerTestServices() override { registerTestService<IConsumerIr>(); } | ||
44 | private: | ||
45 | ConsumerIrHidlEnvironment() {} | ||
46 | }; | ||
47 | |||
33 | // The main test class for IR HIDL HAL. | 48 | // The main test class for IR HIDL HAL. |
34 | class ConsumerIrHidlTest : public ::testing::VtsHalHidlTargetTestBase { | 49 | class ConsumerIrHidlTest : public ::testing::VtsHalHidlTargetTestBase { |
35 | public: | 50 | public: |
36 | virtual void SetUp() override { | 51 | virtual void SetUp() override { |
37 | ir = ::testing::VtsHalHidlTargetTestBase::getService<IConsumerIr>(); | 52 | ir = ::testing::VtsHalHidlTargetTestBase::getService<IConsumerIr>( |
53 | ConsumerIrHidlEnvironment::Instance()->getServiceName<IConsumerIr>()); | ||
38 | ASSERT_NE(ir, nullptr); | 54 | ASSERT_NE(ir, nullptr); |
39 | } | 55 | } |
40 | 56 | ||
@@ -77,7 +93,9 @@ TEST_F(ConsumerIrHidlTest, BadFreqTest) { | |||
77 | } | 93 | } |
78 | 94 | ||
79 | int main(int argc, char **argv) { | 95 | int main(int argc, char **argv) { |
96 | ::testing::AddGlobalTestEnvironment(ConsumerIrHidlEnvironment::Instance()); | ||
80 | ::testing::InitGoogleTest(&argc, argv); | 97 | ::testing::InitGoogleTest(&argc, argv); |
98 | ConsumerIrHidlEnvironment::Instance()->init(&argc, argv); | ||
81 | int status = RUN_ALL_TESTS(); | 99 | int status = RUN_ALL_TESTS(); |
82 | LOG(INFO) << "Test result = " << status; | 100 | LOG(INFO) << "Test result = " << status; |
83 | return status; | 101 | return status; |