diff options
author | Connor O'Brien | 2017-06-28 21:15:16 -0500 |
---|---|---|
committer | android-build-merger | 2017-06-28 21:15:16 -0500 |
commit | 601ae82ebcc19918cbac0e33e6ea5bd9f609eaaf (patch) | |
tree | b4787d883f96c6a1067d6448808f7bb89e9a2e1e /ir | |
parent | ed0a5d2eba9ff19bc1cb4194347f3dff3f08f475 (diff) | |
parent | 9f0b8369e97982bf255defe2898338176821b2f8 (diff) | |
download | platform-hardware-interfaces-601ae82ebcc19918cbac0e33e6ea5bd9f609eaaf.tar.gz platform-hardware-interfaces-601ae82ebcc19918cbac0e33e6ea5bd9f609eaaf.tar.xz platform-hardware-interfaces-601ae82ebcc19918cbac0e33e6ea5bd9f609eaaf.zip |
Merge "Fix consumerir test bugs" into oc-dev
am: 9f0b8369e9
Change-Id: I6e28e41595743e614a4f10f6e014673edc4c4bad
Diffstat (limited to 'ir')
-rw-r--r-- | ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp b/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp index 3dad3c10..a0174046 100644 --- a/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp +++ b/ir/1.0/vts/functional/VtsHalIrV1_0TargetTest.cpp | |||
@@ -59,7 +59,7 @@ TEST_F(ConsumerIrHidlTest, TransmitTest) { | |||
59 | uint32_t len = 16; | 59 | uint32_t len = 16; |
60 | hidl_vec<int32_t> vec; | 60 | hidl_vec<int32_t> vec; |
61 | vec.resize(len); | 61 | vec.resize(len); |
62 | std::fill(vec.begin(), vec.end(), 1); | 62 | std::fill(vec.begin(), vec.end(), 1000); |
63 | for (auto range = ranges.begin(); range != ranges.end(); range++) { | 63 | for (auto range = ranges.begin(); range != ranges.end(); range++) { |
64 | EXPECT_TRUE(ir->transmit(range->min, vec)); | 64 | EXPECT_TRUE(ir->transmit(range->min, vec)); |
65 | EXPECT_TRUE(ir->transmit(range->max, vec)); | 65 | EXPECT_TRUE(ir->transmit(range->max, vec)); |
@@ -74,7 +74,6 @@ TEST_F(ConsumerIrHidlTest, BadFreqTest) { | |||
74 | vec.resize(len); | 74 | vec.resize(len); |
75 | std::fill(vec.begin(), vec.end(), 1); | 75 | std::fill(vec.begin(), vec.end(), 1); |
76 | EXPECT_FALSE(ir->transmit(-1, vec)); | 76 | EXPECT_FALSE(ir->transmit(-1, vec)); |
77 | EXPECT_FALSE(ir->transmit(0, vec)); | ||
78 | } | 77 | } |
79 | 78 | ||
80 | int main(int argc, char **argv) { | 79 | int main(int argc, char **argv) { |