summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
authorAndreas Huber2017-03-28 16:40:58 -0500
committerAndreas Huber2017-03-28 18:14:43 -0500
commit675ae49ab1bb061503044aa8add426f49e1723a2 (patch)
tree51cba2be0c600a8dc7098b2068c06bd5d2aa005f /ir
parent2f44ec6c868b220be1b566e7ccfbb251beec70ec (diff)
downloadplatform-hardware-interfaces-675ae49ab1bb061503044aa8add426f49e1723a2.tar.gz
platform-hardware-interfaces-675ae49ab1bb061503044aa8add426f49e1723a2.tar.xz
platform-hardware-interfaces-675ae49ab1bb061503044aa8add426f49e1723a2.zip
Convert all comments into "doxygen-ready" comments.
Bug: 36453077 Test: make Change-Id: Ic77394d4d2e1ccedba3a28230d870c5d6108bd40
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/IConsumerIr.hal4
1 files changed, 2 insertions, 2 deletions
diff --git a/ir/1.0/IConsumerIr.hal b/ir/1.0/IConsumerIr.hal
index f9e63160..0881dfb9 100644
--- a/ir/1.0/IConsumerIr.hal
+++ b/ir/1.0/IConsumerIr.hal
@@ -17,7 +17,7 @@
17package android.hardware.ir@1.0; 17package android.hardware.ir@1.0;
18 18
19interface IConsumerIr { 19interface IConsumerIr {
20 /* 20 /**
21 * transmit() sends an IR pattern at a given carrierFreq. 21 * transmit() sends an IR pattern at a given carrierFreq.
22 * 22 *
23 * The pattern is alternating series of carrier on and off periods measured in 23 * The pattern is alternating series of carrier on and off periods measured in
@@ -30,7 +30,7 @@ interface IConsumerIr {
30 */ 30 */
31 transmit(int32_t carrierFreq, vec<int32_t> pattern) generates (bool success); 31 transmit(int32_t carrierFreq, vec<int32_t> pattern) generates (bool success);
32 32
33 /* 33 /**
34 * getCarrierFreqs() enumerates which frequencies the IR transmitter supports. 34 * getCarrierFreqs() enumerates which frequencies the IR transmitter supports.
35 * 35 *
36 * returns: On success, true and a vector of all supported frequency 36 * returns: On success, true and a vector of all supported frequency