summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
authorTri Vo2017-08-01 15:14:53 -0500
committerTri Vo2017-08-03 13:04:00 -0500
commit6c2bd86f70f526d69c3f262250e8e09afb773a21 (patch)
tree719071e642875cdde68951e3380f0eb9af28402c /ir
parent0b19836cea7ee60ac370df2bf0500ee049d38256 (diff)
downloadplatform-hardware-interfaces-6c2bd86f70f526d69c3f262250e8e09afb773a21.tar.gz
platform-hardware-interfaces-6c2bd86f70f526d69c3f262250e8e09afb773a21.tar.xz
platform-hardware-interfaces-6c2bd86f70f526d69c3f262250e8e09afb773a21.zip
VTS tests now static link to HAL def libs.
And use VtsHalTargetTestDefaults. Bug: 64040096 Test: compiles Change-Id: I3cfb1a64f6abcf3145337a736800b72d92a0b152
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/vts/functional/Android.bp15
1 files changed, 2 insertions, 13 deletions
diff --git a/ir/1.0/vts/functional/Android.bp b/ir/1.0/vts/functional/Android.bp
index 4aac2979..2a86f8e5 100644
--- a/ir/1.0/vts/functional/Android.bp
+++ b/ir/1.0/vts/functional/Android.bp
@@ -16,20 +16,9 @@
16 16
17cc_test { 17cc_test {
18 name: "VtsHalIrV1_0TargetTest", 18 name: "VtsHalIrV1_0TargetTest",
19 defaults: ["hidl_defaults"], 19 defaults: ["VtsHalTargetTestDefaults"],
20 srcs: ["VtsHalIrV1_0TargetTest.cpp"], 20 srcs: ["VtsHalIrV1_0TargetTest.cpp"],
21 shared_libs: [ 21 static_libs: [
22 "libbase",
23 "liblog",
24 "libcutils",
25 "libhidlbase",
26 "libhidltransport",
27 "libutils",
28 "android.hardware.ir@1.0", 22 "android.hardware.ir@1.0",
29 ], 23 ],
30 static_libs: ["VtsHalHidlTargetTestBase"],
31 cflags: [
32 "-O0",
33 "-g",
34 ],
35} 24}