summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
authorSteven Moreland2017-07-26 12:14:57 -0500
committerSteven Moreland2017-07-26 12:14:57 -0500
commit7206708528e1f0393347719f156ddf0bd0b6249c (patch)
treee5a405ef67d92522dea6d9f6b6d74c2eed4d9d96 /ir
parent6ef70c9040773aa501ee54b54efc15a7ea61b25f (diff)
downloadplatform-hardware-interfaces-7206708528e1f0393347719f156ddf0bd0b6249c.tar.gz
platform-hardware-interfaces-7206708528e1f0393347719f156ddf0bd0b6249c.tar.xz
platform-hardware-interfaces-7206708528e1f0393347719f156ddf0bd0b6249c.zip
Update HIDL makefiles.
Allow them to be static. This is required for a couple of reasons: - enabling HIDL passthrough in recovery - enabling VTS tests to be static blobs Bug: 32920003 Bug: 64040096 Test: update-all-google-makefiles.sh Change-Id: I1b2401fb273ab80819e3870aa71fe742269674ba
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/Android.bp2
1 files changed, 1 insertions, 1 deletions
diff --git a/ir/1.0/Android.bp b/ir/1.0/Android.bp
index a059da53..12e62c02 100644
--- a/ir/1.0/Android.bp
+++ b/ir/1.0/Android.bp
@@ -39,7 +39,7 @@ genrule {
39 ], 39 ],
40} 40}
41 41
42cc_library_shared { 42cc_library {
43 name: "android.hardware.ir@1.0", 43 name: "android.hardware.ir@1.0",
44 defaults: ["hidl-module-defaults"], 44 defaults: ["hidl-module-defaults"],
45 generated_sources: ["android.hardware.ir@1.0_genc++"], 45 generated_sources: ["android.hardware.ir@1.0_genc++"],