diff options
author | Steven Moreland | 2017-08-04 14:33:23 -0500 |
---|---|---|
committer | android-build-merger | 2017-08-04 14:33:23 -0500 |
commit | 92a268afa35bd6d61c6b9da5b63409f1ee234653 (patch) | |
tree | ffc644ff7bb0bdf0443588b5d8d88f98f9631f2c /ir | |
parent | b08d3972fae2af48fa8c688eceb690416748e46f (diff) | |
parent | 4e06dd1aa94fbbda0705c697a61aa877f123d7a0 (diff) | |
download | platform-hardware-interfaces-92a268afa35bd6d61c6b9da5b63409f1ee234653.tar.gz platform-hardware-interfaces-92a268afa35bd6d61c6b9da5b63409f1ee234653.tar.xz platform-hardware-interfaces-92a268afa35bd6d61c6b9da5b63409f1ee234653.zip |
Merge changes from topic 'go-away-static-hidl-java' am: f4c58cd48c
am: 4e06dd1aa9
Change-Id: I3e381dd323532e4092fe836f18206e0d23a030d1
Diffstat (limited to 'ir')
-rw-r--r-- | ir/1.0/Android.mk | 58 |
1 files changed, 0 insertions, 58 deletions
diff --git a/ir/1.0/Android.mk b/ir/1.0/Android.mk index 96812df8..eca46f5a 100644 --- a/ir/1.0/Android.mk +++ b/ir/1.0/Android.mk | |||
@@ -60,63 +60,5 @@ LOCAL_GENERATED_SOURCES += $(GEN) | |||
60 | include $(BUILD_JAVA_LIBRARY) | 60 | include $(BUILD_JAVA_LIBRARY) |
61 | 61 | ||
62 | 62 | ||
63 | ################################################################################ | ||
64 | |||
65 | include $(CLEAR_VARS) | ||
66 | LOCAL_MODULE := android.hardware.ir-V1.0-java-static | ||
67 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES | ||
68 | |||
69 | intermediates := $(call local-generated-sources-dir, COMMON) | ||
70 | |||
71 | HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | ||
72 | |||
73 | LOCAL_STATIC_JAVA_LIBRARIES := \ | ||
74 | android.hidl.base-V1.0-java-static \ | ||
75 | |||
76 | LOCAL_NO_STANDARD_LIBRARIES := true | ||
77 | LOCAL_JAVA_LIBRARIES := core-oj hwbinder | ||
78 | |||
79 | # | ||
80 | # Build types.hal (ConsumerIrFreqRange) | ||
81 | # | ||
82 | GEN := $(intermediates)/android/hardware/ir/V1_0/ConsumerIrFreqRange.java | ||
83 | $(GEN): $(HIDL) | ||
84 | $(GEN): PRIVATE_HIDL := $(HIDL) | ||
85 | $(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/types.hal | ||
86 | $(GEN): PRIVATE_OUTPUT_DIR := $(intermediates) | ||
87 | $(GEN): PRIVATE_CUSTOM_TOOL = \ | ||
88 | $(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \ | ||
89 | -Ljava \ | ||
90 | -randroid.hardware:hardware/interfaces \ | ||
91 | -randroid.hidl:system/libhidl/transport \ | ||
92 | android.hardware.ir@1.0::types.ConsumerIrFreqRange | ||
93 | |||
94 | $(GEN): $(LOCAL_PATH)/types.hal | ||
95 | $(transform-generated-source) | ||
96 | LOCAL_GENERATED_SOURCES += $(GEN) | ||
97 | |||
98 | # | ||
99 | # Build IConsumerIr.hal | ||
100 | # | ||
101 | GEN := $(intermediates)/android/hardware/ir/V1_0/IConsumerIr.java | ||
102 | $(GEN): $(HIDL) | ||
103 | $(GEN): PRIVATE_HIDL := $(HIDL) | ||
104 | $(GEN): PRIVATE_DEPS := $(LOCAL_PATH)/IConsumerIr.hal | ||
105 | $(GEN): PRIVATE_DEPS += $(LOCAL_PATH)/types.hal | ||
106 | $(GEN): $(LOCAL_PATH)/types.hal | ||
107 | $(GEN): PRIVATE_OUTPUT_DIR := $(intermediates) | ||
108 | $(GEN): PRIVATE_CUSTOM_TOOL = \ | ||
109 | $(PRIVATE_HIDL) -o $(PRIVATE_OUTPUT_DIR) \ | ||
110 | -Ljava \ | ||
111 | -randroid.hardware:hardware/interfaces \ | ||
112 | -randroid.hidl:system/libhidl/transport \ | ||
113 | android.hardware.ir@1.0::IConsumerIr | ||
114 | |||
115 | $(GEN): $(LOCAL_PATH)/IConsumerIr.hal | ||
116 | $(transform-generated-source) | ||
117 | LOCAL_GENERATED_SOURCES += $(GEN) | ||
118 | include $(BUILD_STATIC_JAVA_LIBRARY) | ||
119 | |||
120 | |||
121 | 63 | ||
122 | include $(call all-makefiles-under,$(LOCAL_PATH)) | 64 | include $(call all-makefiles-under,$(LOCAL_PATH)) |