diff options
author | Sundong Ahn | 2017-07-13 03:03:17 -0500 |
---|---|---|
committer | Sundong Ahn | 2017-07-31 21:24:01 -0500 |
commit | 94293086f837aa74e244d9df45ace1b557979eff (patch) | |
tree | c6002bb30689d4d66c0f2e623c804e210efb023c /ir | |
parent | 49dad304a518b162838cc4d930973698eb76a7c3 (diff) | |
download | platform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.tar.gz platform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.tar.xz platform-hardware-interfaces-94293086f837aa74e244d9df45ace1b557979eff.zip |
Change dependency library
hwbinder.jar will be used instead of framework.jar on build-time, but
on runtime framework.jar will be used.
This is to cut the circular dependency when using configstore from
Android framework.
Bug: 35771640
Test: no test.
Change-Id: I04cab676c91d2ea423f5e2c1b2b9efa15e522f37
Diffstat (limited to 'ir')
-rw-r--r-- | ir/1.0/Android.mk | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/ir/1.0/Android.mk b/ir/1.0/Android.mk index bdb3b295..96812df8 100644 --- a/ir/1.0/Android.mk +++ b/ir/1.0/Android.mk | |||
@@ -15,6 +15,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | |||
15 | LOCAL_JAVA_LIBRARIES := \ | 15 | LOCAL_JAVA_LIBRARIES := \ |
16 | android.hidl.base-V1.0-java \ | 16 | android.hidl.base-V1.0-java \ |
17 | 17 | ||
18 | LOCAL_NO_STANDARD_LIBRARIES := true | ||
19 | LOCAL_JAVA_LIBRARIES += core-oj hwbinder | ||
18 | 20 | ||
19 | # | 21 | # |
20 | # Build types.hal (ConsumerIrFreqRange) | 22 | # Build types.hal (ConsumerIrFreqRange) |
@@ -71,6 +73,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX) | |||
71 | LOCAL_STATIC_JAVA_LIBRARIES := \ | 73 | LOCAL_STATIC_JAVA_LIBRARIES := \ |
72 | android.hidl.base-V1.0-java-static \ | 74 | android.hidl.base-V1.0-java-static \ |
73 | 75 | ||
76 | LOCAL_NO_STANDARD_LIBRARIES := true | ||
77 | LOCAL_JAVA_LIBRARIES := core-oj hwbinder | ||
74 | 78 | ||
75 | # | 79 | # |
76 | # Build types.hal (ConsumerIrFreqRange) | 80 | # Build types.hal (ConsumerIrFreqRange) |