diff options
author | Steven Moreland | 2017-09-26 14:54:42 -0500 |
---|---|---|
committer | Steven Moreland | 2017-09-26 16:59:43 -0500 |
commit | a5299ee739647498cd40dcac8b167bb7a6a1d66a (patch) | |
tree | 7047bd6be81c9f10d6e5928a67a06363618355da /ir | |
parent | 26a0bb27627c43b599a7807ecf5ec594a525660a (diff) | |
download | platform-hardware-interfaces-a5299ee739647498cd40dcac8b167bb7a6a1d66a.tar.gz platform-hardware-interfaces-a5299ee739647498cd40dcac8b167bb7a6a1d66a.tar.xz platform-hardware-interfaces-a5299ee739647498cd40dcac8b167bb7a6a1d66a.zip |
Fix typo in update makefiles.
Bug: 37518178
Test: pass
Change-Id: Ic401b3a473f15ca4c01e58b3072e19db7c31b653
Diffstat (limited to 'ir')
-rw-r--r-- | ir/1.0/Android.bp | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/ir/1.0/Android.bp b/ir/1.0/Android.bp index d3230da4..6ca7701d 100644 --- a/ir/1.0/Android.bp +++ b/ir/1.0/Android.bp | |||
@@ -123,7 +123,8 @@ genrule { | |||
123 | name: "android.hardware.ir@1.0-adapter_genc++", | 123 | name: "android.hardware.ir@1.0-adapter_genc++", |
124 | tools: ["hidl-gen"], | 124 | tools: ["hidl-gen"], |
125 | cmd: "$(location hidl-gen) -o $(genDir) -Lc++-adapter-main -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0", | 125 | cmd: "$(location hidl-gen) -o $(genDir) -Lc++-adapter-main -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0", |
126 | out: ["main.cpp"]} | 126 | out: ["main.cpp"] |
127 | } | ||
127 | 128 | ||
128 | cc_test { | 129 | cc_test { |
129 | name: "android.hardware.ir@1.0-adapter", | 130 | name: "android.hardware.ir@1.0-adapter", |