summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
authorSundong Ahn2017-08-02 12:06:07 -0500
committerandroid-build-merger2017-08-02 12:06:07 -0500
commitaad41e85d480bf0094be12b2bf943436146d00c6 (patch)
tree91047e9549972c3c5045eec79b98f32f562a4030 /ir
parente31ea3ab65d3233ac856afeb09d108ab698840f2 (diff)
parent79e801cb180ba3029e7658f83f740e9bc959ae23 (diff)
downloadplatform-hardware-interfaces-aad41e85d480bf0094be12b2bf943436146d00c6.tar.gz
platform-hardware-interfaces-aad41e85d480bf0094be12b2bf943436146d00c6.tar.xz
platform-hardware-interfaces-aad41e85d480bf0094be12b2bf943436146d00c6.zip
Change dependency library am: 94293086f8
am: 79e801cb18 Change-Id: I2a26619067a97e1294b6794fe8113b92b69a7abe
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/Android.mk4
1 files changed, 4 insertions, 0 deletions
diff --git a/ir/1.0/Android.mk b/ir/1.0/Android.mk
index bdb3b295..96812df8 100644
--- a/ir/1.0/Android.mk
+++ b/ir/1.0/Android.mk
@@ -15,6 +15,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
15LOCAL_JAVA_LIBRARIES := \ 15LOCAL_JAVA_LIBRARIES := \
16 android.hidl.base-V1.0-java \ 16 android.hidl.base-V1.0-java \
17 17
18LOCAL_NO_STANDARD_LIBRARIES := true
19LOCAL_JAVA_LIBRARIES += core-oj hwbinder
18 20
19# 21#
20# Build types.hal (ConsumerIrFreqRange) 22# Build types.hal (ConsumerIrFreqRange)
@@ -71,6 +73,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
71LOCAL_STATIC_JAVA_LIBRARIES := \ 73LOCAL_STATIC_JAVA_LIBRARIES := \
72 android.hidl.base-V1.0-java-static \ 74 android.hidl.base-V1.0-java-static \
73 75
76LOCAL_NO_STANDARD_LIBRARIES := true
77LOCAL_JAVA_LIBRARIES := core-oj hwbinder
74 78
75# 79#
76# Build types.hal (ConsumerIrFreqRange) 80# Build types.hal (ConsumerIrFreqRange)