summaryrefslogtreecommitdiffstats
path: root/ir
diff options
context:
space:
mode:
authorSteven Moreland2017-09-26 18:51:07 -0500
committerandroid-build-merger2017-09-26 18:51:07 -0500
commitf07e364ce3311d780bf690601738614919c3f59a (patch)
tree031beed38d2ad4f75ac6b4fbfc8093cb9ae9b4d3 /ir
parent4d2b22c78199cdf582bc6ec6585d4c59aa3a8b5a (diff)
parent9960148420f352c1c0a8cd50e105dce6e6b09acf (diff)
downloadplatform-hardware-interfaces-f07e364ce3311d780bf690601738614919c3f59a.tar.gz
platform-hardware-interfaces-f07e364ce3311d780bf690601738614919c3f59a.tar.xz
platform-hardware-interfaces-f07e364ce3311d780bf690601738614919c3f59a.zip
Merge "Fix typo in update makefiles."
am: 9960148420 Change-Id: I949634e72f817f3a5411130e968acd8efd1d7725
Diffstat (limited to 'ir')
-rw-r--r--ir/1.0/Android.bp3
1 files changed, 2 insertions, 1 deletions
diff --git a/ir/1.0/Android.bp b/ir/1.0/Android.bp
index d3230da4..6ca7701d 100644
--- a/ir/1.0/Android.bp
+++ b/ir/1.0/Android.bp
@@ -123,7 +123,8 @@ genrule {
123 name: "android.hardware.ir@1.0-adapter_genc++", 123 name: "android.hardware.ir@1.0-adapter_genc++",
124 tools: ["hidl-gen"], 124 tools: ["hidl-gen"],
125 cmd: "$(location hidl-gen) -o $(genDir) -Lc++-adapter-main -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0", 125 cmd: "$(location hidl-gen) -o $(genDir) -Lc++-adapter-main -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.ir@1.0",
126 out: ["main.cpp"]} 126 out: ["main.cpp"]
127}
127 128
128cc_test { 129cc_test {
129 name: "android.hardware.ir@1.0-adapter", 130 name: "android.hardware.ir@1.0-adapter",