summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorJanis Danisevskis2016-10-12 05:23:58 -0500
committerShawn Willden2016-12-20 10:09:29 -0600
commit34d8809c7e61416820de2acb21b70ca914f6e622 (patch)
treea17d50f25454b83e743a9c143fe2216edc5c5da7 /keymaster/Android.bp
parentcd6300e95796c0ee8353561a05c0491bfc46ec1f (diff)
downloadplatform-hardware-interfaces-34d8809c7e61416820de2acb21b70ca914f6e622.tar.gz
platform-hardware-interfaces-34d8809c7e61416820de2acb21b70ca914f6e622.tar.xz
platform-hardware-interfaces-34d8809c7e61416820de2acb21b70ca914f6e622.zip
Add interface definition for binderized Keymaster HAL
Test: accepted by hidl-gen Bug: 32020919,32962548 Change-Id: Ib0decb231527e944e6b673017b721ea4601b7b2a
Diffstat (limited to 'keymaster/Android.bp')
-rw-r--r--keymaster/Android.bp4
1 files changed, 4 insertions, 0 deletions
diff --git a/keymaster/Android.bp b/keymaster/Android.bp
new file mode 100644
index 00000000..09b8cb28
--- /dev/null
+++ b/keymaster/Android.bp
@@ -0,0 +1,4 @@
1// This is an autogenerated file, do not edit.
2subdirs = [
3 "3.0",
4]