summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSteven Moreland2017-02-13 11:59:06 -0600
committerSteven Moreland2017-02-13 17:03:41 -0600
commita0da1a1c3dadac195e598890360c7b9226874ba8 (patch)
treeeeab0787c1485eb42edd5aabace854fd7a245d9a /light/2.0/default/Android.mk
parentff4224809f8cf3e6d56c1dfdfd21adf340390e99 (diff)
downloadplatform-hardware-interfaces-a0da1a1c3dadac195e598890360c7b9226874ba8.tar.gz
platform-hardware-interfaces-a0da1a1c3dadac195e598890360c7b9226874ba8.tar.xz
platform-hardware-interfaces-a0da1a1c3dadac195e598890360c7b9226874ba8.zip
Move hidl shims to the vendor partition. (2/2)
We need google shims on the vendor partition because they are providing an implementation of a vendor defined interface. They were written by google just as a courtesy/to make the transition easier. They're basically a set for vendors to assemble their hal implementations from. Bug: 34135607 Test: marlin persist.hal.binderization on/off Change-Id: I2e2af5af39264cf290259755bb9b2eb9827a21f5
Diffstat (limited to 'light/2.0/default/Android.mk')
-rw-r--r--light/2.0/default/Android.mk2
1 files changed, 2 insertions, 0 deletions
diff --git a/light/2.0/default/Android.mk b/light/2.0/default/Android.mk
index d14d7c04..7bd096c8 100644
--- a/light/2.0/default/Android.mk
+++ b/light/2.0/default/Android.mk
@@ -2,6 +2,7 @@ LOCAL_PATH := $(call my-dir)
2 2
3include $(CLEAR_VARS) 3include $(CLEAR_VARS)
4LOCAL_MODULE := android.hardware.light@2.0-impl 4LOCAL_MODULE := android.hardware.light@2.0-impl
5LOCAL_PROPRIETARY_MODULE := true
5LOCAL_MODULE_RELATIVE_PATH := hw 6LOCAL_MODULE_RELATIVE_PATH := hw
6LOCAL_SRC_FILES := \ 7LOCAL_SRC_FILES := \
7 Light.cpp \ 8 Light.cpp \
@@ -22,6 +23,7 @@ include $(BUILD_SHARED_LIBRARY)
22 23
23include $(CLEAR_VARS) 24include $(CLEAR_VARS)
24LOCAL_MODULE_RELATIVE_PATH := hw 25LOCAL_MODULE_RELATIVE_PATH := hw
26LOCAL_PROPRIETARY_MODULE := true
25LOCAL_MODULE := android.hardware.light@2.0-service 27LOCAL_MODULE := android.hardware.light@2.0-service
26LOCAL_INIT_RC := android.hardware.light@2.0-service.rc 28LOCAL_INIT_RC := android.hardware.light@2.0-service.rc
27LOCAL_SRC_FILES := \ 29LOCAL_SRC_FILES := \