diff options
author | Steven Moreland | 2016-10-14 10:36:34 -0500 |
---|---|---|
committer | Steven Moreland | 2016-10-14 10:36:34 -0500 |
commit | e7add0185c531f8120e27b84b782aebdabcc1a8b (patch) | |
tree | 60adb4ea8d5eb78d0609cf07a575e3b01168e893 /light/2.0/default | |
parent | d483665bec5dbef5c98f20c32e0a09d7b98e74c0 (diff) | |
download | platform-hardware-interfaces-e7add0185c531f8120e27b84b782aebdabcc1a8b.tar.gz platform-hardware-interfaces-e7add0185c531f8120e27b84b782aebdabcc1a8b.tar.xz platform-hardware-interfaces-e7add0185c531f8120e27b84b782aebdabcc1a8b.zip |
Cleanup light service.
Test: make
Change-Id: I0cd0c3309a349a5fc9a7de5b4b6ec2df33dbb822
Diffstat (limited to 'light/2.0/default')
-rw-r--r-- | light/2.0/default/service.cpp | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/light/2.0/default/service.cpp b/light/2.0/default/service.cpp index 582d2249..e4468784 100644 --- a/light/2.0/default/service.cpp +++ b/light/2.0/default/service.cpp | |||
@@ -27,11 +27,11 @@ int main() { | |||
27 | ALOGI("Retrieving default implementation of instance %s.", | 27 | ALOGI("Retrieving default implementation of instance %s.", |
28 | instance); | 28 | instance); |
29 | 29 | ||
30 | android::sp<ILight> service = ILight::getService(instance, true); | 30 | android::sp<ILight> service = ILight::getService(instance, true /* getStub */); |
31 | 31 | ||
32 | if (service.get() == nullptr) { | 32 | if (service.get() == nullptr) { |
33 | ALOGE("ILight::getService returned NULL, exiting"); | 33 | ALOGE("ILight::getService returned NULL, exiting"); |
34 | return -1; | 34 | return EXIT_FAILURE; |
35 | } | 35 | } |
36 | 36 | ||
37 | LOG_FATAL_IF(service->isRemote(), "Implementation is REMOTE!"); | 37 | LOG_FATAL_IF(service->isRemote(), "Implementation is REMOTE!"); |