summaryrefslogtreecommitdiffstats
path: root/light
diff options
context:
space:
mode:
authorZhuoyao Zhang2018-02-08 22:58:54 -0600
committerZhuoyao Zhang2018-02-10 14:41:49 -0600
commit0f6e77caadc338b9419d448de29cec4b51a243da (patch)
treea07aca81e52759517919d22c6497ce7c804d5844 /light
parent8f7ff5730b152542d476b039b15601785e3b777a (diff)
downloadplatform-hardware-interfaces-0f6e77caadc338b9419d448de29cec4b51a243da.tar.gz
platform-hardware-interfaces-0f6e77caadc338b9419d448de29cec4b51a243da.tar.xz
platform-hardware-interfaces-0f6e77caadc338b9419d448de29cec4b51a243da.zip
Convert light hal test to use VtsHalHidlTargetTestEnvBase
Bug: 64203181 Test: make vts vts-tradefed run vts -m VtsHalLightV2_0Target Change-Id: I76eaac300697e25739c7ea0d2fb07b5b005a3040
Diffstat (limited to 'light')
-rw-r--r--light/2.0/vts/functional/VtsHalLightV2_0TargetTest.cpp24
1 files changed, 21 insertions, 3 deletions
diff --git a/light/2.0/vts/functional/VtsHalLightV2_0TargetTest.cpp b/light/2.0/vts/functional/VtsHalLightV2_0TargetTest.cpp
index 3405422a..13290d91 100644
--- a/light/2.0/vts/functional/VtsHalLightV2_0TargetTest.cpp
+++ b/light/2.0/vts/functional/VtsHalLightV2_0TargetTest.cpp
@@ -16,12 +16,13 @@
16 16
17#define LOG_TAG "light_hidl_hal_test" 17#define LOG_TAG "light_hidl_hal_test"
18 18
19#include <VtsHalHidlTargetTestBase.h>
20#include <VtsHalHidlTargetTestEnvBase.h>
19#include <android-base/logging.h> 21#include <android-base/logging.h>
20#include <android/hardware/light/2.0/ILight.h> 22#include <android/hardware/light/2.0/ILight.h>
21#include <android/hardware/light/2.0/types.h> 23#include <android/hardware/light/2.0/types.h>
22#include <VtsHalHidlTargetTestBase.h>
23#include <set>
24#include <unistd.h> 24#include <unistd.h>
25#include <set>
25 26
26using ::android::hardware::light::V2_0::Brightness; 27using ::android::hardware::light::V2_0::Brightness;
27using ::android::hardware::light::V2_0::Flash; 28using ::android::hardware::light::V2_0::Flash;
@@ -72,10 +73,25 @@ const static std::set<Type> kAllTypes = {
72 Type::WIFI 73 Type::WIFI
73}; 74};
74 75
76// Test environment for Light HIDL HAL.
77class LightHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
78 public:
79 // get the test environment singleton
80 static LightHidlEnvironment* Instance() {
81 static LightHidlEnvironment* instance = new LightHidlEnvironment;
82 return instance;
83 }
84
85 virtual void registerTestServices() override { registerTestService<ILight>(); }
86 private:
87 LightHidlEnvironment() {}
88};
89
75class LightHidlTest : public ::testing::VtsHalHidlTargetTestBase { 90class LightHidlTest : public ::testing::VtsHalHidlTargetTestBase {
76public: 91public:
77 virtual void SetUp() override { 92 virtual void SetUp() override {
78 light = ::testing::VtsHalHidlTargetTestBase::getService<ILight>(); 93 light = ::testing::VtsHalHidlTargetTestBase::getService<ILight>(
94 LightHidlEnvironment::Instance()->getServiceName<ILight>());
79 95
80 ASSERT_NE(light, nullptr); 96 ASSERT_NE(light, nullptr);
81 LOG(INFO) << "Test is remote " << light->isRemote(); 97 LOG(INFO) << "Test is remote " << light->isRemote();
@@ -149,7 +165,9 @@ TEST_F(LightHidlTest, TestUnsupported) {
149} 165}
150 166
151int main(int argc, char **argv) { 167int main(int argc, char **argv) {
168 ::testing::AddGlobalTestEnvironment(LightHidlEnvironment::Instance());
152 ::testing::InitGoogleTest(&argc, argv); 169 ::testing::InitGoogleTest(&argc, argv);
170 LightHidlEnvironment::Instance()->init(&argc, argv);
153 int status = RUN_ALL_TESTS(); 171 int status = RUN_ALL_TESTS();
154 LOG(INFO) << "Test result = " << status; 172 LOG(INFO) << "Test result = " << status;
155 return status; 173 return status;