summaryrefslogtreecommitdiffstats
path: root/light
diff options
context:
space:
mode:
authorSteven Moreland2017-08-03 14:12:07 -0500
committerSteven Moreland2017-08-03 18:02:46 -0500
commit6ae7aad1713fa875ca971efcc3c851c8c6170c1b (patch)
treea1b94992db50eef9afe23b2d4dc9caf923c5b81f /light
parentdda5230e52bbf198433a6388ed5ede406f573921 (diff)
downloadplatform-hardware-interfaces-6ae7aad1713fa875ca971efcc3c851c8c6170c1b.tar.gz
platform-hardware-interfaces-6ae7aad1713fa875ca971efcc3c851c8c6170c1b.tar.xz
platform-hardware-interfaces-6ae7aad1713fa875ca971efcc3c851c8c6170c1b.zip
Update makefiles (frameworks.jar).
Test: links at runtime and buildtime Bug: 35771640 Change-Id: Ic7a71653d659115205e5bdbb782f73b774af0b29
Diffstat (limited to 'light')
-rw-r--r--light/2.0/Android.mk4
1 files changed, 4 insertions, 0 deletions
diff --git a/light/2.0/Android.mk b/light/2.0/Android.mk
index 24d7ab13..926c6001 100644
--- a/light/2.0/Android.mk
+++ b/light/2.0/Android.mk
@@ -15,6 +15,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
15LOCAL_JAVA_LIBRARIES := \ 15LOCAL_JAVA_LIBRARIES := \
16 android.hidl.base-V1.0-java \ 16 android.hidl.base-V1.0-java \
17 17
18LOCAL_NO_STANDARD_LIBRARIES := true
19LOCAL_JAVA_LIBRARIES += core-oj hwbinder
18 20
19# 21#
20# Build types.hal (Brightness) 22# Build types.hal (Brightness)
@@ -147,6 +149,8 @@ HIDL := $(HOST_OUT_EXECUTABLES)/hidl-gen$(HOST_EXECUTABLE_SUFFIX)
147LOCAL_STATIC_JAVA_LIBRARIES := \ 149LOCAL_STATIC_JAVA_LIBRARIES := \
148 android.hidl.base-V1.0-java-static \ 150 android.hidl.base-V1.0-java-static \
149 151
152LOCAL_NO_STANDARD_LIBRARIES := true
153LOCAL_JAVA_LIBRARIES := core-oj hwbinder
150 154
151# 155#
152# Build types.hal (Brightness) 156# Build types.hal (Brightness)