summaryrefslogtreecommitdiffstats
path: root/light
diff options
context:
space:
mode:
authorSteven Moreland2017-11-28 19:19:46 -0600
committerSteven Moreland2017-11-28 19:19:46 -0600
commit7b9888217e3334a34a56f1b510e7f78b8e2b7453 (patch)
treebe7d99cb5595e32a83ae42514a600d68af9ecac5 /light
parent6a5daf8cac8fdec6a1d48a4d699f22c82e448165 (diff)
downloadplatform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.gz
platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.tar.xz
platform-hardware-interfaces-7b9888217e3334a34a56f1b510e7f78b8e2b7453.zip
Remove subdirs
Removing whenever I see these in code reviews. Test: none Merged-In: I4322f533a837d55618ec2ed2125e8966ace9d61d Change-Id: I4322f533a837d55618ec2ed2125e8966ace9d61d
Diffstat (limited to 'light')
-rw-r--r--light/Android.bp5
1 files changed, 0 insertions, 5 deletions
diff --git a/light/Android.bp b/light/Android.bp
deleted file mode 100644
index 8d2c9867..00000000
--- a/light/Android.bp
+++ /dev/null
@@ -1,5 +0,0 @@
1// This is an autogenerated file, do not edit.
2subdirs = [
3 "2.0",
4 "2.0/vts/functional",
5]