summaryrefslogtreecommitdiffstats
path: root/light
diff options
context:
space:
mode:
authorTri Vo2017-08-22 17:21:18 -0500
committerPeng Xu2017-08-25 13:48:10 -0500
commitb65c5ceff282e169de8bb7a834b498da0c737a57 (patch)
treeca80db609728049eb420592a7fbe0dde2eca496f /light
parent8d0d6f99dfbd121140549adc43f360686467e875 (diff)
downloadplatform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.tar.gz
platform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.tar.xz
platform-hardware-interfaces-b65c5ceff282e169de8bb7a834b498da0c737a57.zip
VTS tests now static link to HAL def libs.
And use VtsHalTargetTestDefaults. This is a partial cherry-pick of ag/2657080. Bug: 64040096 Test: compiles, works fine in internal master Merged-In: I8f6995e9536a9aefe283ee3effec9f5a7f03b620 Change-Id: I76d47d8546416b57055841851a9d343026cd3210
Diffstat (limited to 'light')
-rw-r--r--light/2.0/vts/functional/Android.bp15
1 files changed, 2 insertions, 13 deletions
diff --git a/light/2.0/vts/functional/Android.bp b/light/2.0/vts/functional/Android.bp
index 0558ff27..e0ec4cf1 100644
--- a/light/2.0/vts/functional/Android.bp
+++ b/light/2.0/vts/functional/Android.bp
@@ -16,19 +16,8 @@
16 16
17cc_test { 17cc_test {
18 name: "VtsHalLightV2_0TargetTest", 18 name: "VtsHalLightV2_0TargetTest",
19 defaults: ["hidl_defaults"], 19 defaults: ["VtsHalTargetTestDefaults"],
20 srcs: ["VtsHalLightV2_0TargetTest.cpp"], 20 srcs: ["VtsHalLightV2_0TargetTest.cpp"],
21 shared_libs: [ 21 static_libs: ["android.hardware.light@2.0"],
22 "libbase",
23 "libhidlbase",
24 "liblog",
25 "libutils",
26 "android.hardware.light@2.0",
27 ],
28 static_libs: ["VtsHalHidlTargetTestBase"],
29 cflags: [
30 "-O0",
31 "-g",
32 ]
33} 22}
34 23