summaryrefslogtreecommitdiffstats
path: root/media/1.0
diff options
context:
space:
mode:
authorPawin Vongmasa2016-11-30 20:44:34 -0600
committerPawin Vongmasa2016-11-30 22:00:57 -0600
commit26497205484ba80b41dd9df51ca190d785e92cb9 (patch)
tree4bdef6620e474cd1783e9df50ba92f81763a9364 /media/1.0
parent9e321eb5b6209638e1b54f281781622b256fe66e (diff)
downloadplatform-hardware-interfaces-26497205484ba80b41dd9df51ca190d785e92cb9.tar.gz
platform-hardware-interfaces-26497205484ba80b41dd9df51ca190d785e92cb9.tar.xz
platform-hardware-interfaces-26497205484ba80b41dd9df51ca190d785e92cb9.zip
Make Status an enum and move it from media to media.omx.
Bug: 31399200 Test: None. Change-Id: I28a891030f24b3d9aa2938ae61bf02b060feee05
Diffstat (limited to 'media/1.0')
-rw-r--r--media/1.0/types.hal1
1 files changed, 0 insertions, 1 deletions
diff --git a/media/1.0/types.hal b/media/1.0/types.hal
index 25931f8c..98dfe147 100644
--- a/media/1.0/types.hal
+++ b/media/1.0/types.hal
@@ -23,7 +23,6 @@ import android.hardware.graphics.common@1.0::PixelFormat;
23 */ 23 */
24typedef handle FileDescriptor; // This must have no more than one fd. 24typedef handle FileDescriptor; // This must have no more than one fd.
25typedef FileDescriptor Fence; 25typedef FileDescriptor Fence;
26typedef int32_t Status; // TODO: convert to an enum
27typedef vec<uint8_t> Bytes; 26typedef vec<uint8_t> Bytes;
28 27
29/** 28/**