summaryrefslogtreecommitdiffstats
path: root/media/1.0
diff options
context:
space:
mode:
authorTri Vo2017-02-10 14:45:17 -0600
committerTri Vo2017-02-10 14:45:19 -0600
commit85120c9490dfc53421a0eeee648acf65ac96cefb (patch)
treeb548bd2c4a4b9106c5c4816fe68e2aaa16f64e03 /media/1.0
parent57108a0dc99287319febbd13add67c35ee05e494 (diff)
downloadplatform-hardware-interfaces-85120c9490dfc53421a0eeee648acf65ac96cefb.tar.gz
platform-hardware-interfaces-85120c9490dfc53421a0eeee648acf65ac96cefb.tar.xz
platform-hardware-interfaces-85120c9490dfc53421a0eeee648acf65ac96cefb.zip
Update makefiles to use filgroup syntax.
Test: mmma hardware/interfaces Change-Id: I9f4457c78b7820c242d46359f0debe05d1b3e482
Diffstat (limited to 'media/1.0')
-rw-r--r--media/1.0/Android.bp4
1 files changed, 2 insertions, 2 deletions
diff --git a/media/1.0/Android.bp b/media/1.0/Android.bp
index 36e9effe..7518eb3f 100644
--- a/media/1.0/Android.bp
+++ b/media/1.0/Android.bp
@@ -12,7 +12,7 @@ genrule {
12 tools: ["hidl-gen"], 12 tools: ["hidl-gen"],
13 cmd: "$(location hidl-gen) -o $(genDir) -Lc++ -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.media@1.0", 13 cmd: "$(location hidl-gen) -o $(genDir) -Lc++ -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.media@1.0",
14 srcs: [ 14 srcs: [
15 "types.hal", 15 ":android.hardware.media@1.0_hal",
16 ], 16 ],
17 out: [ 17 out: [
18 "android/hardware/media/1.0/types.cpp", 18 "android/hardware/media/1.0/types.cpp",
@@ -24,7 +24,7 @@ genrule {
24 tools: ["hidl-gen"], 24 tools: ["hidl-gen"],
25 cmd: "$(location hidl-gen) -o $(genDir) -Lc++ -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.media@1.0", 25 cmd: "$(location hidl-gen) -o $(genDir) -Lc++ -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.media@1.0",
26 srcs: [ 26 srcs: [
27 "types.hal", 27 ":android.hardware.media@1.0_hal",
28 ], 28 ],
29 out: [ 29 out: [
30 "android/hardware/media/1.0/types.h", 30 "android/hardware/media/1.0/types.h",