diff options
author | Lajos Molnar | 2017-03-22 22:13:20 -0500 |
---|---|---|
committer | Pawin Vongmasa | 2017-04-08 01:49:16 -0500 |
commit | c8949ecf819facd9d71402e7b4aa483ed225aa10 (patch) | |
tree | d8fcb4288363b32e3576e61b3d4fe7d0962d997b /media/1.0 | |
parent | 0dff6286ebab52f7f0d675e9474fdd5c7ac498bf (diff) | |
download | platform-hardware-interfaces-c8949ecf819facd9d71402e7b4aa483ed225aa10.tar.gz platform-hardware-interfaces-c8949ecf819facd9d71402e7b4aa483ed225aa10.tar.xz platform-hardware-interfaces-c8949ecf819facd9d71402e7b4aa483ed225aa10.zip |
Add IOmxStore and remove IOmxNode::setQuirks.
IOmxStore is used for passing results from parsing media_codecs.xml and
related XML files to the framework. Once XML parsing is moved to the HAL
side, IOmxNode::setQuirks will not be needed anymore.
Test: Media post-submit tests on Pixel phone.
Test: Manual use of Camera, Photos, Play Movies and YouTube apps.
Bug: 36952714
Change-Id: I6b24c486c6f8afcbef6ee88a13b2b5bb08d3e656
Diffstat (limited to 'media/1.0')
-rw-r--r-- | media/1.0/types.hal | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/media/1.0/types.hal b/media/1.0/types.hal index 1f9c4dc4..bb1a73bd 100644 --- a/media/1.0/types.hal +++ b/media/1.0/types.hal | |||
@@ -1,5 +1,5 @@ | |||
1 | /* | 1 | /* |
2 | * Copyright (C) 2016 The Android Open Source Project | 2 | * Copyright (C) 2017 The Android Open Source Project |
3 | * | 3 | * |
4 | * Licensed under the Apache License, Version 2.0 (the "License"); | 4 | * Licensed under the Apache License, Version 2.0 (the "License"); |
5 | * you may not use this file except in compliance with the License. | 5 | * you may not use this file except in compliance with the License. |