summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRay Essick2018-06-01 18:22:29 -0500
committerRay Essick2018-06-01 18:34:54 -0500
commit68df40f9cf3b8be9c9453b9468f73dc6e049ad20 (patch)
tree6355731ae302d046c16615ef29f4818b83a021b4 /media/omx/1.0
parent739c3177ea3228a26ae7a8293158f417d6105dff (diff)
downloadplatform-hardware-interfaces-68df40f9cf3b8be9c9453b9468f73dc6e049ad20.tar.gz
platform-hardware-interfaces-68df40f9cf3b8be9c9453b9468f73dc6e049ad20.tar.xz
platform-hardware-interfaces-68df40f9cf3b8be9c9453b9468f73dc6e049ad20.zip
VtsHalMediaOmx should test functionality only
The tests insisted on presence of codecs as well as functionality, but the list it reads is a superset of what may be on the device. Modified so that if a codec is not present, we ignore it rather than failing the test. The Vts tests that check OMX Store are being augmented to ensure any advertised codecs are indeed present. Bug: 80029024 Bug: 80530946 Test: vts run VtsHalMediaOmxV1_0Host Change-Id: Icd6d049c5c0d31f47ef3dbda52d6927e38bd894d
Diffstat (limited to 'media/omx/1.0')
-rw-r--r--media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioDecTest.cpp5
-rw-r--r--media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioEncTest.cpp5
-rw-r--r--media/omx/1.0/vts/functional/component/VtsHalMediaOmxV1_0TargetComponentTest.cpp5
-rw-r--r--media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoDecTest.cpp5
-rw-r--r--media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoEncTest.cpp5
5 files changed, 25 insertions, 0 deletions
diff --git a/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioDecTest.cpp b/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioDecTest.cpp
index 42f99471..725e2904 100644
--- a/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioDecTest.cpp
+++ b/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioDecTest.cpp
@@ -86,6 +86,11 @@ class AudioDecHidlTest : public ::testing::VtsHalHidlTargetTestBase {
86 this->omxNode = _nl; 86 this->omxNode = _nl;
87 }) 87 })
88 .isOk()); 88 .isOk());
89 if (status == android::hardware::media::omx::V1_0::Status::NAME_NOT_FOUND) {
90 disableTest = true;
91 std::cout << "[ WARN ] Test Disabled, component not present\n";
92 return;
93 }
89 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK); 94 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
90 ASSERT_NE(omxNode, nullptr); 95 ASSERT_NE(omxNode, nullptr);
91 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role"; 96 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";
diff --git a/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioEncTest.cpp b/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioEncTest.cpp
index d5f1f2da..0ebab886 100644
--- a/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioEncTest.cpp
+++ b/media/omx/1.0/vts/functional/audio/VtsHalMediaOmxV1_0TargetAudioEncTest.cpp
@@ -86,6 +86,11 @@ class AudioEncHidlTest : public ::testing::VtsHalHidlTargetTestBase {
86 this->omxNode = _nl; 86 this->omxNode = _nl;
87 }) 87 })
88 .isOk()); 88 .isOk());
89 if (status == android::hardware::media::omx::V1_0::Status::NAME_NOT_FOUND) {
90 disableTest = true;
91 std::cout << "[ WARN ] Test Disabled, component not present\n";
92 return;
93 }
89 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK); 94 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
90 ASSERT_NE(omxNode, nullptr); 95 ASSERT_NE(omxNode, nullptr);
91 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role"; 96 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";
diff --git a/media/omx/1.0/vts/functional/component/VtsHalMediaOmxV1_0TargetComponentTest.cpp b/media/omx/1.0/vts/functional/component/VtsHalMediaOmxV1_0TargetComponentTest.cpp
index f7c84336..7750a12f 100644
--- a/media/omx/1.0/vts/functional/component/VtsHalMediaOmxV1_0TargetComponentTest.cpp
+++ b/media/omx/1.0/vts/functional/component/VtsHalMediaOmxV1_0TargetComponentTest.cpp
@@ -80,6 +80,11 @@ class ComponentHidlTest : public ::testing::VtsHalHidlTargetTestBase {
80 this->omxNode = _nl; 80 this->omxNode = _nl;
81 }) 81 })
82 .isOk()); 82 .isOk());
83 if (status == android::hardware::media::omx::V1_0::Status::NAME_NOT_FOUND) {
84 disableTest = true;
85 std::cout << "[ WARN ] Test Disabled, component not present\n";
86 return;
87 }
83 ASSERT_EQ(status, android::hardware::media::omx::V1_0::Status::OK); 88 ASSERT_EQ(status, android::hardware::media::omx::V1_0::Status::OK);
84 ASSERT_NE(omxNode, nullptr); 89 ASSERT_NE(omxNode, nullptr);
85 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role"; 90 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";
diff --git a/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoDecTest.cpp b/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoDecTest.cpp
index 40e76c9a..1db9f753 100644
--- a/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoDecTest.cpp
+++ b/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoDecTest.cpp
@@ -87,6 +87,11 @@ class VideoDecHidlTest : public ::testing::VtsHalHidlTargetTestBase {
87 this->omxNode = _nl; 87 this->omxNode = _nl;
88 }) 88 })
89 .isOk()); 89 .isOk());
90 if (status == android::hardware::media::omx::V1_0::Status::NAME_NOT_FOUND) {
91 disableTest = true;
92 std::cout << "[ WARN ] Test Disabled, component not present\n";
93 return;
94 }
90 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK); 95 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
91 ASSERT_NE(omxNode, nullptr); 96 ASSERT_NE(omxNode, nullptr);
92 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role"; 97 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";
diff --git a/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoEncTest.cpp b/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoEncTest.cpp
index 2056d9e6..a740a809 100644
--- a/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoEncTest.cpp
+++ b/media/omx/1.0/vts/functional/video/VtsHalMediaOmxV1_0TargetVideoEncTest.cpp
@@ -100,6 +100,11 @@ class VideoEncHidlTest : public ::testing::VtsHalHidlTargetTestBase {
100 this->omxNode = _nl; 100 this->omxNode = _nl;
101 }) 101 })
102 .isOk()); 102 .isOk());
103 if (status == android::hardware::media::omx::V1_0::Status::NAME_NOT_FOUND) {
104 disableTest = true;
105 std::cout << "[ WARN ] Test Disabled, component not present\n";
106 return;
107 }
103 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK); 108 ASSERT_EQ(status, ::android::hardware::media::omx::V1_0::Status::OK);
104 ASSERT_NE(omxNode, nullptr); 109 ASSERT_NE(omxNode, nullptr);
105 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role"; 110 ASSERT_NE(gEnv->getRole().empty(), true) << "Invalid Component Role";