summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRam Mohan M2017-07-04 08:51:19 -0500
committerPawin Vongmasa2017-08-01 22:10:41 -0500
commitbf556d1b91f112405411a3655c582612fe060821 (patch)
treec2d72c3eadd1a133d22085b690b6fe32a58dff00 /media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis
parent5b25fa66ca58f7f7b11aa890973eb61ecdbf314e (diff)
downloadplatform-hardware-interfaces-bf556d1b91f112405411a3655c582612fe060821.tar.gz
platform-hardware-interfaces-bf556d1b91f112405411a3655c582612fe060821.tar.xz
platform-hardware-interfaces-bf556d1b91f112405411a3655c582612fe060821.zip
bug fix: output colorformat configuration fixed
The eColorFormat field in OMX_PARAM_PORTDEFINITIONTYPE structure has no effect on the component. This has to be configured from OMX_VIDEO_PARAM_PORTFORMATTYPE. This is corrected. This color format information is passed to graphic buffer during its allocation Bug: 63796949 Change-Id: I51b1e59631647d1291ecfac373781ac5e5a0ffd5
Diffstat (limited to 'media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis')
-rw-r--r--[-rwxr-xr-x]media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbisbin147450 -> 147450 bytes
1 files changed, 0 insertions, 0 deletions
diff --git a/media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis b/media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis
index 404c5f81..404c5f81 100755..100644
--- a/media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis
+++ b/media/res/bbb_vorbis_stereo_128kbps_48000hz.vorbis
Binary files differ