summaryrefslogtreecommitdiffstats
path: root/media/res
diff options
context:
space:
mode:
authorRam Mohan M2017-04-26 01:40:01 -0500
committerZhuoyao Zhang2017-05-03 01:44:26 -0500
commit23c658f118fe66c84a2812830d0ae7bc7afb90e9 (patch)
tree7a222497739be3a43a05da165015e47a8c80f878 /media/res
parent76061d7881328a94f3eb0a87520dfc71d9fc5e55 (diff)
downloadplatform-hardware-interfaces-23c658f118fe66c84a2812830d0ae7bc7afb90e9.tar.gz
platform-hardware-interfaces-23c658f118fe66c84a2812830d0ae7bc7afb90e9.tar.xz
platform-hardware-interfaces-23c658f118fe66c84a2812830d0ae7bc7afb90e9.zip
Omx VTS tests
Bug: 32023356 Test: make vts. preload elementary stream information during decoding instead of using extractor to get the frame boundaries, frame flags and timestamp information, they are read from a metadata file in the resources directory on demand. Instead of doing it on demand, we load the entire file information and use it. This modification comes in handy for future test fixtures Change-Id: I3a434018111eb66008f17c24b4c2c16d0db22ed1 bug fix: wait on input consumption after queuing all the frames that need to be processed by the component, the application continues its job of deinitializing the component before ensuring all the inputs were decoded. This is corrected. Change-Id: I09a11fd5badabe2889ba243383145be07be51953 add end of stream test for audio decoder component is provided an input with nFlags field set OMX_BUFFERFLAG_EOS. the application expects this flag to be returned via one of its output buffers. this flag is passed to the component at different timings to test the robustness. Change-Id: I00e3fdd5ef50d93f2620d8b0e9fc3c358de428d7 add timestamp deviation test for decoder components the list of timestamps received from the component is compared with the list provided to the component for any differences Change-Id: Ifcc16b7a00f58e1c1dfdba9f538d307ddcbfcc71 add option to configure resource files path default location of resource files is /sdcard/media/. client can provide choice of this location via the option -P. example: VtsHalMediaOmxV1_0TargetVideoDecTest -C <component> -R <role> -P /sdcard/res/ Change-Id: Ib8d3af03c19a171e3bbb9839f7e331cbe576b24b add flush test for audio & video dec components while decoding a group of frames, flush call is made and it is checked if all the i/o buffers are sent back to client. we then seek to the next keyframe and test for decoding. monotonous increase of timestamps is ensured. Change-Id: Id48c76c157ebdfdefd3003e57519da3bd9715973
Diffstat (limited to 'media/res')
-rw-r--r--media/res/bbb_avc_1920x1080_5000kbps_30fps.info10
-rw-r--r--media/res/bbb_h263_352x288_300kbps_12fps.h263bin0 -> 514142 bytes
-rw-r--r--media/res/bbb_h263_352x288_300kbps_12fps.info122
-rw-r--r--media/res/bbb_hevc_640x360_1600kbps_30fps.hevcbin0 -> 2001167 bytes
-rw-r--r--media/res/bbb_hevc_640x360_1600kbps_30fps.info302
-rw-r--r--media/res/bbb_mp3_stereo_192kbps_48000hz.info828
-rw-r--r--media/res/bbb_mpeg2_176x144_105kbps_25fps.info249
-rw-r--r--media/res/bbb_mpeg2_176x144_105kbps_25fps.m2vbin0 -> 344852 bytes
-rw-r--r--media/res/bbb_mpeg4_1280x720_1000kbps_25fps.info251
-rw-r--r--media/res/bbb_mpeg4_1280x720_1000kbps_25fps.m4vbin0 -> 1420013 bytes
-rw-r--r--media/res/bbb_vp8_640x360_2mbps_30fps.info300
-rw-r--r--media/res/bbb_vp8_640x360_2mbps_30fps.vp8bin0 -> 2478355 bytes
-rw-r--r--media/res/bbb_vp9_640x360_1600kbps_30fps.info300
-rw-r--r--media/res/bbb_vp9_640x360_1600kbps_30fps.vp9bin0 -> 1985731 bytes
-rw-r--r--media/res/sine_amrnb_1ch_12kbps_8000hz.info1666
15 files changed, 2776 insertions, 1252 deletions
diff --git a/media/res/bbb_avc_1920x1080_5000kbps_30fps.info b/media/res/bbb_avc_1920x1080_5000kbps_30fps.info
index 2f9faef6..feaf9748 100644
--- a/media/res/bbb_avc_1920x1080_5000kbps_30fps.info
+++ b/media/res/bbb_avc_1920x1080_5000kbps_30fps.info
@@ -1,6 +1,6 @@
131 0 0 131 128 0
28 0 0 28 128 0
3481702 1 0 3481702 32 0
4137895 0 33333 4137895 0 33333
581863 0 100000 581863 0 100000
698914 0 133333 698914 0 133333
@@ -44,7 +44,7 @@
444028 0 1700000 444028 0 1700000
452303 0 1766666 452303 0 1766666
46845 0 1800000 46845 0 1800000
47191414 1 1833333 47191414 32 1833333
4813266 0 1866666 4813266 0 1866666
4916120 0 1933333 4916120 0 1933333
5019751 0 1966666 5019751 0 1966666
@@ -137,7 +137,7 @@
13710305 0 5600000 13710305 0 5600000
13810120 0 5633333 13810120 0 5633333
1397706 0 5666666 1397706 0 5666666
140112698 1 5700000 140112698 32 5700000
1411544 0 5766666 1411544 0 5766666
1421285 0 5800000 1421285 0 5800000
1431576 0 5833333 1431576 0 5833333
diff --git a/media/res/bbb_h263_352x288_300kbps_12fps.h263 b/media/res/bbb_h263_352x288_300kbps_12fps.h263
new file mode 100644
index 00000000..652581f5
--- /dev/null
+++ b/media/res/bbb_h263_352x288_300kbps_12fps.h263
Binary files differ
diff --git a/media/res/bbb_h263_352x288_300kbps_12fps.info b/media/res/bbb_h263_352x288_300kbps_12fps.info
new file mode 100644
index 00000000..66873d47
--- /dev/null
+++ b/media/res/bbb_h263_352x288_300kbps_12fps.info
@@ -0,0 +1,122 @@
126362 32 0
212023 0 83333
310647 0 166666
410269 0 250000
511076 0 333333
611104 0 416666
75909 0 500000
84291 0 583333
95149 0 666666
105353 0 750000
115185 0 833333
122736 0 916666
1321575 32 1000000
142196 0 1083333
154340 0 1166666
163109 0 1250000
174410 0 1333333
181731 0 1416666
194557 0 1500000
203376 0 1583333
211352 0 1666666
222844 0 1750000
231787 0 1833333
241088 0 1916666
2536843 32 2000000
262520 0 2083333
273749 0 2166666
283784 0 2250000
293402 0 2333333
303795 0 2416666
312345 0 2500000
323142 0 2583333
332948 0 2666666
342018 0 2750000
355133 0 2833333
362276 0 2916666
3723468 32 3000000
381522 0 3083333
392299 0 3166666
403273 0 3250000
412630 0 3333333
422915 0 3416666
433032 0 3500000
441890 0 3583333
453718 0 3666666
461990 0 3750000
473139 0 3833333
481806 0 3916666
4923208 32 4000000
501419 0 4083333
512263 0 4166666
523131 0 4250000
532645 0 4333333
541880 0 4416666
552239 0 4500000
563637 0 4583333
571941 0 4666666
581577 0 4750000
593777 0 4833333
601816 0 4916666
6119601 32 5000000
621104 0 5083333
632808 0 5166666
642411 0 5250000
652159 0 5333333
662411 0 5416666
672408 0 5500000
682388 0 5583333
692418 0 5666666
701481 0 5750000
711926 0 5833333
729022 32 5916666
73292 0 6000000
74701 0 6083333
75747 0 6166666
762059 0 6250000
771693 0 6333333
782078 0 6416666
792975 0 6500000
801317 0 6583333
811742 0 6666666
821019 0 6750000
831053 0 6833333
8414183 32 6916666
851467 0 7000000
86994 0 7083333
871709 0 7166666
88838 0 7250000
891328 0 7333333
902292 0 7416666
911829 0 7500000
921728 0 7583333
932436 0 7666666
941852 0 7750000
952190 0 7833333
9615167 32 7916666
971188 0 8000000
982070 0 8083333
993316 0 8166666
1002636 0 8250000
101950 0 8333333
1021260 0 8416666
103906 0 8500000
1041294 0 8583333
1051298 0 8666666
1061897 0 8750000
1071348 0 8833333
10813194 32 8916666
1091042 0 9000000
1101258 0 9083333
1111457 0 9166666
112990 0 9250000
113900 0 9333333
114963 0 9416666
1153448 0 9500000
116774 0 9583333
1171075 0 9666666
118750 0 9750000
1191054 0 9833333
12013139 32 9916666
1213104 0 10000000
1223366 0 10083333
diff --git a/media/res/bbb_hevc_640x360_1600kbps_30fps.hevc b/media/res/bbb_hevc_640x360_1600kbps_30fps.hevc
new file mode 100644
index 00000000..651f7cfc
--- /dev/null
+++ b/media/res/bbb_hevc_640x360_1600kbps_30fps.hevc
Binary files differ
diff --git a/media/res/bbb_hevc_640x360_1600kbps_30fps.info b/media/res/bbb_hevc_640x360_1600kbps_30fps.info
new file mode 100644
index 00000000..69e55540
--- /dev/null
+++ b/media/res/bbb_hevc_640x360_1600kbps_30fps.info
@@ -0,0 +1,302 @@
11075 128 0
21075 128 0
368613 32 66687
419025 0 199687
52405 0 133687
6777 0 99687
7681 0 166687
820254 0 333687
92927 0 266687
10766 0 233687
11658 0 299687
1220786 0 466687
134214 0 399687
14609 0 366687
15661 0 433687
1620838 0 599687
174209 0 533687
18506 0 499687
19586 0 566687
2020415 0 733687
214207 0 666687
22427 0 633687
23514 0 699687
2424457 0 899687
251904 0 833687
26921 0 766687
27992 0 799687
28543 0 866687
2924342 0 1066687
301822 0 999687
31840 0 933687
32892 0 966687
33715 0 1033687
3422893 0 1233687
351618 0 1166687
36881 0 1099687
37890 0 1133687
38794 0 1199687
3924292 0 1399687
401673 0 1333687
41755 0 1266687
42810 0 1299687
43588 0 1366687
4419828 0 1533687
451538 0 1466687
46894 0 1433687
47933 0 1499687
4819853 0 1666687
492011 0 1599687
50981 0 1566687
51900 0 1633687
5222869 0 1833687
531562 0 1766687
54842 0 1699687
55765 0 1733687
56665 0 1799687
5722346 0 1966687
582245 0 1899687
59516 0 1866687
60604 0 1933687
6124333 0 2099687
621765 0 2033687
63318 0 1999687
64320 0 2066687
6518577 0 2199687
661123 0 2166687
67337 0 2133687
6817509 0 2299687
69869 0 2266687
70901 0 2233687
7123366 0 2433687
721217 0 2366687
73380 0 2333687
74347 0 2399687
7519542 0 2533687
761887 0 2499687
77467 0 2466687
7818939 0 2666687
792863 0 2599687
80317 0 2566687
81272 0 2633687
8219353 0 2799687
832092 0 2733687
84203 0 2699687
85310 0 2766687
8618800 0 2933687
872038 0 2866687
88242 0 2833687
89199 0 2899687
9017452 0 3099687
911060 0 3033687
92301 0 2966687
93452 0 2999687
94256 0 3066687
9521352 0 3199687
96409 0 3166687
97173 0 3133687
9819142 0 3299687
99642 0 3266687
100468 0 3233687
10119066 0 3433687
102635 0 3366687
103197 0 3333687
104190 0 3399687
10518813 0 3566687
106969 0 3499687
107165 0 3466687
108203 0 3533687
10917362 0 3733687
110246 0 3666687
111236 0 3599687
112174 0 3633687
113164 0 3699687
11417081 0 3899687
115353 0 3833687
116222 0 3766687
117181 0 3799687
118148 0 3866687
11910835 0 3999687
120185 0 3966687
121139 0 3933687
1227510 0 4133687
123149 0 4066687
124129 0 4033687
125132 0 4099687
1261063 0 4166687
127805 0 4266687
128157 0 4233687
129394 0 4199687
13090840 0 4399687
1316159 0 4333687
1321752 0 4299687
133985 0 4366687
13431338 0 4533687
1353390 0 4466687
136772 0 4433687
137781 0 4499687
13831084 0 4666687
1393498 0 4599687
140818 0 4566687
141881 0 4633687
14230416 0 4799687
1433265 0 4733687
144815 0 4699687
145790 0 4766687
14631053 0 4933687
1473106 0 4866687
148708 0 4833687
149713 0 4899687
15030230 0 5066687
1513214 0 4999687
152639 0 4966687
153768 0 5033687
15429657 0 5199687
1553013 0 5133687
156622 0 5099687
157720 0 5166687
15829344 0 5333687
1593196 0 5266687
160713 0 5233687
161775 0 5299687
16230420 0 5466687
1633374 0 5399687
164803 0 5366687
165717 0 5433687
16629960 0 5599687
1673283 0 5533687
168793 0 5499687
169790 0 5566687
17031011 0 5733687
1713397 0 5666687
172809 0 5633687
173831 0 5699687
17431194 0 5866687
1753401 0 5799687
176807 0 5766687
177827 0 5833687
17830326 0 5999687
1793186 0 5933687
180818 0 5899687
181863 0 5966687
18231559 0 6133687
1833364 0 6066687
184840 0 6033687
185919 0 6099687
18632013 0 6266687
1873495 0 6199687
188871 0 6166687
189803 0 6233687
19030294 0 6399687
1913153 0 6333687
192716 0 6299687
193812 0 6366687
19429952 0 6533687
1953299 0 6466687
196801 0 6433687
197749 0 6499687
19830598 0 6666687
1993536 0 6599687
200887 0 6566687
201850 0 6633687
20217246 0 6699687
20331110 0 6833687
2043198 0 6766687
205809 0 6733687
206836 0 6799687
20729784 0 6966687
2083155 0 6899687
209859 0 6866687
210958 0 6933687
21130666 0 7099687
2123371 0 7033687
213886 0 6999687
214861 0 7066687
21530416 0 7233687
2163350 0 7166687
217917 0 7133687
218987 0 7199687
21929509 0 7366687
2203574 0 7299687
221972 0 7266687
222885 0 7333687
22330872 0 7499687
2243399 0 7433687
225898 0 7399687
2261027 0 7466687
22731155 0 7633687
2283454 0 7566687
229965 0 7533687
230841 0 7599687
23128487 0 7766687
2323616 0 7699687
233921 0 7666687
234991 0 7733687
23523208 0 7899687
2363551 0 7833687
237918 0 7799687
238894 0 7866687
23916982 0 8033687
2403458 0 7966687
241844 0 7933687
242943 0 7999687
24330396 0 8199687
2444963 0 8133687
2451416 0 8066687
2461639 0 8099687
247524 0 8166687
2481368 0 8299687
249565 0 8266687
250392 0 8233687
25141317 32 8399687
252185 0 8366687
253477 0 8333687
2545342 0 8533687
2551275 0 8466687
256121 0 8433687
257982 0 8499687
2586465 0 8699687
2592606 0 8633687
2601163 0 8566687
261943 0 8599687
2621186 0 8666687
26311593 0 8833687
2643122 0 8766687
2651278 0 8733687
2661593 0 8799687
2679099 0 8999687
268978 0 8933687
269748 0 8866687
270835 0 8899687
271364 0 8966687
2724799 0 9099687
273365 0 9066687
274215 0 9033687
2754367 0 9199687
276302 0 9166687
277480 0 9133687
2786180 0 9333687
279771 0 9266687
280246 0 9233687
281281 0 9299687
2824636 0 9399687
283211 0 9366687
2844037 0 9499687
285382 0 9466687
286486 0 9433687
2873975 0 9599687
288312 0 9566687
289474 0 9533687
2906880 0 9733687
2911116 0 9666687
292206 0 9633687
293698 0 9699687
2946254 0 9899687
2952581 0 9833687
2961303 0 9766687
297985 0 9799687
298967 0 9866687
2996486 0 10033687
3003555 0 9966687
3011430 0 9933687
3021605 0 9999687
diff --git a/media/res/bbb_mp3_stereo_192kbps_48000hz.info b/media/res/bbb_mp3_stereo_192kbps_48000hz.info
index 21fbfd4b..00c48691 100644
--- a/media/res/bbb_mp3_stereo_192kbps_48000hz.info
+++ b/media/res/bbb_mp3_stereo_192kbps_48000hz.info
@@ -1,414 +1,414 @@
1576 1 0 1576 32 0
2576 1 24000 2576 32 24000
3576 1 48000 3576 32 48000
4576 1 72000 4576 32 72000
5576 1 96000 5576 32 96000
6576 1 120000 6576 32 120000
7576 1 144000 7576 32 144000
8576 1 168000 8576 32 168000
9576 1 192000 9576 32 192000
10576 1 216000 10576 32 216000
11576 1 240000 11576 32 240000
12576 1 264000 12576 32 264000
13576 1 288000 13576 32 288000
14576 1 312000 14576 32 312000
15576 1 336000 15576 32 336000
16576 1 360000 16576 32 360000
17576 1 384000 17576 32 384000
18576 1 408000 18576 32 408000
19576 1 432000 19576 32 432000
20576 1 456000 20576 32 456000
21576 1 480000 21576 32 480000
22576 1 504000 22576 32 504000
23576 1 528000 23576 32 528000
24576 1 552000 24576 32 552000
25576 1 576000 25576 32 576000
26576 1 600000 26576 32 600000
27576 1 624000 27576 32 624000
28576 1 648000 28576 32 648000
29576 1 672000 29576 32 672000
30576 1 696000 30576 32 696000
31576 1 720000 31576 32 720000
32576 1 744000 32576 32 744000
33576 1 768000 33576 32 768000
34576 1 792000 34576 32 792000
35576 1 816000 35576 32 816000
36576 1 840000 36576 32 840000
37576 1 864000 37576 32 864000
38576 1 888000 38576 32 888000
39576 1 912000 39576 32 912000
40576 1 936000 40576 32 936000
41576 1 960000 41576 32 960000
42576 1 984000 42576 32 984000
43576 1 1008000 43576 32 1008000
44576 1 1032000 44576 32 1032000
45576 1 1056000 45576 32 1056000
46576 1 1080000 46576 32 1080000
47576 1 1104000 47576 32 1104000
48576 1 1128000 48576 32 1128000
49576 1 1152000 49576 32 1152000
50576 1 1176000 50576 32 1176000
51576 1 1200000 51576 32 1200000
52576 1 1224000 52576 32 1224000
53576 1 1248000 53576 32 1248000
54576 1 1272000 54576 32 1272000
55576 1 1296000 55576 32 1296000
56576 1 1320000 56576 32 1320000
57576 1 1344000 57576 32 1344000
58576 1 1368000 58576 32 1368000
59576 1 1392000 59576 32 1392000
60576 1 1416000 60576 32 1416000
61576 1 1440000 61576 32 1440000
62576 1 1464000 62576 32 1464000
63576 1 1488000 63576 32 1488000
64576 1 1512000 64576 32 1512000
65576 1 1536000 65576 32 1536000
66576 1 1560000 66576 32 1560000
67576 1 1584000 67576 32 1584000
68576 1 1608000 68576 32 1608000
69576 1 1632000 69576 32 1632000
70576 1 1656000 70576 32 1656000
71576 1 1680000 71576 32 1680000
72576 1 1704000 72576 32 1704000
73576 1 1728000 73576 32 1728000
74576 1 1752000 74576 32 1752000
75576 1 1776000 75576 32 1776000
76576 1 1800000 76576 32 1800000
77576 1 1824000 77576 32 1824000
78576 1 1848000 78576 32 1848000
79576 1 1872000 79576 32 1872000
80576 1 1896000 80576 32 1896000
81576 1 1920000 81576 32 1920000
82576 1 1944000 82576 32 1944000
83576 1 1968000 83576 32 1968000
84576 1 1992000 84576 32 1992000
85576 1 2016000 85576 32 2016000
86576 1 2040000 86576 32 2040000
87576 1 2064000 87576 32 2064000
88576 1 2088000 88576 32 2088000
89576 1 2112000 89576 32 2112000
90576 1 2136000 90576 32 2136000
91576 1 2160000 91576 32 2160000
92576 1 2184000 92576 32 2184000
93576 1 2208000 93576 32 2208000
94576 1 2232000 94576 32 2232000
95576 1 2256000 95576 32 2256000
96576 1 2280000 96576 32 2280000
97576 1 2304000 97576 32 2304000
98576 1 2328000 98576 32 2328000
99576 1 2352000 99576 32 2352000
100576 1 2376000 100576 32 2376000
101576 1 2400000 101576 32 2400000
102576 1 2424000 102576 32 2424000
103576 1 2448000 103576 32 2448000
104576 1 2472000 104576 32 2472000
105576 1 2496000 105576 32 2496000
106576 1 2520000 106576 32 2520000
107576 1 2544000 107576 32 2544000
108576 1 2568000 108576 32 2568000
109576 1 2592000 109576 32 2592000
110576 1 2616000 110576 32 2616000
111576 1 2640000 111576 32 2640000
112576 1 2664000 112576 32 2664000
113576 1 2688000 113576 32 2688000
114576 1 2712000 114576 32 2712000
115576 1 2736000 115576 32 2736000
116576 1 2760000 116576 32 2760000
117576 1 2784000 117576 32 2784000
118576 1 2808000 118576 32 2808000
119576 1 2832000 119576 32 2832000
120576 1 2856000 120576 32 2856000
121576 1 2880000 121576 32 2880000
122576 1 2904000 122576 32 2904000
123576 1 2928000 123576 32 2928000
124576 1 2952000 124576 32 2952000
125576 1 2976000 125576 32 2976000
126576 1 3000000 126576 32 3000000
127576 1 3024000 127576 32 3024000
128576 1 3048000 128576 32 3048000
129576 1 3072000 129576 32 3072000
130576 1 3096000 130576 32 3096000
131576 1 3120000 131576 32 3120000
132576 1 3144000 132576 32 3144000
133576 1 3168000 133576 32 3168000
134576 1 3192000 134576 32 3192000
135576 1 3216000 135576 32 3216000
136576 1 3240000 136576 32 3240000
137576 1 3264000 137576 32 3264000
138576 1 3288000 138576 32 3288000
139576 1 3312000 139576 32 3312000
140576 1 3336000 140576 32 3336000
141576 1 3360000 141576 32 3360000
142576 1 3384000 142576 32 3384000
143576 1 3408000 143576 32 3408000
144576 1 3432000 144576 32 3432000
145576 1 3456000 145576 32 3456000
146576 1 3480000 146576 32 3480000
147576 1 3504000 147576 32 3504000
148576 1 3528000 148576 32 3528000
149576 1 3552000 149576 32 3552000
150576 1 3576000 150576 32 3576000
151576 1 3600000 151576 32 3600000
152576 1 3624000 152576 32 3624000
153576 1 3648000 153576 32 3648000
154576 1 3672000 154576 32 3672000
155576 1 3696000 155576 32 3696000
156576 1 3720000 156576 32 3720000
157576 1 3744000 157576 32 3744000
158576 1 3768000 158576 32 3768000
159576 1 3792000 159576 32 3792000
160576 1 3816000 160576 32 3816000
161576 1 3840000 161576 32 3840000
162576 1 3864000 162576 32 3864000
163576 1 3888000 163576 32 3888000
164576 1 3912000 164576 32 3912000
165576 1 3936000 165576 32 3936000
166576 1 3960000 166576 32 3960000
167576 1 3984000 167576 32 3984000
168576 1 4008000 168576 32 4008000
169576 1 4032000 169576 32 4032000
170576 1 4056000 170576 32 4056000
171576 1 4080000 171576 32 4080000
172576 1 4104000 172576 32 4104000
173576 1 4128000 173576 32 4128000
174576 1 4152000 174576 32 4152000
175576 1 4176000 175576 32 4176000
176576 1 4200000 176576 32 4200000
177576 1 4224000 177576 32 4224000
178576 1 4248000 178576 32 4248000
179576 1 4272000 179576 32 4272000
180576 1 4296000 180576 32 4296000
181576 1 4320000 181576 32 4320000
182576 1 4344000 182576 32 4344000
183576 1 4368000 183576 32 4368000
184576 1 4392000 184576 32 4392000
185576 1 4416000 185576 32 4416000
186576 1 4440000 186576 32 4440000
187576 1 4464000 187576 32 4464000
188576 1 4488000 188576 32 4488000
189576 1 4512000 189576 32 4512000
190576 1 4536000 190576 32 4536000
191576 1 4560000 191576 32 4560000
192576 1 4584000 192576 32 4584000
193576 1 4608000 193576 32 4608000
194576 1 4632000 194576 32 4632000
195576 1 4656000 195576 32 4656000
196576 1 4680000 196576 32 4680000
197576 1 4704000 197576 32 4704000
198576 1 4728000 198576 32 4728000
199576 1 4752000 199576 32 4752000
200576 1 4776000 200576 32 4776000
201576 1 4800000 201576 32 4800000
202576 1 4824000 202576 32 4824000
203576 1 4848000 203576 32 4848000
204576 1 4872000 204576 32 4872000
205576 1 4896000 205576 32 4896000
206576 1 4920000 206576 32 4920000
207576 1 4944000 207576 32 4944000
208576 1 4968000 208576 32 4968000
209576 1 4992000 209576 32 4992000
210576 1 5016000 210576 32 5016000
211576 1 5040000 211576 32 5040000
212576 1 5064000 212576 32 5064000
213576 1 5088000 213576 32 5088000
214576 1 5112000 214576 32 5112000
215576 1 5136000 215576 32 5136000
216576 1 5160000 216576 32 5160000
217576 1 5184000 217576 32 5184000
218576 1 5208000 218576 32 5208000
219576 1 5232000 219576 32 5232000
220576 1 5256000 220576 32 5256000
221576 1 5280000 221576 32 5280000
222576 1 5304000 222576 32 5304000
223576 1 5328000 223576 32 5328000
224576 1 5352000 224576 32 5352000
225576 1 5376000 225576 32 5376000
226576 1 5400000 226576 32 5400000
227576 1 5424000 227576 32 5424000
228576 1 5448000 228576 32 5448000
229576 1 5472000 229576 32 5472000
230576 1 5496000 230576 32 5496000
231576 1 5520000 231576 32 5520000
232576 1 5544000 232576 32 5544000
233576 1 5568000 233576 32 5568000
234576 1 5592000 234576 32 5592000
235576 1 5616000 235576 32 5616000
236576 1 5640000 236576 32 5640000
237576 1 5664000 237576 32 5664000
238576 1 5688000 238576 32 5688000
239576 1 5712000 239576 32 5712000
240576 1 5736000 240576 32 5736000
241576 1 5760000 241576 32 5760000
242576 1 5784000 242576 32 5784000
243576 1 5808000 243576 32 5808000
244576 1 5832000 244576 32 5832000
245576 1 5856000 245576 32 5856000
246576 1 5880000 246576 32 5880000
247576 1 5904000 247576 32 5904000
248576 1 5928000 248576 32 5928000
249576 1 5952000 249576 32 5952000
250576 1 5976000 250576 32 5976000
251576 1 6000000 251576 32 6000000
252576 1 6024000 252576 32 6024000
253576 1 6048000 253576 32 6048000
254576 1 6072000 254576 32 6072000
255576 1 6096000 255576 32 6096000
256576 1 6120000 256576 32 6120000
257576 1 6144000 257576 32 6144000
258576 1 6168000 258576 32 6168000
259576 1 6192000 259576 32 6192000
260576 1 6216000 260576 32 6216000
261576 1 6240000 261576 32 6240000
262576 1 6264000 262576 32 6264000
263576 1 6288000 263576 32 6288000
264576 1 6312000 264576 32 6312000
265576 1 6336000 265576 32 6336000
266576 1 6360000 266576 32 6360000
267576 1 6384000 267576 32 6384000
268576 1 6408000 268576 32 6408000
269576 1 6432000 269576 32 6432000
270576 1 6456000 270576 32 6456000
271576 1 6480000 271576 32 6480000
272576 1 6504000 272576 32 6504000
273576 1 6528000 273576 32 6528000
274576 1 6552000 274576 32 6552000
275576 1 6576000 275576 32 6576000
276576 1 6600000 276576 32 6600000
277576 1 6624000 277576 32 6624000
278576 1 6648000 278576 32 6648000
279576 1 6672000 279576 32 6672000
280576 1 6696000 280576 32 6696000
281576 1 6720000 281576 32 6720000
282576 1 6744000 282576 32 6744000
283576 1 6768000 283576 32 6768000
284576 1 6792000 284576 32 6792000
285576 1 6816000 285576 32 6816000
286576 1 6840000 286576 32 6840000
287576 1 6864000 287576 32 6864000
288576 1 6888000 288576 32 6888000
289576 1 6912000 289576 32 6912000
290576 1 6936000 290576 32 6936000
291576 1 6960000 291576 32 6960000
292576 1 6984000 292576 32 6984000
293576 1 7008000 293576 32 7008000
294576 1 7032000 294576 32 7032000
295576 1 7056000 295576 32 7056000
296576 1 7080000 296576 32 7080000
297576 1 7104000 297576 32 7104000
298576 1 7128000 298576 32 7128000
299576 1 7152000 299576 32 7152000
300576 1 7176000 300576 32 7176000
301576 1 7200000 301576 32 7200000
302576 1 7224000 302576 32 7224000
303576 1 7248000 303576 32 7248000
304576 1 7272000 304576 32 7272000
305576 1 7296000 305576 32 7296000
306576 1 7320000 306576 32 7320000
307576 1 7344000 307576 32 7344000
308576 1 7368000 308576 32 7368000
309576 1 7392000 309576 32 7392000
310576 1 7416000 310576 32 7416000
311576 1 7440000 311576 32 7440000
312576 1 7464000 312576 32 7464000
313576 1 7488000 313576 32 7488000
314576 1 7512000 314576 32 7512000
315576 1 7536000 315576 32 7536000
316576 1 7560000 316576 32 7560000
317576 1 7584000 317576 32 7584000
318576 1 7608000 318576 32 7608000
319576 1 7632000 319576 32 7632000
320576 1 7656000 320576 32 7656000
321576 1 7680000 321576 32 7680000
322576 1 7704000 322576 32 7704000
323576 1 7728000 323576 32 7728000
324576 1 7752000 324576 32 7752000
325576 1 7776000 325576 32 7776000
326576 1 7800000 326576 32 7800000
327576 1 7824000 327576 32 7824000
328576 1 7848000 328576 32 7848000
329576 1 7872000 329576 32 7872000
330576 1 7896000 330576 32 7896000
331576 1 7920000 331576 32 7920000
332576 1 7944000 332576 32 7944000
333576 1 7968000 333576 32 7968000
334576 1 7992000 334576 32 7992000
335576 1 8016000 335576 32 8016000
336576 1 8040000 336576 32 8040000
337576 1 8064000 337576 32 8064000
338576 1 8088000 338576 32 8088000
339576 1 8112000 339576 32 8112000
340576 1 8136000 340576 32 8136000
341576 1 8160000 341576 32 8160000
342576 1 8184000 342576 32 8184000
343576 1 8208000 343576 32 8208000
344576 1 8232000 344576 32 8232000
345576 1 8256000 345576 32 8256000
346576 1 8280000 346576 32 8280000
347576 1 8304000 347576 32 8304000
348576 1 8328000 348576 32 8328000
349576 1 8352000 349576 32 8352000
350576 1 8376000 350576 32 8376000
351576 1 8400000 351576 32 8400000
352576 1 8424000 352576 32 8424000
353576 1 8448000 353576 32 8448000
354576 1 8472000 354576 32 8472000
355576 1 8496000 355576 32 8496000
356576 1 8520000 356576 32 8520000
357576 1 8544000 357576 32 8544000
358576 1 8568000 358576 32 8568000
359576 1 8592000 359576 32 8592000
360576 1 8616000 360576 32 8616000
361576 1 8640000 361576 32 8640000
362576 1 8664000 362576 32 8664000
363576 1 8688000 363576 32 8688000
364576 1 8712000 364576 32 8712000
365576 1 8736000 365576 32 8736000
366576 1 8760000 366576 32 8760000
367576 1 8784000 367576 32 8784000
368576 1 8808000 368576 32 8808000
369576 1 8832000 369576 32 8832000
370576 1 8856000 370576 32 8856000
371576 1 8880000 371576 32 8880000
372576 1 8904000 372576 32 8904000
373576 1 8928000 373576 32 8928000
374576 1 8952000 374576 32 8952000
375576 1 8976000 375576 32 8976000
376576 1 9000000 376576 32 9000000
377576 1 9024000 377576 32 9024000
378576 1 9048000 378576 32 9048000
379576 1 9072000 379576 32 9072000
380576 1 9096000 380576 32 9096000
381576 1 9120000 381576 32 9120000
382576 1 9144000 382576 32 9144000
383576 1 9168000 383576 32 9168000
384576 1 9192000 384576 32 9192000
385576 1 9216000 385576 32 9216000
386576 1 9240000 386576 32 9240000
387576 1 9264000 387576 32 9264000
388576 1 9288000 388576 32 9288000
389576 1 9312000 389576 32 9312000
390576 1 9336000 390576 32 9336000
391576 1 9360000 391576 32 9360000
392576 1 9384000 392576 32 9384000
393576 1 9408000 393576 32 9408000
394576 1 9432000 394576 32 9432000
395576 1 9456000 395576 32 9456000
396576 1 9480000 396576 32 9480000
397576 1 9504000 397576 32 9504000
398576 1 9528000 398576 32 9528000
399576 1 9552000 399576 32 9552000
400576 1 9576000 400576 32 9576000
401576 1 9600000 401576 32 9600000
402576 1 9624000 402576 32 9624000
403576 1 9648000 403576 32 9648000
404576 1 9672000 404576 32 9672000
405576 1 9696000 405576 32 9696000
406576 1 9720000 406576 32 9720000
407576 1 9744000 407576 32 9744000
408576 1 9768000 408576 32 9768000
409576 1 9792000 409576 32 9792000
410576 1 9816000 410576 32 9816000
411576 1 9840000 411576 32 9840000
412576 1 9864000 412576 32 9864000
413576 1 9888000 413576 32 9888000
414576 1 9912000 414576 32 9912000
diff --git a/media/res/bbb_mpeg2_176x144_105kbps_25fps.info b/media/res/bbb_mpeg2_176x144_105kbps_25fps.info
new file mode 100644
index 00000000..3813cd45
--- /dev/null
+++ b/media/res/bbb_mpeg2_176x144_105kbps_25fps.info
@@ -0,0 +1,249 @@
16458 32 40000
24040 0 80000
33255 0 120000
43026 0 160000
53293 0 200000
63089 0 240000
73305 0 280000
81794 0 320000
91848 0 360000
101288 0 400000
111511 0 440000
121527 0 480000
136146 32 520000
141243 0 560000
151099 0 600000
161354 0 640000
171366 0 680000
181042 0 720000
191600 0 760000
20875 0 800000
211728 0 840000
221254 0 880000
23994 0 920000
241591 0 960000
256265 32 1000000
261018 0 1040000
27825 0 1080000
28869 0 1120000
29921 0 1160000
30975 0 1200000
31924 0 1240000
32834 0 1280000
331066 0 1320000
34793 0 1360000
35889 0 1400000
362050 0 1440000
376276 32 1480000
38881 0 1520000
39260 0 1560000
40730 0 1600000
41431 0 1640000
42351 0 1680000
43321 0 1720000
443802 0 1760000
45146 0 1800000
466462 0 1840000
473246 0 1880000
48533 0 1920000
496231 32 1960000
501378 0 2000000
51719 0 2040000
52818 0 2080000
53856 0 2120000
54937 0 2160000
55611 0 2200000
563031 0 2240000
571041 0 2280000
58604 0 2320000
59714 0 2360000
601283 0 2400000
617565 32 2440000
62602 0 2480000
63530 0 2520000
642579 0 2560000
65115 0 2600000
661058 0 2640000
67689 0 2680000
681119 0 2720000
69698 0 2760000
701006 0 2800000
71545 0 2840000
721617 0 2880000
739123 32 2920000
74527 0 2960000
751576 0 3000000
76465 0 3040000
77741 0 3080000
78521 0 3120000
791322 0 3160000
80775 0 3200000
81863 0 3240000
82910 0 3280000
83915 0 3320000
84926 0 3360000
857556 32 3400000
86741 0 3440000
87527 0 3480000
882516 0 3520000
89459 0 3560000
90404 0 3600000
91509 0 3640000
921227 0 3680000
931561 0 3720000
94490 0 3760000
95712 0 3800000
96803 0 3840000
977524 32 3880000
98730 0 3920000
99461 0 3960000
1002526 0 4000000
101453 0 4040000
102632 0 4080000
103783 0 4120000
104843 0 4160000
105918 0 4200000
106961 0 4240000
107948 0 4280000
108959 0 4320000
1097598 32 4360000
110678 0 4400000
111569 0 4440000
112893 0 4480000
113624 0 4520000
114755 0 4560000
1152234 0 4600000
116556 0 4640000
117944 0 4680000
118739 0 4720000
119862 0 4760000
120938 0 4800000
1217574 32 4840000
122699 0 4880000
123701 0 4920000
124530 0 4960000
125689 0 5000000
126778 0 5040000
127856 0 5080000
128930 0 5120000
129975 0 5160000
1301021 0 5200000
1311074 0 5240000
132978 0 5280000
1338021 32 5320000
134704 0 5360000
135610 0 5400000
136697 0 5440000
137711 0 5480000
138820 0 5520000
139843 0 5560000
140251 0 5600000
1413367 0 5640000
142507 0 5680000
1433168 32 5720000
144779 0 5760000
145316 0 5800000
146635 0 5840000
147204 0 5880000
148978 0 5920000
149127 0 5960000
150589 0 6000000
151604 0 6040000
152666 0 6080000
153582 0 6120000
154729 0 6160000
1554152 32 6200000
156858 0 6240000
157739 0 6280000
158885 0 6320000
159749 0 6360000
160950 0 6400000
161593 0 6440000
162771 0 6480000
163678 0 6520000
164529 0 6560000
165835 0 6600000
166391 0 6640000
1674692 32 6680000
168473 0 6720000
169724 0 6760000
170381 0 6800000
171909 0 6840000
172394 0 6880000
173659 0 6920000
174367 0 6960000
175658 0 7000000
176523 0 7040000
177554 0 7080000
178553 0 7120000
1796080 32 7160000
180496 0 7200000
181763 0 7240000
182939 0 7280000
183715 0 7320000
184672 0 7360000
185614 0 7400000
186811 0 7440000
187916 0 7480000
1881153 0 7520000
189940 0 7560000
190322 0 7600000
1916613 32 7640000
192851 0 7680000
1931007 0 7720000
194520 0 7760000
195456 0 7800000
196639 0 7840000
197758 0 7880000
198879 0 7920000
1991152 0 7960000
2001061 0 8000000
201946 0 8040000
202859 0 8080000
2033610 32 8120000
204871 0 8160000
205746 0 8200000
206367 0 8240000
207397 0 8280000
208930 0 8320000
209337 0 8360000
210418 0 8400000
211740 0 8440000
212637 0 8480000
213666 0 8520000
214627 0 8560000
2154338 32 8600000
216745 0 8640000
217783 0 8680000
218465 0 8720000
219460 0 8760000
220455 0 8800000
221506 0 8840000
222492 0 8880000
223485 0 8920000
224517 0 8960000
225534 0 9000000
226395 0 9040000
2275626 32 9080000
2281169 0 9120000
229564 0 9160000
230261 0 9200000
231327 0 9240000
232303 0 9280000
2331145 0 9320000
234257 0 9360000
235498 0 9400000
236465 0 9440000
237414 0 9480000
238553 0 9520000
2395617 32 9560000
2401052 0 9600000
241592 0 9640000
242323 0 9680000
243497 0 9720000
244467 0 9760000
245705 0 9800000
2461086 0 9840000
2471253 0 9880000
2481252 0 9920000
249776 0 9960000
diff --git a/media/res/bbb_mpeg2_176x144_105kbps_25fps.m2v b/media/res/bbb_mpeg2_176x144_105kbps_25fps.m2v
new file mode 100644
index 00000000..cdf90c32
--- /dev/null
+++ b/media/res/bbb_mpeg2_176x144_105kbps_25fps.m2v
Binary files differ
diff --git a/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.info b/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.info
new file mode 100644
index 00000000..b05a44c8
--- /dev/null
+++ b/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.info
@@ -0,0 +1,251 @@
149 128 0
249 128 0
357542 32 0
450961 0 40000
529136 0 80000
628146 0 120000
725472 0 160000
85752 0 200000
94373 0 240000
104261 0 280000
115083 0 320000
126504 0 360000
135080 0 400000
145688 0 440000
1550834 32 480000
164559 0 520000
174118 0 560000
183937 0 600000
194262 0 640000
204649 0 680000
213995 0 720000
223899 0 760000
233896 0 800000
243998 0 840000
254129 0 880000
264064 0 920000
2742872 32 960000
283265 0 1000000
292506 0 1040000
302178 0 1080000
312445 0 1120000
322461 0 1160000
333267 0 1200000
342700 0 1240000
352924 0 1280000
362405 0 1320000
372656 0 1360000
382494 0 1400000
3947454 32 1440000
402956 0 1480000
411434 0 1520000
42707 0 1560000
431310 0 1600000
441791 0 1640000
452088 0 1680000
461078 0 1720000
47738 0 1760000
4874837 32 1800000
493304 0 1840000
503656 0 1880000
512822 0 1920000
522566 0 1960000
532816 0 2000000
542590 0 2040000
552471 0 2080000
562553 0 2120000
572547 0 2160000
582628 0 2200000
592664 0 2240000
6038161 32 2280000
612995 0 2320000
622205 0 2360000
632055 0 2400000
642122 0 2440000
652236 0 2480000
662407 0 2520000
67893 0 2560000
682511 0 2600000
692703 0 2640000
702511 0 2680000
712564 0 2720000
7235944 32 2760000
733002 0 2800000
742188 0 2840000
752109 0 2880000
762058 0 2920000
772242 0 2960000
782240 0 3000000
792346 0 3040000
802223 0 3080000
812430 0 3120000
822486 0 3160000
832379 0 3200000
8434014 32 3240000
853009 0 3280000
862073 0 3320000
872005 0 3360000
882052 0 3400000
892167 0 3440000
902331 0 3480000
912201 0 3520000
92896 0 3560000
932594 0 3600000
942589 0 3640000
952542 0 3680000
9633973 32 3720000
972913 0 3760000
981978 0 3800000
991943 0 3840000
1001983 0 3880000
1012234 0 3920000
1022142 0 3960000
1032106 0 4000000
1042253 0 4040000
1052327 0 4080000
1062186 0 4120000
1072366 0 4160000
10832094 32 4200000
1093050 0 4240000
1101913 0 4280000
1112016 0 4320000
1122097 0 4360000
1132112 0 4400000
1142163 0 4440000
1152258 0 4480000
1162231 0 4520000
117882 0 4560000
1182575 0 4600000
1192700 0 4640000
12033754 32 4680000
1213011 0 4720000
1222034 0 4760000
1231986 0 4800000
1241983 0 4840000
1252180 0 4880000
1262067 0 4920000
1272262 0 4960000
1282323 0 5000000
1292367 0 5040000
1302289 0 5080000
1312263 0 5120000
13231806 32 5160000
1333285 0 5200000
1341957 0 5240000
1352073 0 5280000
1362057 0 5320000
1372134 0 5360000
1382086 0 5400000
1392217 0 5440000
1402314 0 5480000
1412176 0 5520000
142852 0 5560000
1432421 0 5600000
14437236 32 5640000
14516140 32 5680000
1463491 0 5720000
1472891 0 5760000
1481499 0 5800000
149659 0 5840000
150652 0 5880000
151648 0 5920000
1521892 0 5960000
1533050 0 6000000
1542235 0 6040000
1551925 0 6080000
1561790 0 6120000
15716441 32 6160000
1585341 0 6200000
1592445 0 6240000
1602878 0 6280000
1612366 0 6320000
1621732 0 6360000
1631858 0 6400000
1641632 0 6440000
1651514 0 6480000
1661874 0 6520000
1671059 0 6560000
1681795 0 6600000
16920153 32 6640000
1703589 0 6680000
1712418 0 6720000
1721896 0 6760000
1731577 0 6800000
1741629 0 6840000
1751717 0 6880000
1761717 0 6920000
1771815 0 6960000
1781663 0 7000000
1791855 0 7040000
1801699 0 7080000
18121184 32 7120000
1823395 0 7160000
1833276 0 7200000
1843825 0 7240000
1852747 0 7280000
1861684 0 7320000
1872141 0 7360000
1882372 0 7400000
1892777 0 7440000
1902828 0 7480000
1912442 0 7520000
1921302 0 7560000
19320702 32 7600000
1944043 0 7640000
1952875 0 7680000
1962026 0 7720000
1971983 0 7760000
1982173 0 7800000
1992670 0 7840000
2003145 0 7880000
2015312 0 7920000
2025547 0 7960000
2034262 0 8000000
2042637 0 8040000
20515761 32 8080000
2062693 0 8120000
2071433 0 8160000
2082108 0 8200000
2092253 0 8240000
2101846 0 8280000
2111281 0 8320000
2122294 0 8360000
2132217 0 8400000
2142370 0 8440000
2151809 0 8480000
2161899 0 8520000
21721630 32 8560000
2183189 0 8600000
2191679 0 8640000
2201732 0 8680000
2211672 0 8720000
2221788 0 8760000
2231656 0 8800000
2241765 0 8840000
2251579 0 8880000
2262142 0 8920000
2271954 0 8960000
2281854 0 9000000
22924966 32 9040000
2302176 0 9080000
2311236 0 9120000
2321282 0 9160000
2331526 0 9200000
2341369 0 9240000
2351283 0 9280000
2361434 0 9320000
2371335 0 9360000
2382144 0 9400000
2391917 0 9440000
2401409 0 9480000
24127745 32 9520000
2421905 0 9560000
2431495 0 9600000
2441685 0 9640000
2451745 0 9680000
2461894 0 9720000
2473667 0 9760000
2485546 0 9800000
2495729 0 9840000
2504479 0 9880000
2513829 0 9920000
diff --git a/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.m4v b/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.m4v
new file mode 100644
index 00000000..ec32d5ed
--- /dev/null
+++ b/media/res/bbb_mpeg4_1280x720_1000kbps_25fps.m4v
Binary files differ
diff --git a/media/res/bbb_vp8_640x360_2mbps_30fps.info b/media/res/bbb_vp8_640x360_2mbps_30fps.info
new file mode 100644
index 00000000..101f3bb4
--- /dev/null
+++ b/media/res/bbb_vp8_640x360_2mbps_30fps.info
@@ -0,0 +1,300 @@
186980 32 0
26741 0 33000
39433 0 67000
49363 0 100000
58671 0 133000
69003 0 167000
77751 0 200000
813207 0 233000
98542 0 267000
109344 0 300000
118069 0 333000
128588 0 367000
1312087 0 400000
147315 0 433000
159654 0 467000
1613100 0 500000
177832 0 533000
1810060 0 567000
198540 0 600000
208667 0 633000
218532 0 667000
226018 0 700000
238520 0 733000
2415350 0 767000
256110 0 800000
267876 0 833000
276133 0 867000
289476 0 900000
2911002 0 933000
307484 0 967000
318760 0 1000000
3216515 0 1033000
337482 0 1067000
346983 0 1100000
357561 0 1133000
368263 0 1167000
3710682 0 1200000
388108 0 1233000
397924 0 1267000
408693 0 1300000
4114190 0 1333000
427393 0 1367000
436864 0 1400000
449431 0 1433000
457674 0 1467000
468458 0 1500000
475899 0 1533000
488259 0 1567000
497963 0 1600000
5014779 0 1633000
516877 0 1667000
527268 0 1700000
538526 0 1733000
548467 0 1767000
5511200 0 1800000
567261 0 1833000
578280 0 1867000
586718 0 1900000
5917742 0 1933000
605206 0 1967000
615700 0 2000000
625872 0 2033000
637915 0 2067000
648493 0 2100000
656545 0 2133000
669072 0 2167000
6713200 0 2200000
689632 0 2233000
6910016 0 2267000
707824 0 2300000
7110628 0 2333000
7210401 0 2367000
7310892 0 2400000
749023 0 2433000
7510734 0 2467000
7615045 0 2500000
777940 0 2533000
789657 0 2567000
798743 0 2600000
808074 0 2633000
819445 0 2667000
826494 0 2700000
838601 0 2733000
8413478 0 2767000
856942 0 2800000
868002 0 2833000
877940 0 2867000
888320 0 2900000
8912215 0 2933000
906668 0 2967000
9111384 0 3000000
928378 0 3033000
9312908 0 3067000
948420 0 3100000
957502 0 3133000
968482 0 3167000
9710968 0 3200000
9812338 0 3233000
998657 0 3267000
10010468 0 3300000
10113878 0 3333000
1029374 0 3367000
1039857 0 3400000
10410381 0 3433000
1059984 0 3467000
1069956 0 3500000
1078905 0 3533000
1088672 0 3567000
1098122 0 3600000
1109677 0 3633000
1119812 0 3667000
1129622 0 3700000
1139023 0 3733000
1147147 0 3767000
1159146 0 3800000
1167488 0 3833000
11710812 0 3867000
1188340 0 3900000
11913280 0 3933000
1205167 0 3967000
1216991 0 4000000
1226543 0 4033000
1235952 0 4067000
1245164 0 4100000
1254011 0 4133000
1263794 0 4167000
12712959 0 4200000
12871020 32 4233000
1295351 0 4267000
1306283 0 4300000
1315080 0 4333000
1326707 0 4367000
1335857 0 4400000
1345221 0 4433000
13510972 0 4467000
1367023 0 4500000
1376907 0 4533000
1387851 0 4567000
1394843 0 4600000
1406085 0 4633000
1414868 0 4667000
1425093 0 4700000
14312807 0 4733000
1446330 0 4767000
1454209 0 4800000
1464596 0 4833000
1476316 0 4867000
1484954 0 4900000
1495533 0 4933000
1507749 0 4967000
15112486 0 5000000
1525468 0 5033000
1534353 0 5067000
1545786 0 5100000
1555551 0 5133000
1566711 0 5167000
1575688 0 5200000
1586258 0 5233000
15912975 0 5267000
1604873 0 5300000
1614552 0 5333000
1624844 0 5367000
1634774 0 5400000
1645025 0 5433000
1655204 0 5467000
1664814 0 5500000
16714835 0 5533000
1685343 0 5567000
1694808 0 5600000
1705071 0 5633000
1716324 0 5667000
1725243 0 5700000
1734995 0 5733000
1745134 0 5767000
17511054 0 5800000
1764807 0 5833000
1775118 0 5867000
1786424 0 5900000
1794984 0 5933000
1807187 0 5967000
1815505 0 6000000
1826941 0 6033000
18311517 0 6067000
1845646 0 6100000
1856832 0 6133000
1865294 0 6167000
1876200 0 6200000
1886328 0 6233000
1894348 0 6267000
1904607 0 6300000
19112958 0 6333000
1924308 0 6367000
1936084 0 6400000
1944494 0 6433000
1955338 0 6467000
1965742 0 6500000
1975472 0 6533000
1988459 0 6567000
19913075 0 6600000
2008986 0 6633000
2019583 0 6667000
2028792 0 6700000
2039004 0 6733000
2049632 0 6767000
2059393 0 6800000
2069259 0 6833000
20711927 0 6867000
20810323 0 6900000
20915248 0 6933000
21011244 0 6967000
21115558 0 7000000
2126197 0 7033000
2138044 0 7067000
21411432 0 7100000
2158737 0 7133000
21613885 0 7167000
21711158 0 7200000
21815152 0 7233000
2197025 0 7267000
2208025 0 7300000
22113362 0 7333000
2228090 0 7367000
22313637 0 7400000
2246148 0 7433000
2259270 0 7467000
2268633 0 7500000
22710673 0 7533000
22814208 0 7567000
2298084 0 7600000
23013783 0 7633000
23110660 0 7667000
2327466 0 7700000
23314433 0 7733000
23410934 0 7767000
2357239 0 7800000
23612548 0 7833000
2376564 0 7867000
23810761 0 7900000
23910992 0 7933000
24012924 0 7967000
24112348 0 8000000
2426770 0 8033000
24314288 0 8067000
24429345 32 8100000
2451822 0 8133000
2461087 0 8167000
2471109 0 8200000
2482007 0 8233000
2491798 0 8267000
2501635 0 8300000
25119607 0 8333000
252919 0 8367000
2532357 0 8400000
2543578 0 8433000
2554497 0 8467000
2564314 0 8500000
2573851 0 8533000
2583822 0 8567000
2594252 0 8600000
2604775 0 8633000
26112203 0 8667000
2625078 0 8700000
2635876 0 8733000
2646124 0 8767000
2654490 0 8800000
2663538 0 8833000
2673450 0 8867000
2683611 0 8900000
2692847 0 8933000
2702605 0 8967000
27112243 0 9000000
2721946 0 9033000
2731847 0 9067000
2742035 0 9100000
2752572 0 9133000
2762326 0 9167000
2772645 0 9200000
2782938 0 9233000
2792495 0 9267000
2802609 0 9300000
2819744 0 9333000
2821796 0 9367000
2831985 0 9400000
2841759 0 9433000
2852259 0 9467000
2862233 0 9500000
2872044 0 9533000
2882502 0 9567000
2892307 0 9600000
2902739 0 9633000
29111707 0 9667000
2925168 0 9700000
2934483 0 9733000
2943044 0 9767000
2954241 0 9800000
2964392 0 9833000
2974934 0 9867000
2985934 0 9900000
2995647 0 9933000
3005326 0 9967000
diff --git a/media/res/bbb_vp8_640x360_2mbps_30fps.vp8 b/media/res/bbb_vp8_640x360_2mbps_30fps.vp8
new file mode 100644
index 00000000..6ec460ce
--- /dev/null
+++ b/media/res/bbb_vp8_640x360_2mbps_30fps.vp8
Binary files differ
diff --git a/media/res/bbb_vp9_640x360_1600kbps_30fps.info b/media/res/bbb_vp9_640x360_1600kbps_30fps.info
new file mode 100644
index 00000000..18be58ec
--- /dev/null
+++ b/media/res/bbb_vp9_640x360_1600kbps_30fps.info
@@ -0,0 +1,300 @@
154918 32 0
246280 0 33000
32006 0 67000
42841 0 100000
53044 0 133000
63429 0 167000
73196 0 200000
82926 0 233000
92821 0 267000
101150 0 300000
1136 0 333000
1238084 0 367000
133689 0 400000
143473 0 433000
153011 0 467000
163090 0 500000
172516 0 533000
182771 0 567000
193250 0 600000
201159 0 633000
2134 0 667000
2239690 0 700000
233615 0 733000
242494 0 767000
252893 0 800000
263329 0 833000
272939 0 867000
282352 0 900000
292732 0 933000
301746 0 967000
3133 0 1000000
3241501 0 1033000
332997 0 1067000
342666 0 1100000
353582 0 1133000
362616 0 1167000
372923 0 1200000
382696 0 1233000
391628 0 1267000
401887 0 1300000
4133 0 1333000
4242876 0 1367000
432588 0 1400000
443316 0 1433000
452287 0 1467000
463375 0 1500000
472108 0 1533000
482961 0 1567000
491730 0 1600000
501800 0 1633000
5134 0 1667000
5243797 0 1700000
532484 0 1733000
542556 0 1767000
552671 0 1800000
562338 0 1833000
573133 0 1867000
582002 0 1900000
591794 0 1933000
601279 0 1967000
6132 0 2000000
6242642 0 2033000
632686 0 2067000
642202 0 2100000
652145 0 2133000
662566 0 2167000
672190 0 2200000
681580 0 2233000
691711 0 2267000
70648 0 2300000
7132 0 2333000
7240409 0 2367000
732628 0 2400000
741973 0 2433000
752360 0 2467000
763043 0 2500000
771730 0 2533000
781456 0 2567000
792312 0 2600000
80369 0 2633000
8132 0 2667000
8241391 0 2700000
832967 0 2733000
842454 0 2767000
851825 0 2800000
861853 0 2833000
871746 0 2867000
882347 0 2900000
891362 0 2933000
90441 0 2967000
9134 0 3000000
9242503 0 3033000
931877 0 3067000
941690 0 3100000
951367 0 3133000
961520 0 3167000
971240 0 3200000
981094 0 3233000
99739 0 3267000
100392 0 3300000
10133 0 3333000
10235104 0 3367000
1031463 0 3400000
1042029 0 3433000
1051626 0 3467000
1061956 0 3500000
107799 0 3533000
108556 0 3567000
109584 0 3600000
110191 0 3633000
11136 0 3667000
11237652 0 3700000
113862 0 3733000
114524 0 3767000
115641 0 3800000
116584 0 3833000
117360 0 3867000
118365 0 3900000
119361 0 3933000
120154 0 3967000
12136 0 4000000
122125740 0 4033000
123332 0 4067000
124381 0 4100000
125420 0 4133000
126464 0 4167000
127288 0 4200000
1282660 0 4233000
129127564 32 4267000
13030696 0 4300000
1313423 0 4333000
1323310 0 4367000
1333513 0 4400000
1343735 0 4433000
1353358 0 4467000
1363108 0 4500000
1372800 0 4533000
1381751 0 4567000
13941 0 4600000
14039862 0 4633000
1413739 0 4667000
1423755 0 4700000
1433408 0 4733000
1443783 0 4767000
1453423 0 4800000
1462801 0 4833000
1472549 0 4867000
1481461 0 4900000
14940 0 4933000
15041667 0 4967000
1513623 0 5000000
1523356 0 5033000
1533424 0 5067000
1543548 0 5100000
1553119 0 5133000
1562905 0 5167000
1572772 0 5200000
1581623 0 5233000
15943 0 5267000
16046783 0 5300000
1613462 0 5333000
1623470 0 5367000
1633677 0 5400000
1643684 0 5433000
1653266 0 5467000
1663127 0 5500000
1672809 0 5533000
1681750 0 5567000
16940 0 5600000
17046215 0 5633000
1713599 0 5667000
1723558 0 5700000
1733544 0 5733000
1743632 0 5767000
1753548 0 5800000
1762968 0 5833000
1772715 0 5867000
1781729 0 5900000
17941 0 5933000
18045958 0 5967000
1813776 0 6000000
1823525 0 6033000
1833644 0 6067000
1843786 0 6100000
1853222 0 6133000
1862923 0 6167000
1872752 0 6200000
1881592 0 6233000
18941 0 6267000
19046031 0 6300000
1913520 0 6333000
1923380 0 6367000
1933371 0 6400000
1943427 0 6433000
1953135 0 6467000
1962988 0 6500000
1972730 0 6533000
1981671 0 6567000
19941 0 6600000
20045846 0 6633000
2013535 0 6667000
2023507 0 6700000
2033429 0 6733000
2043491 0 6767000
2053325 0 6800000
2062979 0 6833000
2072800 0 6867000
2081610 0 6900000
20940 0 6933000
21045958 0 6967000
2113762 0 7000000
2123254 0 7033000
2133408 0 7067000
2143860 0 7100000
2153198 0 7133000
2162966 0 7167000
2172882 0 7200000
2181763 0 7233000
21942 0 7267000
22046130 0 7300000
2213593 0 7333000
2223523 0 7367000
2233939 0 7400000
2243980 0 7433000
2253470 0 7467000
2263191 0 7500000
2272969 0 7533000
2281740 0 7567000
22941 0 7600000
23046300 0 7633000
2313739 0 7667000
2323781 0 7700000
2333964 0 7733000
2344023 0 7767000
2353480 0 7800000
2363065 0 7833000
2372934 0 7867000
2381805 0 7900000
23942 0 7933000
24038166 0 7967000
2414062 0 8000000
2423844 0 8033000
2434547 0 8067000
244934 0 8100000
245365 0 8133000
246181 0 8167000
247463 0 8200000
248419 0 8233000
24938 0 8267000
2509702 0 8300000
251344 0 8333000
252276 0 8367000
2531350 0 8400000
2541703 0 8433000
2551843 0 8467000
2561228 0 8500000
25735580 32 8533000
25827458 0 8567000
2592144 0 8600000
2602482 0 8633000
2612004 0 8667000
2622822 0 8700000
2632570 0 8733000
2641726 0 8767000
2651248 0 8800000
266844 0 8833000
26735 0 8867000
26814207 0 8900000
2691037 0 8933000
270749 0 8967000
271829 0 9000000
272915 0 9033000
273685 0 9067000
274767 0 9100000
275798 0 9133000
276342 0 9167000
27731 0 9200000
27812590 0 9233000
279923 0 9267000
280819 0 9300000
281776 0 9333000
282863 0 9367000
283729 0 9400000
284471 0 9433000
285638 0 9467000
286276 0 9500000
28738 0 9533000
28817272 0 9567000
289856 0 9600000
2901158 0 9633000
2912172 0 9667000
2922751 0 9700000
2932142 0 9733000
2941267 0 9767000
2951965 0 9800000
2961510 0 9833000
29734 0 9867000
2982692 0 9900000
2992778 0 9933000
3002585 0 9967000
diff --git a/media/res/bbb_vp9_640x360_1600kbps_30fps.vp9 b/media/res/bbb_vp9_640x360_1600kbps_30fps.vp9
new file mode 100644
index 00000000..c1e20018
--- /dev/null
+++ b/media/res/bbb_vp9_640x360_1600kbps_30fps.vp9
Binary files differ
diff --git a/media/res/sine_amrnb_1ch_12kbps_8000hz.info b/media/res/sine_amrnb_1ch_12kbps_8000hz.info
index b36e8131..464e95fb 100644
--- a/media/res/sine_amrnb_1ch_12kbps_8000hz.info
+++ b/media/res/sine_amrnb_1ch_12kbps_8000hz.info
@@ -1,833 +1,833 @@
132 1 0 132 32 0
232 1 20000 232 32 20000
332 1 40000 332 32 40000
432 1 60000 432 32 60000
532 1 80000 532 32 80000
632 1 100000 632 32 100000
732 1 120000 732 32 120000
832 1 140000 832 32 140000
932 1 160000 932 32 160000
1032 1 180000 1032 32 180000
1132 1 200000 1132 32 200000
1232 1 220000 1232 32 220000
1332 1 240000 1332 32 240000
1432 1 260000 1432 32 260000
1532 1 280000 1532 32 280000
1632 1 300000 1632 32 300000
1732 1 320000 1732 32 320000
1832 1 340000 1832 32 340000
1932 1 360000 1932 32 360000
2032 1 380000 2032 32 380000
2132 1 400000 2132 32 400000
2232 1 420000 2232 32 420000
2332 1 440000 2332 32 440000
2432 1 460000 2432 32 460000
2532 1 480000 2532 32 480000
2632 1 500000 2632 32 500000
2732 1 520000 2732 32 520000
2832 1 540000 2832 32 540000
2932 1 560000 2932 32 560000
3032 1 580000 3032 32 580000
3132 1 600000 3132 32 600000
3232 1 620000 3232 32 620000
3332 1 640000 3332 32 640000
3432 1 660000 3432 32 660000
3532 1 680000 3532 32 680000
3632 1 700000 3632 32 700000
3732 1 720000 3732 32 720000
3832 1 740000 3832 32 740000
3932 1 760000 3932 32 760000
4032 1 780000 4032 32 780000
4132 1 800000 4132 32 800000
4232 1 820000 4232 32 820000
4332 1 840000 4332 32 840000
4432 1 860000 4432 32 860000
4532 1 880000 4532 32 880000
4632 1 900000 4632 32 900000
4732 1 920000 4732 32 920000
4832 1 940000 4832 32 940000
4932 1 960000 4932 32 960000
5032 1 980000 5032 32 980000
5132 1 1000000 5132 32 1000000
5232 1 1020000 5232 32 1020000
5332 1 1040000 5332 32 1040000
5432 1 1060000 5432 32 1060000
5532 1 1080000 5532 32 1080000
5632 1 1100000 5632 32 1100000
5732 1 1120000 5732 32 1120000
5832 1 1140000 5832 32 1140000
5932 1 1160000 5932 32 1160000
6032 1 1180000 6032 32 1180000
6132 1 1200000 6132 32 1200000
6232 1 1220000 6232 32 1220000
6332 1 1240000 6332 32 1240000
6432 1 1260000 6432 32 1260000
6532 1 1280000 6532 32 1280000
6632 1 1300000 6632 32 1300000
6732 1 1320000 6732 32 1320000
6832 1 1340000 6832 32 1340000
6932 1 1360000 6932 32 1360000
7032 1 1380000 7032 32 1380000
7132 1 1400000 7132 32 1400000
7232 1 1420000 7232 32 1420000
7332 1 1440000 7332 32 1440000
7432 1 1460000 7432 32 1460000
7532 1 1480000 7532 32 1480000
7632 1 1500000 7632 32 1500000
7732 1 1520000 7732 32 1520000
7832 1 1540000 7832 32 1540000
7932 1 1560000 7932 32 1560000
8032 1 1580000 8032 32 1580000
8132 1 1600000 8132 32 1600000
8232 1 1620000 8232 32 1620000
8332 1 1640000 8332 32 1640000
8432 1 1660000 8432 32 1660000
8532 1 1680000 8532 32 1680000
8632 1 1700000 8632 32 1700000
8732 1 1720000 8732 32 1720000
8832 1 1740000 8832 32 1740000
8932 1 1760000 8932 32 1760000
9032 1 1780000 9032 32 1780000
9132 1 1800000 9132 32 1800000
9232 1 1820000 9232 32 1820000
9332 1 1840000 9332 32 1840000
9432 1 1860000 9432 32 1860000
9532 1 1880000 9532 32 1880000
9632 1 1900000 9632 32 1900000
9732 1 1920000 9732 32 1920000
9832 1 1940000 9832 32 1940000
9932 1 1960000 9932 32 1960000
10032 1 1980000 10032 32 1980000
10132 1 2000000 10132 32 2000000
10232 1 2020000 10232 32 2020000
10332 1 2040000 10332 32 2040000
10432 1 2060000 10432 32 2060000
10532 1 2080000 10532 32 2080000
10632 1 2100000 10632 32 2100000
10732 1 2120000 10732 32 2120000
10832 1 2140000 10832 32 2140000
10932 1 2160000 10932 32 2160000
11032 1 2180000 11032 32 2180000
11132 1 2200000 11132 32 2200000
11232 1 2220000 11232 32 2220000
11332 1 2240000 11332 32 2240000
11432 1 2260000 11432 32 2260000
11532 1 2280000 11532 32 2280000
11632 1 2300000 11632 32 2300000
11732 1 2320000 11732 32 2320000
11832 1 2340000 11832 32 2340000
11932 1 2360000 11932 32 2360000
12032 1 2380000 12032 32 2380000
12132 1 2400000 12132 32 2400000
12232 1 2420000 12232 32 2420000
12332 1 2440000 12332 32 2440000
12432 1 2460000 12432 32 2460000
12532 1 2480000 12532 32 2480000
12632 1 2500000 12632 32 2500000
12732 1 2520000 12732 32 2520000
12832 1 2540000 12832 32 2540000
12932 1 2560000 12932 32 2560000
13032 1 2580000 13032 32 2580000
13132 1 2600000 13132 32 2600000
13232 1 2620000 13232 32 2620000
13332 1 2640000 13332 32 2640000
13432 1 2660000 13432 32 2660000
13532 1 2680000 13532 32 2680000
13632 1 2700000 13632 32 2700000
13732 1 2720000 13732 32 2720000
13832 1 2740000 13832 32 2740000
13932 1 2760000 13932 32 2760000
14032 1 2780000 14032 32 2780000
14132 1 2800000 14132 32 2800000
14232 1 2820000 14232 32 2820000
14332 1 2840000 14332 32 2840000
14432 1 2860000 14432 32 2860000
14532 1 2880000 14532 32 2880000
14632 1 2900000 14632 32 2900000
14732 1 2920000 14732 32 2920000
14832 1 2940000 14832 32 2940000
14932 1 2960000 14932 32 2960000
15032 1 2980000 15032 32 2980000
15132 1 3000000 15132 32 3000000
15232 1 3020000 15232 32 3020000
15332 1 3040000 15332 32 3040000
15432 1 3060000 15432 32 3060000
15532 1 3080000 15532 32 3080000
15632 1 3100000 15632 32 3100000
15732 1 3120000 15732 32 3120000
15832 1 3140000 15832 32 3140000
15932 1 3160000 15932 32 3160000
16032 1 3180000 16032 32 3180000
16132 1 3200000 16132 32 3200000
16232 1 3220000 16232 32 3220000
16332 1 3240000 16332 32 3240000
16432 1 3260000 16432 32 3260000
16532 1 3280000 16532 32 3280000
16632 1 3300000 16632 32 3300000
16732 1 3320000 16732 32 3320000
16832 1 3340000 16832 32 3340000
16932 1 3360000 16932 32 3360000
17032 1 3380000 17032 32 3380000
17132 1 3400000 17132 32 3400000
17232 1 3420000 17232 32 3420000
17332 1 3440000 17332 32 3440000
17432 1 3460000 17432 32 3460000
17532 1 3480000 17532 32 3480000
17632 1 3500000 17632 32 3500000
17732 1 3520000 17732 32 3520000
17832 1 3540000 17832 32 3540000
17932 1 3560000 17932 32 3560000
18032 1 3580000 18032 32 3580000
18132 1 3600000 18132 32 3600000
18232 1 3620000 18232 32 3620000
18332 1 3640000 18332 32 3640000
18432 1 3660000 18432 32 3660000
18532 1 3680000 18532 32 3680000
18632 1 3700000 18632 32 3700000
18732 1 3720000 18732 32 3720000
18832 1 3740000 18832 32 3740000
18932 1 3760000 18932 32 3760000
19032 1 3780000 19032 32 3780000
19132 1 3800000 19132 32 3800000
19232 1 3820000 19232 32 3820000
19332 1 3840000 19332 32 3840000
19432 1 3860000 19432 32 3860000
19532 1 3880000 19532 32 3880000
19632 1 3900000 19632 32 3900000
19732 1 3920000 19732 32 3920000
19832 1 3940000 19832 32 3940000
19932 1 3960000 19932 32 3960000
20032 1 3980000 20032 32 3980000
20132 1 4000000 20132 32 4000000
20232 1 4020000 20232 32 4020000
20332 1 4040000 20332 32 4040000
20432 1 4060000 20432 32 4060000
20532 1 4080000 20532 32 4080000
20632 1 4100000 20632 32 4100000
20732 1 4120000 20732 32 4120000
20832 1 4140000 20832 32 4140000
20932 1 4160000 20932 32 4160000
21032 1 4180000 21032 32 4180000
21132 1 4200000 21132 32 4200000
21232 1 4220000 21232 32 4220000
21332 1 4240000 21332 32 4240000
21432 1 4260000 21432 32 4260000
21532 1 4280000 21532 32 4280000
21632 1 4300000 21632 32 4300000
21732 1 4320000 21732 32 4320000
21832 1 4340000 21832 32 4340000
21932 1 4360000 21932 32 4360000
22032 1 4380000 22032 32 4380000
22132 1 4400000 22132 32 4400000
22232 1 4420000 22232 32 4420000
22332 1 4440000 22332 32 4440000
22432 1 4460000 22432 32 4460000
22532 1 4480000 22532 32 4480000
22632 1 4500000 22632 32 4500000
22732 1 4520000 22732 32 4520000
22832 1 4540000 22832 32 4540000
22932 1 4560000 22932 32 4560000
23032 1 4580000 23032 32 4580000
23132 1 4600000 23132 32 4600000
23232 1 4620000 23232 32 4620000
23332 1 4640000 23332 32 4640000
23432 1 4660000 23432 32 4660000
23532 1 4680000 23532 32 4680000
23632 1 4700000 23632 32 4700000
23732 1 4720000 23732 32 4720000
23832 1 4740000 23832 32 4740000
23932 1 4760000 23932 32 4760000
24032 1 4780000 24032 32 4780000
24132 1 4800000 24132 32 4800000
24232 1 4820000 24232 32 4820000
24332 1 4840000 24332 32 4840000
24432 1 4860000 24432 32 4860000
24532 1 4880000 24532 32 4880000
24632 1 4900000 24632 32 4900000
24732 1 4920000 24732 32 4920000
24832 1 4940000 24832 32 4940000
24932 1 4960000 24932 32 4960000
25032 1 4980000 25032 32 4980000
25132 1 5000000 25132 32 5000000
25232 1 5020000 25232 32 5020000
25332 1 5040000 25332 32 5040000
25432 1 5060000 25432 32 5060000
25532 1 5080000 25532 32 5080000
25632 1 5100000 25632 32 5100000
25732 1 5120000 25732 32 5120000
25832 1 5140000 25832 32 5140000
25932 1 5160000 25932 32 5160000
26032 1 5180000 26032 32 5180000
26132 1 5200000 26132 32 5200000
26232 1 5220000 26232 32 5220000
26332 1 5240000 26332 32 5240000
26432 1 5260000 26432 32 5260000
26532 1 5280000 26532 32 5280000
26632 1 5300000 26632 32 5300000
26732 1 5320000 26732 32 5320000
26832 1 5340000 26832 32 5340000
26932 1 5360000 26932 32 5360000
27032 1 5380000 27032 32 5380000
27132 1 5400000 27132 32 5400000
27232 1 5420000 27232 32 5420000
27332 1 5440000 27332 32 5440000
27432 1 5460000 27432 32 5460000
27532 1 5480000 27532 32 5480000
27632 1 5500000 27632 32 5500000
27732 1 5520000 27732 32 5520000
27832 1 5540000 27832 32 5540000
27932 1 5560000 27932 32 5560000
28032 1 5580000 28032 32 5580000
28132 1 5600000 28132 32 5600000
28232 1 5620000 28232 32 5620000
28332 1 5640000 28332 32 5640000
28432 1 5660000 28432 32 5660000
28532 1 5680000 28532 32 5680000
28632 1 5700000 28632 32 5700000
28732 1 5720000 28732 32 5720000
28832 1 5740000 28832 32 5740000
28932 1 5760000 28932 32 5760000
29032 1 5780000 29032 32 5780000
29132 1 5800000 29132 32 5800000
29232 1 5820000 29232 32 5820000
29332 1 5840000 29332 32 5840000
29432 1 5860000 29432 32 5860000
29532 1 5880000 29532 32 5880000
29632 1 5900000 29632 32 5900000
29732 1 5920000 29732 32 5920000
29832 1 5940000 29832 32 5940000
29932 1 5960000 29932 32 5960000
30032 1 5980000 30032 32 5980000
30132 1 6000000 30132 32 6000000
30232 1 6020000 30232 32 6020000
30332 1 6040000 30332 32 6040000
30432 1 6060000 30432 32 6060000
30532 1 6080000 30532 32 6080000
30632 1 6100000 30632 32 6100000
30732 1 6120000 30732 32 6120000
30832 1 6140000 30832 32 6140000
30932 1 6160000 30932 32 6160000
31032 1 6180000 31032 32 6180000
31132 1 6200000 31132 32 6200000
31232 1 6220000 31232 32 6220000
31332 1 6240000 31332 32 6240000
31432 1 6260000 31432 32 6260000
31532 1 6280000 31532 32 6280000
31632 1 6300000 31632 32 6300000
31732 1 6320000 31732 32 6320000
31832 1 6340000 31832 32 6340000
31932 1 6360000 31932 32 6360000
32032 1 6380000 32032 32 6380000
32132 1 6400000 32132 32 6400000
32232 1 6420000 32232 32 6420000
32332 1 6440000 32332 32 6440000
32432 1 6460000 32432 32 6460000
32532 1 6480000 32532 32 6480000
32632 1 6500000 32632 32 6500000
32732 1 6520000 32732 32 6520000
32832 1 6540000 32832 32 6540000
32932 1 6560000 32932 32 6560000
33032 1 6580000 33032 32 6580000
33132 1 6600000 33132 32 6600000
33232 1 6620000 33232 32 6620000
33332 1 6640000 33332 32 6640000
33432 1 6660000 33432 32 6660000
33532 1 6680000 33532 32 6680000
33632 1 6700000 33632 32 6700000
33732 1 6720000 33732 32 6720000
33832 1 6740000 33832 32 6740000
33932 1 6760000 33932 32 6760000
34032 1 6780000 34032 32 6780000
34132 1 6800000 34132 32 6800000
34232 1 6820000 34232 32 6820000
34332 1 6840000 34332 32 6840000
34432 1 6860000 34432 32 6860000
34532 1 6880000 34532 32 6880000
34632 1 6900000 34632 32 6900000
34732 1 6920000 34732 32 6920000
34832 1 6940000 34832 32 6940000
34932 1 6960000 34932 32 6960000
35032 1 6980000 35032 32 6980000
35132 1 7000000 35132 32 7000000
35232 1 7020000 35232 32 7020000
35332 1 7040000 35332 32 7040000
35432 1 7060000 35432 32 7060000
35532 1 7080000 35532 32 7080000
35632 1 7100000 35632 32 7100000
35732 1 7120000 35732 32 7120000
35832 1 7140000 35832 32 7140000
35932 1 7160000 35932 32 7160000
36032 1 7180000 36032 32 7180000
36132 1 7200000 36132 32 7200000
36232 1 7220000 36232 32 7220000
36332 1 7240000 36332 32 7240000
36432 1 7260000 36432 32 7260000
36532 1 7280000 36532 32 7280000
36632 1 7300000 36632 32 7300000
36732 1 7320000 36732 32 7320000
36832 1 7340000 36832 32 7340000
36932 1 7360000 36932 32 7360000
37032 1 7380000 37032 32 7380000
37132 1 7400000 37132 32 7400000
37232 1 7420000 37232 32 7420000
37332 1 7440000 37332 32 7440000
37432 1 7460000 37432 32 7460000
37532 1 7480000 37532 32 7480000
37632 1 7500000 37632 32 7500000
37732 1 7520000 37732 32 7520000
37832 1 7540000 37832 32 7540000
37932 1 7560000 37932 32 7560000
38032 1 7580000 38032 32 7580000
38132 1 7600000 38132 32 7600000
38232 1 7620000 38232 32 7620000
38332 1 7640000 38332 32 7640000
38432 1 7660000 38432 32 7660000
38532 1 7680000 38532 32 7680000
38632 1 7700000 38632 32 7700000
38732 1 7720000 38732 32 7720000
38832 1 7740000 38832 32 7740000
38932 1 7760000 38932 32 7760000
39032 1 7780000 39032 32 7780000
39132 1 7800000 39132 32 7800000
39232 1 7820000 39232 32 7820000
39332 1 7840000 39332 32 7840000
39432 1 7860000 39432 32 7860000
39532 1 7880000 39532 32 7880000
39632 1 7900000 39632 32 7900000
39732 1 7920000 39732 32 7920000
39832 1 7940000 39832 32 7940000
39932 1 7960000 39932 32 7960000
40032 1 7980000 40032 32 7980000
40132 1 8000000 40132 32 8000000
40232 1 8020000 40232 32 8020000
40332 1 8040000 40332 32 8040000
40432 1 8060000 40432 32 8060000
40532 1 8080000 40532 32 8080000
40632 1 8100000 40632 32 8100000
40732 1 8120000 40732 32 8120000
40832 1 8140000 40832 32 8140000
40932 1 8160000 40932 32 8160000
41032 1 8180000 41032 32 8180000
41132 1 8200000 41132 32 8200000
41232 1 8220000 41232 32 8220000
41332 1 8240000 41332 32 8240000
41432 1 8260000 41432 32 8260000
41532 1 8280000 41532 32 8280000
41632 1 8300000 41632 32 8300000
41732 1 8320000 41732 32 8320000
41832 1 8340000 41832 32 8340000
41932 1 8360000 41932 32 8360000
42032 1 8380000 42032 32 8380000
42132 1 8400000 42132 32 8400000
42232 1 8420000 42232 32 8420000
42332 1 8440000 42332 32 8440000
42432 1 8460000 42432 32 8460000
42532 1 8480000 42532 32 8480000
42632 1 8500000 42632 32 8500000
42732 1 8520000 42732 32 8520000
42832 1 8540000 42832 32 8540000
42932 1 8560000 42932 32 8560000
43032 1 8580000 43032 32 8580000
43132 1 8600000 43132 32 8600000
43232 1 8620000 43232 32 8620000
43332 1 8640000 43332 32 8640000
43432 1 8660000 43432 32 8660000
43532 1 8680000 43532 32 8680000
43632 1 8700000 43632 32 8700000
43732 1 8720000 43732 32 8720000
43832 1 8740000 43832 32 8740000
43932 1 8760000 43932 32 8760000
44032 1 8780000 44032 32 8780000
44132 1 8800000 44132 32 8800000
44232 1 8820000 44232 32 8820000
44332 1 8840000 44332 32 8840000
44432 1 8860000 44432 32 8860000
44532 1 8880000 44532 32 8880000
44632 1 8900000 44632 32 8900000
44732 1 8920000 44732 32 8920000
44832 1 8940000 44832 32 8940000
44932 1 8960000 44932 32 8960000
45032 1 8980000 45032 32 8980000
45132 1 9000000 45132 32 9000000
45232 1 9020000 45232 32 9020000
45332 1 9040000 45332 32 9040000
45432 1 9060000 45432 32 9060000
45532 1 9080000 45532 32 9080000
45632 1 9100000 45632 32 9100000
45732 1 9120000 45732 32 9120000
45832 1 9140000 45832 32 9140000
45932 1 9160000 45932 32 9160000
46032 1 9180000 46032 32 9180000
46132 1 9200000 46132 32 9200000
46232 1 9220000 46232 32 9220000
46332 1 9240000 46332 32 9240000
46432 1 9260000 46432 32 9260000
46532 1 9280000 46532 32 9280000
46632 1 9300000 46632 32 9300000
46732 1 9320000 46732 32 9320000
46832 1 9340000 46832 32 9340000
46932 1 9360000 46932 32 9360000
47032 1 9380000 47032 32 9380000
47132 1 9400000 47132 32 9400000
47232 1 9420000 47232 32 9420000
47332 1 9440000 47332 32 9440000
47432 1 9460000 47432 32 9460000
47532 1 9480000 47532 32 9480000
47632 1 9500000 47632 32 9500000
47732 1 9520000 47732 32 9520000
47832 1 9540000 47832 32 9540000
47932 1 9560000 47932 32 9560000
48032 1 9580000 48032 32 9580000
48132 1 9600000 48132 32 9600000
48232 1 9620000 48232 32 9620000
48332 1 9640000 48332 32 9640000
48432 1 9660000 48432 32 9660000
48532 1 9680000 48532 32 9680000
48632 1 9700000 48632 32 9700000
48732 1 9720000 48732 32 9720000
48832 1 9740000 48832 32 9740000
48932 1 9760000 48932 32 9760000
49032 1 9780000 49032 32 9780000
49132 1 9800000 49132 32 9800000
49232 1 9820000 49232 32 9820000
49332 1 9840000 49332 32 9840000
49432 1 9860000 49432 32 9860000
49532 1 9880000 49532 32 9880000
49632 1 9900000 49632 32 9900000
49732 1 9920000 49732 32 9920000
49832 1 9940000 49832 32 9940000
49932 1 9960000 49932 32 9960000
50032 1 9980000 50032 32 9980000
50132 1 10000000 50132 32 10000000
50232 1 10020000 50232 32 10020000
50332 1 10040000 50332 32 10040000
50432 1 10060000 50432 32 10060000
50532 1 10080000 50532 32 10080000
50632 1 10100000 50632 32 10100000
50732 1 10120000 50732 32 10120000
50832 1 10140000 50832 32 10140000
50932 1 10160000 50932 32 10160000
51032 1 10180000 51032 32 10180000
51132 1 10200000 51132 32 10200000
51232 1 10220000 51232 32 10220000
51332 1 10240000 51332 32 10240000
51432 1 10260000 51432 32 10260000
51532 1 10280000 51532 32 10280000
51632 1 10300000 51632 32 10300000
51732 1 10320000 51732 32 10320000
51832 1 10340000 51832 32 10340000
51932 1 10360000 51932 32 10360000
52032 1 10380000 52032 32 10380000
52132 1 10400000 52132 32 10400000
52232 1 10420000 52232 32 10420000
52332 1 10440000 52332 32 10440000
52432 1 10460000 52432 32 10460000
52532 1 10480000 52532 32 10480000
52632 1 10500000 52632 32 10500000
52732 1 10520000 52732 32 10520000
52832 1 10540000 52832 32 10540000
52932 1 10560000 52932 32 10560000
53032 1 10580000 53032 32 10580000
53132 1 10600000 53132 32 10600000
53232 1 10620000 53232 32 10620000
53332 1 10640000 53332 32 10640000
53432 1 10660000 53432 32 10660000
53532 1 10680000 53532 32 10680000
53632 1 10700000 53632 32 10700000
53732 1 10720000 53732 32 10720000
53832 1 10740000 53832 32 10740000
53932 1 10760000 53932 32 10760000
54032 1 10780000 54032 32 10780000
54132 1 10800000 54132 32 10800000
54232 1 10820000 54232 32 10820000
54332 1 10840000 54332 32 10840000
54432 1 10860000 54432 32 10860000
54532 1 10880000 54532 32 10880000
54632 1 10900000 54632 32 10900000
54732 1 10920000 54732 32 10920000
54832 1 10940000 54832 32 10940000
54932 1 10960000 54932 32 10960000
55032 1 10980000 55032 32 10980000
55132 1 11000000 55132 32 11000000
55232 1 11020000 55232 32 11020000
55332 1 11040000 55332 32 11040000
55432 1 11060000 55432 32 11060000
55532 1 11080000 55532 32 11080000
55632 1 11100000 55632 32 11100000
55732 1 11120000 55732 32 11120000
55832 1 11140000 55832 32 11140000
55932 1 11160000 55932 32 11160000
56032 1 11180000 56032 32 11180000
56132 1 11200000 56132 32 11200000
56232 1 11220000 56232 32 11220000
56332 1 11240000 56332 32 11240000
56432 1 11260000 56432 32 11260000
56532 1 11280000 56532 32 11280000
56632 1 11300000 56632 32 11300000
56732 1 11320000 56732 32 11320000
56832 1 11340000 56832 32 11340000
56932 1 11360000 56932 32 11360000
57032 1 11380000 57032 32 11380000
57132 1 11400000 57132 32 11400000
57232 1 11420000 57232 32 11420000
57332 1 11440000 57332 32 11440000
57432 1 11460000 57432 32 11460000
57532 1 11480000 57532 32 11480000
57632 1 11500000 57632 32 11500000
57732 1 11520000 57732 32 11520000
57832 1 11540000 57832 32 11540000
57932 1 11560000 57932 32 11560000
58032 1 11580000 58032 32 11580000
58132 1 11600000 58132 32 11600000
58232 1 11620000 58232 32 11620000
58332 1 11640000 58332 32 11640000
58432 1 11660000 58432 32 11660000
58532 1 11680000 58532 32 11680000
58632 1 11700000 58632 32 11700000
58732 1 11720000 58732 32 11720000
58832 1 11740000 58832 32 11740000
58932 1 11760000 58932 32 11760000
59032 1 11780000 59032 32 11780000
59132 1 11800000 59132 32 11800000
59232 1 11820000 59232 32 11820000
59332 1 11840000 59332 32 11840000
59432 1 11860000 59432 32 11860000
59532 1 11880000 59532 32 11880000
59632 1 11900000 59632 32 11900000
59732 1 11920000 59732 32 11920000
59832 1 11940000 59832 32 11940000
59932 1 11960000 59932 32 11960000
60032 1 11980000 60032 32 11980000
60132 1 12000000 60132 32 12000000
60232 1 12020000 60232 32 12020000
60332 1 12040000 60332 32 12040000
60432 1 12060000 60432 32 12060000
60532 1 12080000 60532 32 12080000
60632 1 12100000 60632 32 12100000
60732 1 12120000 60732 32 12120000
60832 1 12140000 60832 32 12140000
60932 1 12160000 60932 32 12160000
61032 1 12180000 61032 32 12180000
61132 1 12200000 61132 32 12200000
61232 1 12220000 61232 32 12220000
61332 1 12240000 61332 32 12240000
61432 1 12260000 61432 32 12260000
61532 1 12280000 61532 32 12280000
61632 1 12300000 61632 32 12300000
61732 1 12320000 61732 32 12320000
61832 1 12340000 61832 32 12340000
61932 1 12360000 61932 32 12360000
62032 1 12380000 62032 32 12380000
62132 1 12400000 62132 32 12400000
62232 1 12420000 62232 32 12420000
62332 1 12440000 62332 32 12440000
62432 1 12460000 62432 32 12460000
62532 1 12480000 62532 32 12480000
62632 1 12500000 62632 32 12500000
62732 1 12520000 62732 32 12520000
62832 1 12540000 62832 32 12540000
62932 1 12560000 62932 32 12560000
63032 1 12580000 63032 32 12580000
63132 1 12600000 63132 32 12600000
63232 1 12620000 63232 32 12620000
63332 1 12640000 63332 32 12640000
63432 1 12660000 63432 32 12660000
63532 1 12680000 63532 32 12680000
63632 1 12700000 63632 32 12700000
63732 1 12720000 63732 32 12720000
63832 1 12740000 63832 32 12740000
63932 1 12760000 63932 32 12760000
64032 1 12780000 64032 32 12780000
64132 1 12800000 64132 32 12800000
64232 1 12820000 64232 32 12820000
64332 1 12840000 64332 32 12840000
64432 1 12860000 64432 32 12860000
64532 1 12880000 64532 32 12880000
64632 1 12900000 64632 32 12900000
64732 1 12920000 64732 32 12920000
64832 1 12940000 64832 32 12940000
64932 1 12960000 64932 32 12960000
65032 1 12980000 65032 32 12980000
65132 1 13000000 65132 32 13000000
65232 1 13020000 65232 32 13020000
65332 1 13040000 65332 32 13040000
65432 1 13060000 65432 32 13060000
65532 1 13080000 65532 32 13080000
65632 1 13100000 65632 32 13100000
65732 1 13120000 65732 32 13120000
65832 1 13140000 65832 32 13140000
65932 1 13160000 65932 32 13160000
66032 1 13180000 66032 32 13180000
66132 1 13200000 66132 32 13200000
66232 1 13220000 66232 32 13220000
66332 1 13240000 66332 32 13240000
66432 1 13260000 66432 32 13260000
66532 1 13280000 66532 32 13280000
66632 1 13300000 66632 32 13300000
66732 1 13320000 66732 32 13320000
66832 1 13340000 66832 32 13340000
66932 1 13360000 66932 32 13360000
67032 1 13380000 67032 32 13380000
67132 1 13400000 67132 32 13400000
67232 1 13420000 67232 32 13420000
67332 1 13440000 67332 32 13440000
67432 1 13460000 67432 32 13460000
67532 1 13480000 67532 32 13480000
67632 1 13500000 67632 32 13500000
67732 1 13520000 67732 32 13520000
67832 1 13540000 67832 32 13540000
67932 1 13560000 67932 32 13560000
68032 1 13580000 68032 32 13580000
68132 1 13600000 68132 32 13600000
68232 1 13620000 68232 32 13620000
68332 1 13640000 68332 32 13640000
68432 1 13660000 68432 32 13660000
68532 1 13680000 68532 32 13680000
68632 1 13700000 68632 32 13700000
68732 1 13720000 68732 32 13720000
68832 1 13740000 68832 32 13740000
68932 1 13760000 68932 32 13760000
69032 1 13780000 69032 32 13780000
69132 1 13800000 69132 32 13800000
69232 1 13820000 69232 32 13820000
69332 1 13840000 69332 32 13840000
69432 1 13860000 69432 32 13860000
69532 1 13880000 69532 32 13880000
69632 1 13900000 69632 32 13900000
69732 1 13920000 69732 32 13920000
69832 1 13940000 69832 32 13940000
69932 1 13960000 69932 32 13960000
70032 1 13980000 70032 32 13980000
70132 1 14000000 70132 32 14000000
70232 1 14020000 70232 32 14020000
70332 1 14040000 70332 32 14040000
70432 1 14060000 70432 32 14060000
70532 1 14080000 70532 32 14080000
70632 1 14100000 70632 32 14100000
70732 1 14120000 70732 32 14120000
70832 1 14140000 70832 32 14140000
70932 1 14160000 70932 32 14160000
71032 1 14180000 71032 32 14180000
71132 1 14200000 71132 32 14200000
71232 1 14220000 71232 32 14220000
71332 1 14240000 71332 32 14240000
71432 1 14260000 71432 32 14260000
71532 1 14280000 71532 32 14280000
71632 1 14300000 71632 32 14300000
71732 1 14320000 71732 32 14320000
71832 1 14340000 71832 32 14340000
71932 1 14360000 71932 32 14360000
72032 1 14380000 72032 32 14380000
72132 1 14400000 72132 32 14400000
72232 1 14420000 72232 32 14420000
72332 1 14440000 72332 32 14440000
72432 1 14460000 72432 32 14460000
72532 1 14480000 72532 32 14480000
72632 1 14500000 72632 32 14500000
72732 1 14520000 72732 32 14520000
72832 1 14540000 72832 32 14540000
72932 1 14560000 72932 32 14560000
73032 1 14580000 73032 32 14580000
73132 1 14600000 73132 32 14600000
73232 1 14620000 73232 32 14620000
73332 1 14640000 73332 32 14640000
73432 1 14660000 73432 32 14660000
73532 1 14680000 73532 32 14680000
73632 1 14700000 73632 32 14700000
73732 1 14720000 73732 32 14720000
73832 1 14740000 73832 32 14740000
73932 1 14760000 73932 32 14760000
74032 1 14780000 74032 32 14780000
74132 1 14800000 74132 32 14800000
74232 1 14820000 74232 32 14820000
74332 1 14840000 74332 32 14840000
74432 1 14860000 74432 32 14860000
74532 1 14880000 74532 32 14880000
74632 1 14900000 74632 32 14900000
74732 1 14920000 74732 32 14920000
74832 1 14940000 74832 32 14940000
74932 1 14960000 74932 32 14960000
75032 1 14980000 75032 32 14980000
75132 1 15000000 75132 32 15000000
75232 1 15020000 75232 32 15020000
75332 1 15040000 75332 32 15040000
75432 1 15060000 75432 32 15060000
75532 1 15080000 75532 32 15080000
75632 1 15100000 75632 32 15100000