diff options
author | Andreas Huber | 2017-03-28 18:19:16 -0500 |
---|---|---|
committer | Andreas Huber | 2017-03-29 10:53:58 -0500 |
commit | 40d3a9bd8c62714ee58f9363c4456f764aa5a95d (patch) | |
tree | da47e5b4448e44385919af0effbd49a5d1b415e8 /memtrack | |
parent | 2f44ec6c868b220be1b566e7ccfbb251beec70ec (diff) | |
download | platform-hardware-interfaces-40d3a9bd8c62714ee58f9363c4456f764aa5a95d.tar.gz platform-hardware-interfaces-40d3a9bd8c62714ee58f9363c4456f764aa5a95d.tar.xz platform-hardware-interfaces-40d3a9bd8c62714ee58f9363c4456f764aa5a95d.zip |
Convert all comments into "doxygen-ready" comments.
Bug: 36453077
Test: mma
Change-Id: I0b1f77dfae5d2258969e33d85ecf45401ffbdfaa
Diffstat (limited to 'memtrack')
-rw-r--r-- | memtrack/1.0/IMemtrack.hal | 4 | ||||
-rw-r--r-- | memtrack/1.0/types.hal | 6 |
2 files changed, 5 insertions, 5 deletions
diff --git a/memtrack/1.0/IMemtrack.hal b/memtrack/1.0/IMemtrack.hal index ae9d9606..a329032c 100644 --- a/memtrack/1.0/IMemtrack.hal +++ b/memtrack/1.0/IMemtrack.hal | |||
@@ -16,7 +16,7 @@ | |||
16 | 16 | ||
17 | package android.hardware.memtrack@1.0; | 17 | package android.hardware.memtrack@1.0; |
18 | 18 | ||
19 | /* | 19 | /** |
20 | * The Memory Tracker HAL is designed to return information about | 20 | * The Memory Tracker HAL is designed to return information about |
21 | * device-specific memory usage. | 21 | * device-specific memory usage. |
22 | * The primary goal is to be able to track memory that is not | 22 | * The primary goal is to be able to track memory that is not |
@@ -30,7 +30,7 @@ package android.hardware.memtrack@1.0; | |||
30 | * setup actions and is called once before any calls to getMemory(). | 30 | * setup actions and is called once before any calls to getMemory(). |
31 | */ | 31 | */ |
32 | interface IMemtrack { | 32 | interface IMemtrack { |
33 | /* | 33 | /** |
34 | * getMemory() populates MemtrackRecord vector with the sizes of memory | 34 | * getMemory() populates MemtrackRecord vector with the sizes of memory |
35 | * plus associated flags for that memory. | 35 | * plus associated flags for that memory. |
36 | * | 36 | * |
diff --git a/memtrack/1.0/types.hal b/memtrack/1.0/types.hal index 3d702b3f..189312a5 100644 --- a/memtrack/1.0/types.hal +++ b/memtrack/1.0/types.hal | |||
@@ -16,7 +16,7 @@ | |||
16 | 16 | ||
17 | package android.hardware.memtrack@1.0; | 17 | package android.hardware.memtrack@1.0; |
18 | 18 | ||
19 | /* | 19 | /** |
20 | * SMAPS_ACCOUNTED/SMAPS_UNACCOUNTED | 20 | * SMAPS_ACCOUNTED/SMAPS_UNACCOUNTED |
21 | * Flags to differentiate memory that can already be accounted for in | 21 | * Flags to differentiate memory that can already be accounted for in |
22 | * /proc/<pid>/smaps, | 22 | * /proc/<pid>/smaps, |
@@ -56,7 +56,7 @@ enum MemtrackFlag : uint32_t { | |||
56 | SECURE = 1 << 9, | 56 | SECURE = 1 << 9, |
57 | }; | 57 | }; |
58 | 58 | ||
59 | /* Tags which define the usage of the memory buffers. */ | 59 | /** Tags which define the usage of the memory buffers. */ |
60 | enum MemtrackType : uint32_t { | 60 | enum MemtrackType : uint32_t { |
61 | OTHER = 0, | 61 | OTHER = 0, |
62 | GL = 1, | 62 | GL = 1, |
@@ -79,7 +79,7 @@ enum MemtrackStatus : uint32_t { | |||
79 | */ | 79 | */ |
80 | struct MemtrackRecord { | 80 | struct MemtrackRecord { |
81 | uint64_t sizeInBytes; | 81 | uint64_t sizeInBytes; |
82 | /* | 82 | /** |
83 | * This is the bitfield for the MemtrackFlag indicating all the flags that | 83 | * This is the bitfield for the MemtrackFlag indicating all the flags that |
84 | * are valid for this record. | 84 | * are valid for this record. |
85 | */ | 85 | */ |